| subindex |
bit offset |
data type |
allowed values |
default value |
acc. restr. |
mod. other var. |
excl. from DS |
name |
description |
| 1 |
0 |
Boolean |
false = inactive, true = active |
|
|
|
|
state Output 3 |
|
| 3 |
2 |
Boolean |
false = inactive, true = active |
|
|
|
|
state Output 1 |
|
| 4 |
3 |
Boolean |
false = inactive, true = active |
|
|
|
|
state Output 2 |
|
| 5 |
4 |
Boolean |
false = inactive, true = active |
|
|
|
|
State REED-Contact CCM1 |
|
| 6 |
5 |
Boolean |
false = inactive, true = active |
|
|
|
|
State REED-Contact CCM2 |
|
| 7 |
6 |
Boolean |
false = inactive, true = active |
|
|
|
|
State TEACH-IN |
|
| 9 |
8 |
Boolean |
false = inactive, true = active |
|
|
|
|
State device 1 |
|
| 10 |
9 |
Boolean |
false = inactive, true = active |
|
|
|
|
State device 2 |
|
| 11 |
10 |
Boolean |
false = inactive, true = active |
|
|
|
|
State device 3 |
|
| 12 |
11 |
Boolean |
false = inactive, true = active |
|
|
|
|
State device 4 |
|
| 13 |
12 |
Boolean |
false = inactive, true = active |
|
|
|
|
State device 5 |
|
| 14 |
13 |
Boolean |
false = inactive, true = active |
|
|
|
|
State device 6 |
|
| 17 |
16 |
Boolean |
false = inactive, true = active |
|
|
|
|
Temperature limit device 1 exceeded |
|
| 18 |
17 |
Boolean |
false = inactive, true = active |
|
|
|
|
Temperature limit device 2 exceeded |
|
| 19 |
18 |
Boolean |
false = inactive, true = active |
|
|
|
|
Temperature limit device 3 exceeded |
|
| 20 |
19 |
Boolean |
false = inactive, true = active |
|
|
|
|
Temperature limit device 4 exceeded |
|
| 21 |
20 |
Boolean |
false = inactive, true = active |
|
|
|
|
Temperature limit device 5 exceeded |
|
| 22 |
21 |
Boolean |
false = inactive, true = active |
|
|
|
|
Temperature limit device 6 exceeded |
|
| 25 |
24 |
Boolean |
false = inactive, true = active |
|
|
|
|
Moisture limit device 1 exceeded |
|
| 26 |
25 |
Boolean |
false = inactive, true = active |
|
|
|
|
Moisture limit device 2 exceeded |
|
| 27 |
26 |
Boolean |
false = inactive, true = active |
|
|
|
|
Moisture limit device 3 exceeded |
|
| 28 |
27 |
Boolean |
false = inactive, true = active |
|
|
|
|
Moisture limit device 4 exceeded |
|
| 29 |
28 |
Boolean |
false = inactive, true = active |
|
|
|
|
Moisture limit device 5 exceeded |
|
| 30 |
29 |
Boolean |
false = inactive, true = active |
|
|
|
|
Moisture limit device 6 exceeded |
|
| 33 |
32 |
Boolean |
false = inactive, true = active |
|
|
|
|
Distance limit device 1 exceeded |
|
| 34 |
33 |
Boolean |
false = inactive, true = active |
|
|
|
|
Distance limit device 2 exceeded |
|
| 35 |
34 |
Boolean |
false = inactive, true = active |
|
|
|
|
Distance limit device 3 exceeded |
|
| 36 |
35 |
Boolean |
false = inactive, true = active |
|
|
|
|
Distance limit device 4 exceeded |
|
| 37 |
36 |
Boolean |
false = inactive, true = active |
|
|
|
|
Distance limit device 5 exceeded |
|
| 38 |
37 |
Boolean |
false = inactive, true = active |
|
|
|
|
Distance limit device 6 exceeded |
|
| Observation Menu |
| V_ApplicationSpecificName, ro |
| V_GEN.Units |
If V_GEN.4 = 1:
| Measurement |
| V_MEAS_DEV1.type device 1, ro |
If V_MEAS_DEV1.1 = 1:
| measurement device 1 |
| V_MEAS_DEV1.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV1.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV1.measurand Distance * 0.015625 + 0 cm, Dec |
| V_MEAS_DEV1.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV1.1 = 2:
| measurement device 1 |
| V_MEAS_DEV1.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV1.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV1.1 = 3:
| measurement device 1 |
| V_MEAS_DEV1.measurand Distance * 0.015625 + 0 cm, Dec |
|
| V_MEAS_DEV2.type device 2, ro |
If V_MEAS_DEV2.1 = 1:
| measurement device 2 |
| V_MEAS_DEV2.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV2.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV2.measurand Distance * 0.015625 + 0 cm, Dec |
| V_MEAS_DEV2.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV2.1 = 2:
| measurement device 2 |
| V_MEAS_DEV2.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV2.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV2.1 = 3:
| measurement device 2 |
| V_MEAS_DEV2.measurand Distance * 0.015625 + 0 cm, Dec |
|
| V_MEAS_DEV3.type device 3, ro |
If V_MEAS_DEV3.1 = 1:
| measurement device 3 |
| V_MEAS_DEV3.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV3.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV3.measurand Distance * 0.015625 + 0 cm, Dec |
| V_MEAS_DEV3.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV3.1 = 2:
| measurement device 3 |
| V_MEAS_DEV3.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV3.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV3.1 = 3:
| measurement device 3 |
| V_MEAS_DEV3.measurand Distance * 0.015625 + 0 cm, Dec |
|
| V_MEAS_DEV4.type device 4, ro |
If V_MEAS_DEV4.1 = 1:
| measurement device 4 |
| V_MEAS_DEV4.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV4.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV4.measurand Distance * 0.015625 + 0 cm, Dec |
| V_MEAS_DEV4.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV4.1 = 2:
| measurement device 4 |
| V_MEAS_DEV4.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV4.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV4.1 = 3:
| measurement device 4 |
| V_MEAS_DEV4.measurand Distance * 0.015625 + 0 cm, Dec |
|
| V_MEAS_DEV5.type device 5, ro |
If V_MEAS_DEV5.1 = 1:
| measurement device 5 |
| V_MEAS_DEV5.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV5.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV5.measurand Distance * 0.015625 + 0 cm, Dec |
| V_MEAS_DEV5.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV5.1 = 2:
| measurement device 5 |
| V_MEAS_DEV5.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV5.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV5.1 = 3:
| measurement device 5 |
| V_MEAS_DEV5.measurand Distance * 0.015625 + 0 cm, Dec |
|
| V_MEAS_DEV6.type device 6, ro |
If V_MEAS_DEV6.1 = 1:
| measurement device 6 |
| V_MEAS_DEV6.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV6.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV6.measurand Distance * 0.015625 + 0 cm, Dec |
| V_MEAS_DEV6.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV6.1 = 2:
| measurement device 6 |
| V_MEAS_DEV6.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV6.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV6.1 = 3:
| measurement device 6 |
| V_MEAS_DEV6.measurand Distance * 0.015625 + 0 cm, Dec |
|
|
If V_GEN.4 = 0:
| Measurement |
| V_MEAS_DEV1.type device 1, ro |
If V_MEAS_DEV1.1 = 1:
| measurement device 1 |
| V_MEAS_DEV1.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV1.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV1.measurand Distance * 0.0061516 + 0 in, Dec |
| V_MEAS_DEV1.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV1.1 = 2:
| measurement device 1 |
| V_MEAS_DEV1.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV1.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV1.1 = 3:
| measurement device 1 |
| V_MEAS_DEV1.measurand Distance * 0.0061516 + 0 in, Dec |
|
| V_MEAS_DEV2.type device 2, ro |
If V_MEAS_DEV2.1 = 1:
| measurement device 2 |
| V_MEAS_DEV2.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV2.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV2.measurand Distance * 0.0061516 + 0 in, Dec |
| V_MEAS_DEV2.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV2.1 = 2:
| measurement device 2 |
| V_MEAS_DEV2.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV2.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV2.1 = 3:
| measurement device 2 |
| V_MEAS_DEV2.measurand Distance * 0.0061516 + 0 in, Dec |
|
| V_MEAS_DEV3.type device 3, ro |
If V_MEAS_DEV3.1 = 1:
| measurement device 3 |
| V_MEAS_DEV3.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV3.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV3.measurand Distance * 0.0061516 + 0 in, Dec |
| V_MEAS_DEV3.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV3.1 = 2:
| measurement device 3 |
| V_MEAS_DEV3.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV3.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV3.1 = 3:
| measurement device 3 |
| V_MEAS_DEV3.measurand Distance * 0.0061516 + 0 in, Dec |
|
| V_MEAS_DEV4.type device 4, ro |
If V_MEAS_DEV4.1 = 1:
| measurement device 4 |
| V_MEAS_DEV4.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV4.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV4.measurand Distance * 0.0061516 + 0 in, Dec |
| V_MEAS_DEV4.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV4.1 = 2:
| measurement device 4 |
| V_MEAS_DEV4.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV4.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV4.1 = 3:
| measurement device 4 |
| V_MEAS_DEV4.measurand Distance * 0.0061516 + 0 in, Dec |
|
| V_MEAS_DEV5.type device 5, ro |
If V_MEAS_DEV5.1 = 1:
| measurement device 5 |
| V_MEAS_DEV5.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV5.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV5.measurand Distance * 0.0061516 + 0 in, Dec |
| V_MEAS_DEV5.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV5.1 = 2:
| measurement device 5 |
| V_MEAS_DEV5.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV5.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV5.1 = 3:
| measurement device 5 |
| V_MEAS_DEV5.measurand Distance * 0.0061516 + 0 in, Dec |
|
| V_MEAS_DEV6.type device 6, ro |
If V_MEAS_DEV6.1 = 1:
| measurement device 6 |
| V_MEAS_DEV6.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV6.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV6.measurand Distance * 0.0061516 + 0 in, Dec |
| V_MEAS_DEV6.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV6.1 = 2:
| measurement device 6 |
| V_MEAS_DEV6.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV6.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV6.1 = 3:
| measurement device 6 |
| V_MEAS_DEV6.measurand Distance * 0.0061516 + 0 in, Dec |
|
|
| V_ProcessDataIn |
| V_ProcessDataOut |
| Parameter Menu |
| Parameters |
| V_SystemCommand, Button:=128 |
| V_SystemCommand, Button:=130 |
| V_SystemCommand, Button:=162 |
| Timestamp |
| V_TIME.Minutes min |
| V_TIME.Hours h |
| V_TIME.Day d |
| V_TIME.Month |
| V_TIME.Year + 2000, Dec |
|
| Configuration |
| General Configuration |
| V_ApplicationSpecificName |
| V_GEN.Units |
| V_GEN.Configuration Limit Calculation |
| V_GEN.REED-contact usage |
| V_GEN.local parameterization |
| V_GEN.Conditioning Time min |
| V_GEN.Time Interrupt Storage min |
| V_GEN.Time Interrupt Measurement s |
|
If V_GEN.4 = 1:
| Temperature |
| V_TEMP.Lower Limit * 0.002670329 + -45 °C, rw Dec |
| V_TEMP.Upper Limit * 0.002670329 + -45 °C, rw Dec |
| V_TEMP.Hysteresis active, rw |
| V_TEMP.Hysteresis Value * 0.002670329 + 0 K, rw Dec |
| V_TEMP.Limit Count, rw Dec |
| V_TEMP.Impact Factor %, rw Dec |
|
If V_GEN.4 = 0:
| Temperature |
| V_TEMP.Lower Limit * 0.004806592 + -49 °F, rw Dec |
| V_TEMP.Upper Limit * 0.004806592 + -49 °F, rw Dec |
| V_TEMP.Hysteresis active, rw |
| V_TEMP.Hysteresis Value * 0.002670329 + 0 K, rw Dec |
| V_TEMP.Limit Count, rw Dec |
| V_TEMP.Impact Factor %, rw Dec |
|
| Moisture |
| V_MOIST.Limit * 0.001525902 + 0 %, rw Dec |
| V_MOIST.Hysteresis active, rw |
| V_MOIST.Hysteresis Value * 0.001525902 + 0 %, rw Dec |
| V_MOIST.Limit Count, rw Dec |
| V_MOIST.Impact Factor %, rw Dec |
|
If V_GEN.4 = 1:
| Distance |
| V_DIST.limit CCM1 * 0.015625 + 0 cm, rw Dec |
| V_DIST.limit CCM2 * 0.015625 + 0 cm, rw Dec |
| V_DIST.Hysteresis active, rw |
| V_DIST.Hysteresis Value * 0.15625 + 0 mm, rw Dec |
| V_DIST.Limit Count, rw Dec |
| V_DIST.Impact Factor %, rw Dec |
|
If V_GEN.4 = 0:
| Distance |
| V_DIST.limit CCM1 * 0.0061516 + 0 in, rw Dec |
| V_DIST.limit CCM2 * 0.0061516 + 0 in, rw Dec |
| V_DIST.Hysteresis active, rw |
| V_DIST.Hysteresis Value * 0.0061516 + 0 in, rw Dec |
| V_DIST.Limit Count, rw Dec |
| V_DIST.Impact Factor %, rw Dec |
|
| Brightness |
| V_BRIGHT.brightness limit * 0.0277039 + 0 lx, rw Dec |
|
|
| Outputs |
| Output 1 (REL1) |
| V_OUT1.Inversion |
| V_OUT1.switch violation of Moisture limit |
| V_OUT1.switch violation of Temperature limit |
| V_OUT1.switch violation of Distance limit |
| V_OUT1.switch reed contact |
| V_OUT1.switch error TEACH |
|
| Output 2 (REL2) |
| V_OUT2.Inversion |
| V_OUT2.switch violation of Moisture limit |
| V_OUT2.switch violation of Temperature limit |
| V_OUT2.switch violation of Distance limit |
| V_OUT2.switch reed contact |
| V_OUT2.switch error TEACH |
|
| Output 3 (CQ) |
| V_OUT3.Inversion |
| V_OUT3.PNP / NPN |
| V_OUT3.switch violation of Moisture limit |
| V_OUT3.switch violation of Temperature limit |
| V_OUT3.switch violation of Distance limit |
| V_OUT3.switch reed contact |
| V_OUT3.switch error TEACH |
|
|
| Observation Menu |
| V_ApplicationSpecificName, ro |
| V_GEN.Units |
If V_GEN.4 = 1:
| Measurement |
| V_MEAS_DEV1.type device 1, ro |
If V_MEAS_DEV1.1 = 1:
| measurement device 1 |
| V_MEAS_DEV1.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV1.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV1.measurand Distance * 0.015625 + 0 cm, Dec |
| V_MEAS_DEV1.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV1.1 = 2:
| measurement device 1 |
| V_MEAS_DEV1.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV1.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV1.1 = 3:
| measurement device 1 |
| V_MEAS_DEV1.measurand Distance * 0.015625 + 0 cm, Dec |
|
| V_MEAS_DEV2.type device 2, ro |
If V_MEAS_DEV2.1 = 1:
| measurement device 2 |
| V_MEAS_DEV2.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV2.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV2.measurand Distance * 0.015625 + 0 cm, Dec |
| V_MEAS_DEV2.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV2.1 = 2:
| measurement device 2 |
| V_MEAS_DEV2.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV2.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV2.1 = 3:
| measurement device 2 |
| V_MEAS_DEV2.measurand Distance * 0.015625 + 0 cm, Dec |
|
| V_MEAS_DEV3.type device 3, ro |
If V_MEAS_DEV3.1 = 1:
| measurement device 3 |
| V_MEAS_DEV3.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV3.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV3.measurand Distance * 0.015625 + 0 cm, Dec |
| V_MEAS_DEV3.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV3.1 = 2:
| measurement device 3 |
| V_MEAS_DEV3.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV3.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV3.1 = 3:
| measurement device 3 |
| V_MEAS_DEV3.measurand Distance * 0.015625 + 0 cm, Dec |
|
| V_MEAS_DEV4.type device 4, ro |
If V_MEAS_DEV4.1 = 1:
| measurement device 4 |
| V_MEAS_DEV4.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV4.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV4.measurand Distance * 0.015625 + 0 cm, Dec |
| V_MEAS_DEV4.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV4.1 = 2:
| measurement device 4 |
| V_MEAS_DEV4.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV4.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV4.1 = 3:
| measurement device 4 |
| V_MEAS_DEV4.measurand Distance * 0.015625 + 0 cm, Dec |
|
| V_MEAS_DEV5.type device 5, ro |
If V_MEAS_DEV5.1 = 1:
| measurement device 5 |
| V_MEAS_DEV5.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV5.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV5.measurand Distance * 0.015625 + 0 cm, Dec |
| V_MEAS_DEV5.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV5.1 = 2:
| measurement device 5 |
| V_MEAS_DEV5.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV5.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV5.1 = 3:
| measurement device 5 |
| V_MEAS_DEV5.measurand Distance * 0.015625 + 0 cm, Dec |
|
| V_MEAS_DEV6.type device 6, ro |
If V_MEAS_DEV6.1 = 1:
| measurement device 6 |
| V_MEAS_DEV6.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV6.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV6.measurand Distance * 0.015625 + 0 cm, Dec |
| V_MEAS_DEV6.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV6.1 = 2:
| measurement device 6 |
| V_MEAS_DEV6.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV6.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV6.1 = 3:
| measurement device 6 |
| V_MEAS_DEV6.measurand Distance * 0.015625 + 0 cm, Dec |
|
|
If V_GEN.4 = 0:
| Measurement |
| V_MEAS_DEV1.type device 1, ro |
If V_MEAS_DEV1.1 = 1:
| measurement device 1 |
| V_MEAS_DEV1.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV1.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV1.measurand Distance * 0.0061516 + 0 in, Dec |
| V_MEAS_DEV1.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV1.1 = 2:
| measurement device 1 |
| V_MEAS_DEV1.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV1.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV1.1 = 3:
| measurement device 1 |
| V_MEAS_DEV1.measurand Distance * 0.0061516 + 0 in, Dec |
|
| V_MEAS_DEV2.type device 2, ro |
If V_MEAS_DEV2.1 = 1:
| measurement device 2 |
| V_MEAS_DEV2.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV2.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV2.measurand Distance * 0.0061516 + 0 in, Dec |
| V_MEAS_DEV2.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV2.1 = 2:
| measurement device 2 |
| V_MEAS_DEV2.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV2.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV2.1 = 3:
| measurement device 2 |
| V_MEAS_DEV2.measurand Distance * 0.0061516 + 0 in, Dec |
|
| V_MEAS_DEV3.type device 3, ro |
If V_MEAS_DEV3.1 = 1:
| measurement device 3 |
| V_MEAS_DEV3.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV3.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV3.measurand Distance * 0.0061516 + 0 in, Dec |
| V_MEAS_DEV3.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV3.1 = 2:
| measurement device 3 |
| V_MEAS_DEV3.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV3.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV3.1 = 3:
| measurement device 3 |
| V_MEAS_DEV3.measurand Distance * 0.0061516 + 0 in, Dec |
|
| V_MEAS_DEV4.type device 4, ro |
If V_MEAS_DEV4.1 = 1:
| measurement device 4 |
| V_MEAS_DEV4.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV4.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV4.measurand Distance * 0.0061516 + 0 in, Dec |
| V_MEAS_DEV4.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV4.1 = 2:
| measurement device 4 |
| V_MEAS_DEV4.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV4.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV4.1 = 3:
| measurement device 4 |
| V_MEAS_DEV4.measurand Distance * 0.0061516 + 0 in, Dec |
|
| V_MEAS_DEV5.type device 5, ro |
If V_MEAS_DEV5.1 = 1:
| measurement device 5 |
| V_MEAS_DEV5.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV5.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV5.measurand Distance * 0.0061516 + 0 in, Dec |
| V_MEAS_DEV5.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV5.1 = 2:
| measurement device 5 |
| V_MEAS_DEV5.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV5.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV5.1 = 3:
| measurement device 5 |
| V_MEAS_DEV5.measurand Distance * 0.0061516 + 0 in, Dec |
|
| V_MEAS_DEV6.type device 6, ro |
If V_MEAS_DEV6.1 = 1:
| measurement device 6 |
| V_MEAS_DEV6.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV6.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV6.measurand Distance * 0.0061516 + 0 in, Dec |
| V_MEAS_DEV6.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV6.1 = 2:
| measurement device 6 |
| V_MEAS_DEV6.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV6.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV6.1 = 3:
| measurement device 6 |
| V_MEAS_DEV6.measurand Distance * 0.0061516 + 0 in, Dec |
|
|
| V_ProcessDataIn |
| V_ProcessDataOut |
| Parameter Menu |
| Parameters |
| V_SystemCommand, Button:=128 |
| V_SystemCommand, Button:=130 |
| V_SystemCommand, Button:=162 |
| Timestamp |
| V_TIME.Minutes min |
| V_TIME.Hours h |
| V_TIME.Day d |
| V_TIME.Month |
| V_TIME.Year + 2000, Dec |
|
| Configuration |
| General Configuration |
| V_ApplicationSpecificName |
| V_GEN.Units |
| V_GEN.Configuration Limit Calculation |
| V_GEN.REED-contact usage |
| V_GEN.local parameterization |
| V_GEN.Conditioning Time min |
| V_GEN.Time Interrupt Storage min |
| V_GEN.Time Interrupt Measurement s |
|
If V_GEN.4 = 1:
| Temperature |
| V_TEMP.Lower Limit * 0.002670329 + -45 °C, rw Dec |
| V_TEMP.Upper Limit * 0.002670329 + -45 °C, rw Dec |
| V_TEMP.Hysteresis active, rw |
| V_TEMP.Hysteresis Value * 0.002670329 + 0 K, rw Dec |
| V_TEMP.Limit Count, rw Dec |
| V_TEMP.Impact Factor %, rw Dec |
|
If V_GEN.4 = 0:
| Temperature |
| V_TEMP.Lower Limit * 0.004806592 + -49 °F, rw Dec |
| V_TEMP.Upper Limit * 0.004806592 + -49 °F, rw Dec |
| V_TEMP.Hysteresis active, rw |
| V_TEMP.Hysteresis Value * 0.002670329 + 0 K, rw Dec |
| V_TEMP.Limit Count, rw Dec |
| V_TEMP.Impact Factor %, rw Dec |
|
| Moisture |
| V_MOIST.Limit * 0.001525902 + 0 %, rw Dec |
| V_MOIST.Hysteresis active, rw |
| V_MOIST.Hysteresis Value * 0.001525902 + 0 %, rw Dec |
| V_MOIST.Limit Count, rw Dec |
| V_MOIST.Impact Factor %, rw Dec |
|
If V_GEN.4 = 1:
| Distance |
| V_DIST.limit CCM1 * 0.015625 + 0 cm, rw Dec |
| V_DIST.limit CCM2 * 0.015625 + 0 cm, rw Dec |
| V_DIST.Hysteresis active, rw |
| V_DIST.Hysteresis Value * 0.15625 + 0 mm, rw Dec |
| V_DIST.Limit Count, rw Dec |
| V_DIST.Impact Factor %, rw Dec |
|
If V_GEN.4 = 0:
| Distance |
| V_DIST.limit CCM1 * 0.0061516 + 0 in, rw Dec |
| V_DIST.limit CCM2 * 0.0061516 + 0 in, rw Dec |
| V_DIST.Hysteresis active, rw |
| V_DIST.Hysteresis Value * 0.0061516 + 0 in, rw Dec |
| V_DIST.Limit Count, rw Dec |
| V_DIST.Impact Factor %, rw Dec |
|
| Brightness |
| V_BRIGHT.brightness limit * 0.0277039 + 0 lx, rw Dec |
|
|
| Outputs |
| Output 1 (REL1) |
| V_OUT1.Inversion |
| V_OUT1.switch violation of Moisture limit |
| V_OUT1.switch violation of Temperature limit |
| V_OUT1.switch violation of Distance limit |
| V_OUT1.switch reed contact |
| V_OUT1.switch error TEACH |
|
| Output 2 (REL2) |
| V_OUT2.Inversion |
| V_OUT2.switch violation of Moisture limit |
| V_OUT2.switch violation of Temperature limit |
| V_OUT2.switch violation of Distance limit |
| V_OUT2.switch reed contact |
| V_OUT2.switch error TEACH |
|
| Output 3 (CQ) |
| V_OUT3.Inversion |
| V_OUT3.PNP / NPN |
| V_OUT3.switch violation of Moisture limit |
| V_OUT3.switch violation of Temperature limit |
| V_OUT3.switch violation of Distance limit |
| V_OUT3.switch reed contact |
| V_OUT3.switch error TEACH |
|
|
| Observation Menu |
| V_ApplicationSpecificName, ro |
| V_GEN.Units |
If V_GEN.4 = 1:
| Measurement |
| V_MEAS_DEV1.type device 1, ro |
If V_MEAS_DEV1.1 = 1:
| measurement device 1 |
| V_MEAS_DEV1.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV1.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV1.measurand Distance * 0.015625 + 0 cm, Dec |
| V_MEAS_DEV1.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV1.1 = 2:
| measurement device 1 |
| V_MEAS_DEV1.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV1.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV1.1 = 3:
| measurement device 1 |
| V_MEAS_DEV1.measurand Distance * 0.015625 + 0 cm, Dec |
|
| V_MEAS_DEV2.type device 2, ro |
If V_MEAS_DEV2.1 = 1:
| measurement device 2 |
| V_MEAS_DEV2.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV2.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV2.measurand Distance * 0.015625 + 0 cm, Dec |
| V_MEAS_DEV2.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV2.1 = 2:
| measurement device 2 |
| V_MEAS_DEV2.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV2.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV2.1 = 3:
| measurement device 2 |
| V_MEAS_DEV2.measurand Distance * 0.015625 + 0 cm, Dec |
|
| V_MEAS_DEV3.type device 3, ro |
If V_MEAS_DEV3.1 = 1:
| measurement device 3 |
| V_MEAS_DEV3.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV3.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV3.measurand Distance * 0.015625 + 0 cm, Dec |
| V_MEAS_DEV3.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV3.1 = 2:
| measurement device 3 |
| V_MEAS_DEV3.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV3.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV3.1 = 3:
| measurement device 3 |
| V_MEAS_DEV3.measurand Distance * 0.015625 + 0 cm, Dec |
|
| V_MEAS_DEV4.type device 4, ro |
If V_MEAS_DEV4.1 = 1:
| measurement device 4 |
| V_MEAS_DEV4.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV4.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV4.measurand Distance * 0.015625 + 0 cm, Dec |
| V_MEAS_DEV4.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV4.1 = 2:
| measurement device 4 |
| V_MEAS_DEV4.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV4.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV4.1 = 3:
| measurement device 4 |
| V_MEAS_DEV4.measurand Distance * 0.015625 + 0 cm, Dec |
|
| V_MEAS_DEV5.type device 5, ro |
If V_MEAS_DEV5.1 = 1:
| measurement device 5 |
| V_MEAS_DEV5.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV5.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV5.measurand Distance * 0.015625 + 0 cm, Dec |
| V_MEAS_DEV5.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV5.1 = 2:
| measurement device 5 |
| V_MEAS_DEV5.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV5.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV5.1 = 3:
| measurement device 5 |
| V_MEAS_DEV5.measurand Distance * 0.015625 + 0 cm, Dec |
|
| V_MEAS_DEV6.type device 6, ro |
If V_MEAS_DEV6.1 = 1:
| measurement device 6 |
| V_MEAS_DEV6.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV6.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV6.measurand Distance * 0.015625 + 0 cm, Dec |
| V_MEAS_DEV6.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV6.1 = 2:
| measurement device 6 |
| V_MEAS_DEV6.measurand Temperature * 0.002670329 + -45 °C, Dec |
| V_MEAS_DEV6.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV6.1 = 3:
| measurement device 6 |
| V_MEAS_DEV6.measurand Distance * 0.015625 + 0 cm, Dec |
|
|
If V_GEN.4 = 0:
| Measurement |
| V_MEAS_DEV1.type device 1, ro |
If V_MEAS_DEV1.1 = 1:
| measurement device 1 |
| V_MEAS_DEV1.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV1.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV1.measurand Distance * 0.0061516 + 0 in, Dec |
| V_MEAS_DEV1.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV1.1 = 2:
| measurement device 1 |
| V_MEAS_DEV1.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV1.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV1.1 = 3:
| measurement device 1 |
| V_MEAS_DEV1.measurand Distance * 0.0061516 + 0 in, Dec |
|
| V_MEAS_DEV2.type device 2, ro |
If V_MEAS_DEV2.1 = 1:
| measurement device 2 |
| V_MEAS_DEV2.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV2.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV2.measurand Distance * 0.0061516 + 0 in, Dec |
| V_MEAS_DEV2.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV2.1 = 2:
| measurement device 2 |
| V_MEAS_DEV2.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV2.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV2.1 = 3:
| measurement device 2 |
| V_MEAS_DEV2.measurand Distance * 0.0061516 + 0 in, Dec |
|
| V_MEAS_DEV3.type device 3, ro |
If V_MEAS_DEV3.1 = 1:
| measurement device 3 |
| V_MEAS_DEV3.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV3.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV3.measurand Distance * 0.0061516 + 0 in, Dec |
| V_MEAS_DEV3.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV3.1 = 2:
| measurement device 3 |
| V_MEAS_DEV3.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV3.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV3.1 = 3:
| measurement device 3 |
| V_MEAS_DEV3.measurand Distance * 0.0061516 + 0 in, Dec |
|
| V_MEAS_DEV4.type device 4, ro |
If V_MEAS_DEV4.1 = 1:
| measurement device 4 |
| V_MEAS_DEV4.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV4.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV4.measurand Distance * 0.0061516 + 0 in, Dec |
| V_MEAS_DEV4.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV4.1 = 2:
| measurement device 4 |
| V_MEAS_DEV4.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV4.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV4.1 = 3:
| measurement device 4 |
| V_MEAS_DEV4.measurand Distance * 0.0061516 + 0 in, Dec |
|
| V_MEAS_DEV5.type device 5, ro |
If V_MEAS_DEV5.1 = 1:
| measurement device 5 |
| V_MEAS_DEV5.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV5.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV5.measurand Distance * 0.0061516 + 0 in, Dec |
| V_MEAS_DEV5.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV5.1 = 2:
| measurement device 5 |
| V_MEAS_DEV5.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV5.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV5.1 = 3:
| measurement device 5 |
| V_MEAS_DEV5.measurand Distance * 0.0061516 + 0 in, Dec |
|
| V_MEAS_DEV6.type device 6, ro |
If V_MEAS_DEV6.1 = 1:
| measurement device 6 |
| V_MEAS_DEV6.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV6.measurand Moisture * 0.001525902 + 0 %, Dec |
| V_MEAS_DEV6.measurand Distance * 0.0061516 + 0 in, Dec |
| V_MEAS_DEV6.measurand Brightness * 0.0277039 + 0 lx, Dec |
|
If V_MEAS_DEV6.1 = 2:
| measurement device 6 |
| V_MEAS_DEV6.measurand Temperature * 0.004806592 + -49 °F, Dec |
| V_MEAS_DEV6.measurand Moisture * 0.001525902 + 0 %, Dec |
|
If V_MEAS_DEV6.1 = 3:
| measurement device 6 |
| V_MEAS_DEV6.measurand Distance * 0.0061516 + 0 in, Dec |
|
|
| V_ProcessDataIn |
| V_ProcessDataOut |
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.