Version: V00.0203Release Date: 2010-06-07


PS Series
Vendor ID 317 (0x013d) Vendor Logo
Vendor Name Turck
Vendor Text Turck
Vendor URL http://www.turck.com
Device ID 65542 (0x010006)
Communication
IO-Link Revision V1.0
Transmission Rate38400 bit/s (COM2)
Minimum Cycle Time 2 ms
SIO Mode Supported yes
Device Variant PS001V-401-2UPN8X-H1141
Description Measuring range: -1...1 bar/-14,5...14,5 psi Admissable rel. press.: 3 bar/43,5 psi Outputs: 2 pnp/npn switching outputs Housing/pressure connection: G1/4" female thread
Product ID 6832462
Device Icon Device Icon
Device Symbol Device Symbol
Device Variant PS001V-402-2UPN8X-H1141
Description Measuring range: -1...1 bar/-14,5...14,5 psi Admissable rel. press.: 3 bar/43,5 psi Outputs: 2 pnp/npn switching outputs Housing/pressure connection: 1/4"-18NPT female thread
Product ID 6832479
Device Icon Device Icon
Device Symbol Device Symbol
Device Variant PS001V-403-2UPN8X-H1141
Description Measuring range: -1...1 bar/-14,5...14,5 psi Admissable rel. press.: 3 bar/43,5 psi Outputs: 2 pnp/npn switching outputs Housing/pressure connection: 1/4"-18NPT male thread
Product ID 6832496
Device Icon Device Icon
Device Symbol Device Symbol
Device Variant PS001V-404-2UPN8X-H1141
Description Measuring range: -1...1 bar/-14,5...14,5 psi Admissable rel. press.: 3 bar/43,5 psi Outputs: 2 pnp/npn switching outputs Housing/pressure connection: G1/4" male thread
Product ID 6832513
Device Icon Device Icon
Device Symbol Device Symbol
Device Variant PS001V-501-2UPN8X-H1141
Description Measuring range: -1...1 bar/-14,5...14,5 psi Admissable rel. press.: 3 bar/43,5 psi Outputs: 2 pnp/npn switching outputs Housing/pressure connection: G1/4" female thread, rotatable
Product ID 6832626
Device Icon Device Icon
Device Symbol Device Symbol
Device Variant PS001V-502-2UPN8X-H1141
Description Measuring range: -1...1 bar/-14,5...14,5 psi Admissable rel. press.: 3 bar/43,5 psi Outputs: 2 pnp/npn switching outputs Housing/pressure connection: 1/4"-18NPT female thread, rotatable
Product ID 6832643
Device Icon Device Icon
Device Symbol Device Symbol
Device Variant PS001V-503-2UPN8X-H1141
Description Measuring range: -1...1 bar/-14,5...14,5 psi Admissable rel. press.: 3 bar/43,5 psi Outputs: 2 pnp/npn switching outputs Housing/pressure connection: 1/4"-18NPT male thread, rotatable
Product ID 6832660
Device Icon Device Icon
Device Symbol Device Symbol
Device Variant PS001V-504-2UPN8X-H1141
Description Measuring range: -1...1 bar/-14,5...14,5 psi Admissable rel. press.: 3 bar/43,5 psi Outputs: 2 pnp/npn switching outputs Housing/pressure connection: G1/4" male thread, rotatable
Product ID 6832677
Device Icon Device Icon
Device Symbol Device Symbol
Device Variant PS001V-505-2UPN8X-H1141
Description Measuring range: -1...1 bar/-14,5...14,5 psi Admissable rel. press.: 3 bar/43,5 psi Outputs: 2 pnp/npn switching outputs Housing/pressure connection: 7/16" UNF male thread, rotatable
Product ID 6832694
Device Icon Device Icon
Device Symbol Device Symbol
Device Variant PS001V-508-2UPN8X-H1141
Description Measuring range: -1...1 bar/-14,5...14,5 psi Admissable rel. press.: 3 bar/43,5 psi Outputs: 2 pnp/npn switching outputs Housing/pressure connection: G1/2" male thread manometer connection, rotatable
Product ID 6832711
Device Icon Device Icon
Device Symbol Device Symbol
Device Variant PS001V-510-2UPN8X-H1141
Description Measuring range: -1...1 bar/-14,5...14,5 psi Admissable rel. press.: 3 bar/43,5 psi Outputs: 2 pnp/npn switching outputs Housing/pressure connection: R1/4" male thread, rotatable
Product ID 6832881
Device Icon Device Icon
Device Symbol Device Symbol
Device Variant PS001V-511-2UPN8X-H1141
Description Measuring range: -1...1 bar/-14,5...14,5 psi Admissable rel. press.: 3 bar/43,5 psi Outputs: 2 pnp/npn switching outputs Housing/pressure connection: R1/4" female thread, rotatable
Product ID 6832932
Device Icon Device Icon
Device Symbol Device Symbol
Device Variant PS001V-606-2UPN8X-H1141
Description Measuring range: -1...1 bar/-14,5...14,5 psi Admissable rel. press.: 3 bar/43,5 psi Outputs: 2 pnp/npn switching outputs Housing/pressure connection: G3/4" male thread front flush, pressure membrane fitting
Product ID 6833056
Device Icon Device Icon
Device Symbol Device Symbol
Device Variant PS001V-607-2UPN8X-H1141
Description Measuring range: -1...1 bar/-14,5...14,5 psi Admissable rel. press.: 3 bar/43,5 psi Outputs: 2 pnp/npn switching outputs Housing/pressure connection: 1 1/2" tri-clamp, pressure membrane fitting
Product ID 6833067
Device Icon Device Icon
Device Symbol Device Symbol
Device Variant PS001V-500-2UPN8X-H1141
Description Measuring range: -1...1 bar/-14,5...14,5 psi Admissable rel. press.: 3 bar/43,5 psi Outputs: 2 pnp/npn switching outputs Housing/pressure connection: custom made, rotatable
Product ID 6833100
Device Icon Device Icon
Device Symbol Device Symbol
Device Variant PS001V-301-2UPN8X-H1141
Description Measuring range: -1...1 bar/-14,5...14,5 psi Admissable rel. press.: 3 bar/43,5 psi Outputs: 2 pnp/npn switching outputs Housing/pressure connection: G1/4" female thread
Product ID 6833314
Device Icon Device Icon
Device Symbol Device Symbol
Device Variant PS001V-302-2UPN8X-H1141
Description Measuring range: -1...1 bar/-14,5...14,5 psi Admissable rel. press.: 3 bar/43,5 psi Outputs: 2 pnp/npn switching outputs Housing/pressure connection: 1/4"-18NPT female thread
Product ID 6833350
Device Icon Device Icon
Device Symbol Device Symbol
Device Variant PS001V-303-2UPN8X-H1141
Description Measuring range: -1...1 bar/-14,5...14,5 psi Admissable rel. press.: 3 bar/43,5 psi Outputs: 2 pnp/npn switching outputs Housing/pressure connection: 1/4"-18NPT male thread
Product ID 6833416
Device Icon Device Icon
Device Symbol Device Symbol
Device Variant PS001V-304-2UPN8X-H1141
Description Measuring range: -1...1 bar/-14,5...14,5 psi Admissable rel. press.: 3 bar/43,5 psi Outputs: 2 pnp/npn switching outputs Housing/pressure connection: G1/4" male thread
Product ID 6833452
Device Icon Device Icon
Device Symbol Device Symbol
Device Variant PS001V-310-2UPN8X-H11141
Description Measuring range: -1...1 bar/-14,5...14,5 psi Admissable rel. press.: 3 bar/43,5 psi Outputs: 2 pnp/npn switching outputs Housing/pressure connection: R1/4" male thread
Product ID 6833518
Device Icon Device Icon
Device Symbol Device Symbol
Device Variant PS001V-311-2UPN8X-H11141
Description Measuring range: -1...1 bar/-14,5...14,5 psi Admissable rel. press.: 3 bar/43,5 psi Outputs: 2 pnp/npn switching outputs Housing/pressure connection: R1/4" female thread
Product ID 6833554
Device Icon Device Icon
Device Symbol Device Symbol
Device Variant PSJ001V-310-2UPN8X-H1141
Description Measuring range: -1...1 bar/-14,5...14,5 psi Admissable rel. press.: 3 bar/43,5 psi Outputs: 2 pnp/npn switching outputs Housing/pressure connection: R1/4" male thread
Product ID 6833622
Device Icon Device Icon
Device Symbol Device Symbol
Device Variant PSJ001V-311-2UPN8X-H1141
Description Measuring range: -1...1 bar/-14,5...14,5 psi Admissable rel. press.: 3 bar/43,5 psi Outputs: 2 pnp/npn switching outputs Housing/pressure connection: R1/4" female thread
Product ID 6833658
Device Icon Device Icon
Device Symbol Device Symbol

ProcessData id=PD_ProcessData

ProcessDataIn "Process value" id=PD_ProcessDataIn

bit length: 16
data type: 16-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 2 14-bit UInteger 0 = Underload, 16379 = Error, 16380 = Short circuit output 2, 16381 = Reset in progress, 16382 = Measure Error, 16383 = Overload, 589..1279 = Overrun, 1280..15103, 15104..15794 = Underrun Process value
2 1 Boolean false = Switch not active, true = Switch active Switch 2
3 0 Boolean false = Switch not active, true = Switch active Switch 1
Octet 0
bit offset 15 14 13 12 11 10 9 8
subindex 1
element bit 13 12 11 10 9 8 7 6
Octet 1
bit offset 7 6 5 4 3 2 1 0
subindex 1 2 3
element bit 5 4 3 2 1 0    

Standard Variable "Direct Parameters 1" index=0 id=V_DirectParameters_1

data type: 128-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger Reserved
2 112 8-bit UInteger Master Cycle Time
3 104 8-bit UInteger Min Cycle Time
4 96 8-bit UInteger Frame Capability
5 88 8-bit UInteger 16 IO-Link Version ID
6 80 8-bit UInteger Process Data Input Length
7 72 8-bit UInteger Process Data Output Length
8 64 8-bit UInteger Vendor ID 1
9 56 8-bit UInteger Vendor ID 2
10 48 8-bit UInteger Device ID 1
11 40 8-bit UInteger Device ID 2
12 32 8-bit UInteger Device ID 3
13 24 8-bit UInteger Reserved
14 16 8-bit UInteger Reserved
15 8 8-bit UInteger Reserved
16 0 8-bit UInteger Reserved

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 1 2 3 4 5 6 7 8
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 9 10 11 12 13 14 15 16
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

Standard Variable "Direct Parameters 2" index=1 id=V_DirectParameters_2

data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger Device Specific Parameter 1
2 112 8-bit UInteger Device Specific Parameter 2
3 104 8-bit UInteger Device Specific Parameter 3
4 96 8-bit UInteger Device Specific Parameter 4
5 88 8-bit UInteger Device Specific Parameter 5
6 80 8-bit UInteger Device Specific Parameter 6
7 72 8-bit UInteger Device Specific Parameter 7
8 64 8-bit UInteger Device Specific Parameter 8
9 56 8-bit UInteger Device Specific Parameter 9
10 48 8-bit UInteger Device Specific Parameter 10
11 40 8-bit UInteger Device Specific Parameter 11
12 32 8-bit UInteger Device Specific Parameter 12
13 24 8-bit UInteger Offset Time
14 16 8-bit UInteger Reserved
15 8 8-bit UInteger Reserved
16 0 8-bit UInteger Reserved

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 1 2 3 4 5 6 7 8
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 9 10 11 12 13 14 15 16
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

Standard Variable "Vendor Name" index=16 id=V_VendorName

data type: 64-octet String UTF-8
default value: "Turck"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Vendor Text" index=17 id=V_VendorText

data type: 64-octet String UTF-8
default value: "www.turck.com"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Name" index=18 id=V_ProductName

data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product ID" index=19 id=V_ProductID

data type: 64-octet String UTF-8
default value: "6832462"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Text" index=20 id=V_ProductText

data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Serial Number" index=21 id=V_SerialNumber

data type: 16-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Firmware Version" index=23 id=V_FirmwareRevision

data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Application Specific Name" index=24 id=V_ApplicationSpecificName

data type: 16-octet String UTF-8
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Process Data Input" index=40 id=V_ProcessDataIn

data type: see ProcessDataIn!
access rights: ro
dynamic

Variable "" index=80 id=V_MySystemCommand

data type: 8-bit UInteger
allowed values: 0 = Reset to default state, 1 = Erase minimum value, 2 = Erase maximum value, 3 = Reset
access rights: wo

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Function" index=81 id=V_ou1

data type: 8-bit UInteger
allowed values: 0 = hysteresis (N/O = normally open) 1, 1 = hysteresis (N/C = normally closed) 1, 2 = window (N/O = normally open) 1, 3 = window (N/C = normally closed) 1
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Function" index=82 id=V_ou2

data type: 8-bit UInteger
allowed values: 0 = hysteresis (N/O = normally open) 1, 1 = hysteresis (N/C = normally closed) 1, 2 = window (N/O = normally open) 1, 3 = window (N/C = normally closed) 1
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Switching output mode" index=83 id=V_pn

data type: 8-bit UInteger
allowed values: 0 = PNP, 1 = NPN
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Unit" index=84 id=V_unit

data type: 8-bit UInteger
allowed values: 0 = bar, 1 = psi, 2 = kPa , 3 = MPa, 4 = Millibar = Hektopascal, 5 = mm Hg (0 °C) = Torr , 6 = Inch of water (60 °F), 7 = Inch of water (39 °F) , 8 = Foot of Water (39 °F), 9 = Inch of Hg (60 °F), 10 = Inch of Hg (32 °F) , 11 = mH2O (16 °C), 12 = mH2O (4 °C), 13 = kg / cm²
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Display settings" index=85 id=V_dis

data type: 8-bit UInteger
allowed values: 0 = 50 ms, 1 = 200 ms, 2 = 600 ms, 3 = 50 ms/rotated by 180°, 4 = 200 ms/rotated by 180°, 5 = 600 ms/rotated by 180°, 6 = Measured value display not active. Press the set-button for temporary display of measured value.
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Menu Lock" index=88 id=V_displayProgrammingLock

data type: 8-bit UInteger
allowed values: 0 = Off, 1 = On (display possible), 2 = On (display possible)
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "IO-Link Write Protect" index=89 id=V_ioLinkWriteProtect

data type: 8-bit UInteger
allowed values: 0 = Off, 1 = On (display possible)
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Switch/release point" index=96 id=V_sprp1

data type: 32-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 16-bit UInteger 5672..60415 46591 Switch point
2 0 16-bit UInteger 5396..60139 39679 Release point

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2  
element bit 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "Switch/release point" index=97 id=V_sprp2

data type: 32-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 16-bit UInteger 5672..60415 46591 Switch point
2 0 16-bit UInteger 5396..60139 39679 Release point

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2  
element bit 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "Offset correction" index=104 id=V_cof

data type: 16-bit Integer
allowed values: -5529..5529
default value: 0
access rights: rw

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "Maximum value memory" index=105 id=V_hi

data type: 16-bit UInteger
access rights: ro
dynamic

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "Minimum value memory" index=106 id=V_lo

data type: 16-bit UInteger
access rights: ro
dynamic

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "Damping switching output" index=113 id=V_dap

data type: 16-bit UInteger
allowed values: 0..400
default value: 0
access rights: rw

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "" index=120 id=V_dsp1

data type: 16-bit UInteger
allowed values: 0..500
default value: 0
access rights: rw

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "" index=121 id=V_drp1

data type: 16-bit UInteger
allowed values: 0..500
default value: 0
access rights: rw

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "" index=122 id=V_dsp2

data type: 16-bit UInteger
allowed values: 0..500
default value: 0
access rights: rw

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "" index=123 id=V_drp2

data type: 16-bit UInteger
allowed values: 0..500
default value: 0
access rights: rw

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Observer Menus

Identification Menu
Identification
V_VendorName
V_VendorText
V_ProductName
V_ProductID
V_ProductText
V_SerialNumber
V_FirmwareRevision
V_ApplicationSpecificName, ro

Parameter Menu
Parameters
If V_unit = 0:
Device
V_ioLinkWriteProtect, ro
V_dis, ro
V_unit, ro
V_cof * 3.616964E-05 + 0 bar, ro Dec
V_displayProgrammingLock, ro
If V_unit = 1:
Device
V_ioLinkWriteProtect, ro
V_dis, ro
V_unit, ro
V_cof * 0.0005245961 + 0 psi, ro Dec
V_displayProgrammingLock, ro
If V_unit = 2:
Device
V_ioLinkWriteProtect, ro
V_dis, ro
V_unit, ro
V_cof * 0.003616964 + 0 kPa, ro Dec
V_displayProgrammingLock, ro
If V_unit = 3:
Device
V_ioLinkWriteProtect, ro
V_dis, ro
V_unit, ro
V_cof * 3.616964E-06 + 0 MPa, ro Dec
V_displayProgrammingLock, ro
If V_unit = 4:
Device
V_ioLinkWriteProtect, ro
V_dis, ro
V_unit, ro
V_cof * 0.03616964 + 0 mbar, ro Dec
V_displayProgrammingLock, ro
If V_unit = 5:
Device
V_ioLinkWriteProtect, ro
V_dis, ro
V_unit, ro
V_cof * 0.02712945 + 0 mmHg (0°C), ro Dec
V_displayProgrammingLock, ro
If V_unit = 6:
Device
V_ioLinkWriteProtect, ro
V_dis, ro
V_unit, ro
V_cof * 0.014535 + 0, ro Dec
V_displayProgrammingLock, ro
If V_unit = 7:
Device
V_ioLinkWriteProtect, ro
V_dis, ro
V_unit, ro
V_cof * 0.01452077 + 0 inH2O (4°C), ro Dec
V_displayProgrammingLock, ro
If V_unit = 8:
Device
V_ioLinkWriteProtect, ro
V_dis, ro
V_unit, ro
V_cof * 0.001210066 + 0 ftH2O (4°C), ro Dec
V_displayProgrammingLock, ro
If V_unit = 9:
Device
V_ioLinkWriteProtect, ro
V_dis, ro
V_unit, ro
V_cof * 0.001071001 + 0, ro Dec
V_displayProgrammingLock, ro
If V_unit = 10:
Device
V_ioLinkWriteProtect, ro
V_dis, ro
V_unit, ro
V_cof * 0.001068089 + 0 inHg (0°C), ro Dec
V_displayProgrammingLock, ro
If V_unit = 11:
Device
V_ioLinkWriteProtect, ro
V_dis, ro
V_unit, ro
V_cof * 0.0003691907 + 0, ro Dec
V_displayProgrammingLock, ro
If V_unit = 12:
Device
V_ioLinkWriteProtect, ro
V_dis, ro
V_unit, ro
V_cof * 0.0003688254 + 0, ro Dec
V_displayProgrammingLock, ro
If V_unit = 13:
Device
V_ioLinkWriteProtect, ro
V_dis, ro
V_unit, ro
V_cof * 3.688218E-05 + 0 kgf/cm², ro Dec
V_displayProgrammingLock, ro
outputs
V_pn, ro
V_dap * 0.01 + 0 s, ro Dec
If V_unit = 0:
output 1
V_ou1, ro
V_sprp1.Switch point * 3.616964E-05 + -1.185189 bar, ro Dec
V_sprp1.Release point * 3.616964E-05 + -1.185189 bar, ro Dec
V_dsp1 * 0.1 + 0 s, ro Dec
V_drp1 * 0.1 + 0 s, ro Dec
If V_unit = 1:
output 1
V_ou1, ro
V_sprp1.Switch point * 0.0005245961 + -17.1897 psi, ro Dec
V_sprp1.Release point * 0.0005245961 + -17.1897 psi, ro Dec
V_dsp1 * 0.1 + 0 s, ro Dec
V_drp1 * 0.1 + 0 s, ro Dec
If V_unit = 2:
output 1
V_ou1, ro
V_sprp1.Switch point * 0.003616964 + -118.5189 kPa, ro Dec
V_sprp1.Release point * 0.003616964 + -118.5189 kPa, ro Dec
V_dsp1 * 0.1 + 0 s, ro Dec
V_drp1 * 0.1 + 0 s, ro Dec
If V_unit = 3:
output 1
V_ou1, ro
V_sprp1.Switch point * 3.616964E-06 + -0.1185189 MPa, ro Dec
V_sprp1.Release point * 3.616964E-06 + -0.1185189 MPa, ro Dec
V_dsp1 * 0.1 + 0 s, ro Dec
V_drp1 * 0.1 + 0 s, ro Dec
If V_unit = 4:
output 1
V_ou1, ro
V_sprp1.Switch point * 0.03616964 + -1185.188 mbar, ro Dec
V_sprp1.Release point * 0.03616964 + -1185.188 mbar, ro Dec
V_dsp1 * 0.1 + 0 s, ro Dec
V_drp1 * 0.1 + 0 s, ro Dec
If V_unit = 5:
output 1
V_ou1, ro
V_sprp1.Switch point * 0.02712945 + -888.9644 mmHg (0°C), ro Dec
V_sprp1.Release point * 0.02712945 + -888.9644 mmHg (0°C), ro Dec
V_dsp1 * 0.1 + 0 s, ro Dec
V_drp1 * 0.1 + 0 s, ro Dec
If V_unit = 6:
output 1
V_ou1, ro
V_sprp1.Switch point * 0.014535 + -476.2757, ro Dec
V_sprp1.Release point * 0.014535 + -476.2757, ro Dec
V_dsp1 * 0.1 + 0 s, ro Dec
V_drp1 * 0.1 + 0 s, ro Dec
If V_unit = 7:
output 1
V_ou1, ro
V_sprp1.Switch point * 0.01452077 + -475.8094 inH2O (4°C), ro Dec
V_sprp1.Release point * 0.01452077 + -475.8094 inH2O (4°C), ro Dec
V_dsp1 * 0.1 + 0 s, ro Dec
V_drp1 * 0.1 + 0 s, ro Dec
If V_unit = 8:
output 1
V_ou1, ro
V_sprp1.Switch point * 0.001210066 + -39.65084 ftH2O (4°C), ro Dec
V_sprp1.Release point * 0.001210066 + -39.65084 ftH2O (4°C), ro Dec
V_dsp1 * 0.1 + 0 s, ro Dec
V_drp1 * 0.1 + 0 s, ro Dec
If V_unit = 9:
output 1
V_ou1, ro
V_sprp1.Switch point * 0.001071001 + -35.09402, ro Dec
V_sprp1.Release point * 0.001071001 + -35.09402, ro Dec
V_dsp1 * 0.1 + 0 s, ro Dec
V_drp1 * 0.1 + 0 s, ro Dec
If V_unit = 10:
output 1
V_ou1, ro
V_sprp1.Switch point * 0.001068089 + -34.99862 inHg (0°C), ro Dec
V_sprp1.Release point * 0.001068089 + -34.99862 inHg (0°C), ro Dec
V_dsp1 * 0.1 + 0 s, ro Dec
V_drp1 * 0.1 + 0 s, ro Dec
If V_unit = 11:
output 1
V_ou1, ro
V_sprp1.Switch point * 0.0003691907 + -12.09746, ro Dec
V_sprp1.Release point * 0.0003691907 + -12.09746, ro Dec
V_dsp1 * 0.1 + 0 s, ro Dec
V_drp1 * 0.1 + 0 s, ro Dec
If V_unit = 12:
output 1
V_ou1, ro
V_sprp1.Switch point * 0.0003688254 + -12.08549, ro Dec
V_sprp1.Release point * 0.0003688254 + -12.08549, ro Dec
V_dsp1 * 0.1 + 0 s, ro Dec
V_drp1 * 0.1 + 0 s, ro Dec
If V_unit = 13:
output 1
V_ou1, ro
V_sprp1.Switch point * 3.688218E-05 + -1.208537 kgf/cm², ro Dec
V_sprp1.Release point * 3.688218E-05 + -1.208537 kgf/cm², ro Dec
V_dsp1 * 0.1 + 0 s, ro Dec
V_drp1 * 0.1 + 0 s, ro Dec
If V_unit = 0:
output 2
V_ou2, ro
V_sprp2.Switch point * 3.616964E-05 + -1.185189 bar, ro Dec
V_sprp2.Release point * 3.616964E-05 + -1.185189 bar, ro Dec
V_dsp2 * 0.1 + 0 s, ro Dec
V_drp2 * 0.1 + 0 s, ro Dec
If V_unit = 1:
output 2
V_ou2, ro
V_sprp2.Switch point * 0.0005245961 + -17.1897 psi, ro Dec
V_sprp2.Release point * 0.0005245961 + -17.1897 psi, ro Dec
V_dsp2 * 0.1 + 0 s, ro Dec
V_drp2 * 0.1 + 0 s, ro Dec
If V_unit = 2:
output 2
V_ou2, ro
V_sprp2.Switch point * 0.003616964 + -118.5189 kPa, ro Dec
V_sprp2.Release point * 0.003616964 + -118.5189 kPa, ro Dec
V_dsp2 * 0.1 + 0 s, ro Dec
V_drp2 * 0.1 + 0 s, ro Dec
If V_unit = 3:
output 2
V_ou2, ro
V_sprp2.Switch point * 3.616964E-06 + -0.1185189 MPa, ro Dec
V_sprp2.Release point * 3.616964E-06 + -0.1185189 MPa, ro Dec
V_dsp2 * 0.1 + 0 s, ro Dec
V_drp2 * 0.1 + 0 s, ro Dec
If V_unit = 4:
output 2
V_ou2, ro
V_sprp2.Switch point * 0.03616964 + -1185.188 mbar, ro Dec
V_sprp2.Release point * 0.03616964 + -1185.188 mbar, ro Dec
V_dsp2 * 0.1 + 0 s, ro Dec
V_drp2 * 0.1 + 0 s, ro Dec
If V_unit = 5:
output 2
V_ou2, ro
V_sprp2.Switch point * 0.02712945 + -888.9644 mmHg (0°C), ro Dec
V_sprp2.Release point * 0.02712945 + -888.9644 mmHg (0°C), ro Dec
V_dsp2 * 0.1 + 0 s, ro Dec
V_drp2 * 0.1 + 0 s, ro Dec
If V_unit = 6:
output 2
V_ou2, ro
V_sprp2.Switch point * 0.014535 + -476.2757, ro Dec
V_sprp2.Release point * 0.014535 + -476.2757, ro Dec
V_dsp2 * 0.1 + 0 s, ro Dec
V_drp2 * 0.1 + 0 s, ro Dec
If V_unit = 7:
output 2
V_ou2, ro
V_sprp2.Switch point * 0.01452077 + -475.8094 inH2O (4°C), ro Dec
V_sprp2.Release point * 0.01452077 + -475.8094 inH2O (4°C), ro Dec
V_dsp2 * 0.1 + 0 s, ro Dec
V_drp2 * 0.1 + 0 s, ro Dec
If V_unit = 8:
output 2
V_ou2, ro
V_sprp2.Switch point * 0.001210066 + -39.65084 ftH2O (4°C), ro Dec
V_sprp2.Release point * 0.001210066 + -39.65084 ftH2O (4°C), ro Dec
V_dsp2 * 0.1 + 0 s, ro Dec
V_drp2 * 0.1 + 0 s, ro Dec
If V_unit = 9:
output 2
V_ou2, ro
V_sprp2.Switch point * 0.001071001 + -35.09402, ro Dec
V_sprp2.Release point * 0.001071001 + -35.09402, ro Dec
V_dsp2 * 0.1 + 0 s, ro Dec
V_drp2 * 0.1 + 0 s, ro Dec
If V_unit = 10:
output 2
V_ou2, ro
V_sprp2.Switch point * 0.001068089 + -34.99862 inHg (0°C), ro Dec
V_sprp2.Release point * 0.001068089 + -34.99862 inHg (0°C), ro Dec
V_dsp2 * 0.1 + 0 s, ro Dec
V_drp2 * 0.1 + 0 s, ro Dec
If V_unit = 11:
output 2
V_ou2, ro
V_sprp2.Switch point * 0.0003691907 + -12.09746, ro Dec
V_sprp2.Release point * 0.0003691907 + -12.09746, ro Dec
V_dsp2 * 0.1 + 0 s, ro Dec
V_drp2 * 0.1 + 0 s, ro Dec
If V_unit = 12:
output 2
V_ou2, ro
V_sprp2.Switch point * 0.0003688254 + -12.08549, ro Dec
V_sprp2.Release point * 0.0003688254 + -12.08549, ro Dec
V_dsp2 * 0.1 + 0 s, ro Dec
V_drp2 * 0.1 + 0 s, ro Dec
If V_unit = 13:
output 2
V_ou2, ro
V_sprp2.Switch point * 3.688218E-05 + -1.208537 kgf/cm², ro Dec
V_sprp2.Release point * 3.688218E-05 + -1.208537 kgf/cm², ro Dec
V_dsp2 * 0.1 + 0 s, ro Dec
V_drp2 * 0.1 + 0 s, ro Dec

Observation Menu
Observation
If V_unit = 0:
Process value
V_ProcessDataIn.1 * 0.0001446864 + -1.185199 bar, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 1:
Process value
V_ProcessDataIn.1 * 0.002098498 + -17.18985 psi, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 2:
Process value
V_ProcessDataIn.1 * 0.01446864 + -118.5199 kPa, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 3:
Process value
V_ProcessDataIn.1 * 1.446864E-05 + -0.1185199 MPa, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 4:
Process value
V_ProcessDataIn.1 * 0.1446864 + -1185.199 mbar, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 5:
Process value
V_ProcessDataIn.1 * 0.1085237 + -888.9719 mmHg (0°C), ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 6:
Process value
V_ProcessDataIn.1 * 0.05814317 + -476.2798, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 7:
Process value
V_ProcessDataIn.1 * 0.05808623 + -475.8134 inH2O (4°C), ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 8:
Process value
V_ProcessDataIn.1 * 0.004840527 + -39.65117 ftH2O (4°C), ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 9:
Process value
V_ProcessDataIn.1 * 0.004284237 + -35.09432, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 10:
Process value
V_ProcessDataIn.1 * 0.004272589 + -34.99891 inHg (0°C), ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 11:
Process value
V_ProcessDataIn.1 * 0.001476843 + -12.09756, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 12:
Process value
V_ProcessDataIn.1 * 0.001475382 + -12.08559, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 13:
Process value
V_ProcessDataIn.1 * 0.0001475367 + -1.208547 kgf/cm², ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin

Diagnosis Menu
Diagnosis
If V_unit = 0:
 
V_lo * 3.616964E-05 + -1.185189 bar, ro Dec
V_hi * 3.616964E-05 + -1.185189 bar, ro Dec
If V_unit = 1:
 
V_lo * 0.0005245961 + -17.1897 psi, ro Dec
V_hi * 0.0005245961 + -17.1897 psi, ro Dec
If V_unit = 2:
 
V_lo * 0.003616964 + -118.5189 kPa, ro Dec
V_hi * 0.003616964 + -118.5189 kPa, ro Dec
If V_unit = 3:
 
V_lo * 3.616964E-06 + -0.1185189 MPa, ro Dec
V_hi * 3.616964E-06 + -0.1185189 MPa, ro Dec
If V_unit = 4:
 
V_lo * 0.03616964 + -1185.188 mbar, ro Dec
V_hi * 0.03616964 + -1185.188 mbar, ro Dec
If V_unit = 5:
 
V_lo * 0.02712945 + -888.9644 mmHg (0°C), ro Dec
V_hi * 0.02712945 + -888.9644 mmHg (0°C), ro Dec
If V_unit = 6:
 
V_lo * 0.014535 + -476.2757, ro Dec
V_hi * 0.014535 + -476.2757, ro Dec
If V_unit = 7:
 
V_lo * 0.01452077 + -475.8094 inH2O (4°C), ro Dec
V_hi * 0.01452077 + -475.8094 inH2O (4°C), ro Dec
If V_unit = 8:
 
V_lo * 0.001210066 + -39.65084 ftH2O (4°C), ro Dec
V_hi * 0.001210066 + -39.65084 ftH2O (4°C), ro Dec
If V_unit = 9:
 
V_lo * 0.001071001 + -35.09402, ro Dec
V_hi * 0.001071001 + -35.09402, ro Dec
If V_unit = 10:
 
V_lo * 0.001068089 + -34.99862 inHg (0°C), ro Dec
V_hi * 0.001068089 + -34.99862 inHg (0°C), ro Dec
If V_unit = 11:
 
V_lo * 0.0003691907 + -12.09746, ro Dec
V_hi * 0.0003691907 + -12.09746, ro Dec
If V_unit = 12:
 
V_lo * 0.0003688254 + -12.08549, ro Dec
V_hi * 0.0003688254 + -12.08549, ro Dec
If V_unit = 13:
 
V_lo * 3.688218E-05 + -1.208537 kgf/cm², ro Dec
V_hi * 3.688218E-05 + -1.208537 kgf/cm², ro Dec

Maintenance Menus

Identification Menu
Identification
V_VendorName
V_VendorText
V_ProductName
V_ProductID
V_ProductText
V_SerialNumber
V_FirmwareRevision
V_ApplicationSpecificName, rw

Parameter Menu
Parameters
If V_unit = 0:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 3.616964E-05 + 0 bar, rw Dec
V_displayProgrammingLock, rw
If V_unit = 1:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 0.0005245961 + 0 psi, rw Dec
V_displayProgrammingLock, rw
If V_unit = 2:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 0.003616964 + 0 kPa, rw Dec
V_displayProgrammingLock, rw
If V_unit = 3:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 3.616964E-06 + 0 MPa, rw Dec
V_displayProgrammingLock, rw
If V_unit = 4:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 0.03616964 + 0 mbar, rw Dec
V_displayProgrammingLock, rw
If V_unit = 5:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 0.02712945 + 0 mmHg (0°C), rw Dec
V_displayProgrammingLock, rw
If V_unit = 6:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 0.014535 + 0, rw Dec
V_displayProgrammingLock, rw
If V_unit = 7:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 0.01452077 + 0 inH2O (4°C), rw Dec
V_displayProgrammingLock, rw
If V_unit = 8:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 0.001210066 + 0 ftH2O (4°C), rw Dec
V_displayProgrammingLock, rw
If V_unit = 9:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 0.001071001 + 0, rw Dec
V_displayProgrammingLock, rw
If V_unit = 10:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 0.001068089 + 0 inHg (0°C), rw Dec
V_displayProgrammingLock, rw
If V_unit = 11:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 0.0003691907 + 0, rw Dec
V_displayProgrammingLock, rw
If V_unit = 12:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 0.0003688254 + 0, rw Dec
V_displayProgrammingLock, rw
If V_unit = 13:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 3.688218E-05 + 0 kgf/cm², rw Dec
V_displayProgrammingLock, rw
outputs
V_pn, rw
V_dap * 0.01 + 0 s, rw Dec
If V_unit = 0:
output 1
V_ou1, rw
V_sprp1.Switch point * 3.616964E-05 + -1.185189 bar, rw Dec
V_sprp1.Release point * 3.616964E-05 + -1.185189 bar, rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 1:
output 1
V_ou1, rw
V_sprp1.Switch point * 0.0005245961 + -17.1897 psi, rw Dec
V_sprp1.Release point * 0.0005245961 + -17.1897 psi, rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 2:
output 1
V_ou1, rw
V_sprp1.Switch point * 0.003616964 + -118.5189 kPa, rw Dec
V_sprp1.Release point * 0.003616964 + -118.5189 kPa, rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 3:
output 1
V_ou1, rw
V_sprp1.Switch point * 3.616964E-06 + -0.1185189 MPa, rw Dec
V_sprp1.Release point * 3.616964E-06 + -0.1185189 MPa, rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 4:
output 1
V_ou1, rw
V_sprp1.Switch point * 0.03616964 + -1185.188 mbar, rw Dec
V_sprp1.Release point * 0.03616964 + -1185.188 mbar, rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 5:
output 1
V_ou1, rw
V_sprp1.Switch point * 0.02712945 + -888.9644 mmHg (0°C), rw Dec
V_sprp1.Release point * 0.02712945 + -888.9644 mmHg (0°C), rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 6:
output 1
V_ou1, rw
V_sprp1.Switch point * 0.014535 + -476.2757, rw Dec
V_sprp1.Release point * 0.014535 + -476.2757, rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 7:
output 1
V_ou1, rw
V_sprp1.Switch point * 0.01452077 + -475.8094 inH2O (4°C), rw Dec
V_sprp1.Release point * 0.01452077 + -475.8094 inH2O (4°C), rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 8:
output 1
V_ou1, rw
V_sprp1.Switch point * 0.001210066 + -39.65084 ftH2O (4°C), rw Dec
V_sprp1.Release point * 0.001210066 + -39.65084 ftH2O (4°C), rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 9:
output 1
V_ou1, rw
V_sprp1.Switch point * 0.001071001 + -35.09402, rw Dec
V_sprp1.Release point * 0.001071001 + -35.09402, rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 10:
output 1
V_ou1, rw
V_sprp1.Switch point * 0.001068089 + -34.99862 inHg (0°C), rw Dec
V_sprp1.Release point * 0.001068089 + -34.99862 inHg (0°C), rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 11:
output 1
V_ou1, rw
V_sprp1.Switch point * 0.0003691907 + -12.09746, rw Dec
V_sprp1.Release point * 0.0003691907 + -12.09746, rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 12:
output 1
V_ou1, rw
V_sprp1.Switch point * 0.0003688254 + -12.08549, rw Dec
V_sprp1.Release point * 0.0003688254 + -12.08549, rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 13:
output 1
V_ou1, rw
V_sprp1.Switch point * 3.688218E-05 + -1.208537 kgf/cm², rw Dec
V_sprp1.Release point * 3.688218E-05 + -1.208537 kgf/cm², rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 0:
output 2
V_ou2, rw
V_sprp2.Switch point * 3.616964E-05 + -1.185189 bar, rw Dec
V_sprp2.Release point * 3.616964E-05 + -1.185189 bar, rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 1:
output 2
V_ou2, rw
V_sprp2.Switch point * 0.0005245961 + -17.1897 psi, rw Dec
V_sprp2.Release point * 0.0005245961 + -17.1897 psi, rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 2:
output 2
V_ou2, rw
V_sprp2.Switch point * 0.003616964 + -118.5189 kPa, rw Dec
V_sprp2.Release point * 0.003616964 + -118.5189 kPa, rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 3:
output 2
V_ou2, rw
V_sprp2.Switch point * 3.616964E-06 + -0.1185189 MPa, rw Dec
V_sprp2.Release point * 3.616964E-06 + -0.1185189 MPa, rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 4:
output 2
V_ou2, rw
V_sprp2.Switch point * 0.03616964 + -1185.188 mbar, rw Dec
V_sprp2.Release point * 0.03616964 + -1185.188 mbar, rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 5:
output 2
V_ou2, rw
V_sprp2.Switch point * 0.02712945 + -888.9644 mmHg (0°C), rw Dec
V_sprp2.Release point * 0.02712945 + -888.9644 mmHg (0°C), rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 6:
output 2
V_ou2, rw
V_sprp2.Switch point * 0.014535 + -476.2757, rw Dec
V_sprp2.Release point * 0.014535 + -476.2757, rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 7:
output 2
V_ou2, rw
V_sprp2.Switch point * 0.01452077 + -475.8094 inH2O (4°C), rw Dec
V_sprp2.Release point * 0.01452077 + -475.8094 inH2O (4°C), rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 8:
output 2
V_ou2, rw
V_sprp2.Switch point * 0.001210066 + -39.65084 ftH2O (4°C), rw Dec
V_sprp2.Release point * 0.001210066 + -39.65084 ftH2O (4°C), rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 9:
output 2
V_ou2, rw
V_sprp2.Switch point * 0.001071001 + -35.09402, rw Dec
V_sprp2.Release point * 0.001071001 + -35.09402, rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 10:
output 2
V_ou2, rw
V_sprp2.Switch point * 0.001068089 + -34.99862 inHg (0°C), rw Dec
V_sprp2.Release point * 0.001068089 + -34.99862 inHg (0°C), rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 11:
output 2
V_ou2, rw
V_sprp2.Switch point * 0.0003691907 + -12.09746, rw Dec
V_sprp2.Release point * 0.0003691907 + -12.09746, rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 12:
output 2
V_ou2, rw
V_sprp2.Switch point * 0.0003688254 + -12.08549, rw Dec
V_sprp2.Release point * 0.0003688254 + -12.08549, rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 13:
output 2
V_ou2, rw
V_sprp2.Switch point * 3.688218E-05 + -1.208537 kgf/cm², rw Dec
V_sprp2.Release point * 3.688218E-05 + -1.208537 kgf/cm², rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec

Observation Menu
Observation
If V_unit = 0:
Process value
V_ProcessDataIn.1 * 0.0001446864 + -1.185199 bar, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 1:
Process value
V_ProcessDataIn.1 * 0.002098498 + -17.18985 psi, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 2:
Process value
V_ProcessDataIn.1 * 0.01446864 + -118.5199 kPa, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 3:
Process value
V_ProcessDataIn.1 * 1.446864E-05 + -0.1185199 MPa, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 4:
Process value
V_ProcessDataIn.1 * 0.1446864 + -1185.199 mbar, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 5:
Process value
V_ProcessDataIn.1 * 0.1085237 + -888.9719 mmHg (0°C), ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 6:
Process value
V_ProcessDataIn.1 * 0.05814317 + -476.2798, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 7:
Process value
V_ProcessDataIn.1 * 0.05808623 + -475.8134 inH2O (4°C), ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 8:
Process value
V_ProcessDataIn.1 * 0.004840527 + -39.65117 ftH2O (4°C), ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 9:
Process value
V_ProcessDataIn.1 * 0.004284237 + -35.09432, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 10:
Process value
V_ProcessDataIn.1 * 0.004272589 + -34.99891 inHg (0°C), ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 11:
Process value
V_ProcessDataIn.1 * 0.001476843 + -12.09756, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 12:
Process value
V_ProcessDataIn.1 * 0.001475382 + -12.08559, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 13:
Process value
V_ProcessDataIn.1 * 0.0001475367 + -1.208547 kgf/cm², ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin

Diagnosis Menu
Diagnosis
If V_unit = 0:
 
V_lo * 3.616964E-05 + -1.185189 bar, ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 3.616964E-05 + -1.185189 bar, ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 1:
 
V_lo * 0.0005245961 + -17.1897 psi, ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 0.0005245961 + -17.1897 psi, ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 2:
 
V_lo * 0.003616964 + -118.5189 kPa, ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 0.003616964 + -118.5189 kPa, ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 3:
 
V_lo * 3.616964E-06 + -0.1185189 MPa, ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 3.616964E-06 + -0.1185189 MPa, ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 4:
 
V_lo * 0.03616964 + -1185.188 mbar, ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 0.03616964 + -1185.188 mbar, ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 5:
 
V_lo * 0.02712945 + -888.9644 mmHg (0°C), ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 0.02712945 + -888.9644 mmHg (0°C), ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 6:
 
V_lo * 0.014535 + -476.2757, ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 0.014535 + -476.2757, ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 7:
 
V_lo * 0.01452077 + -475.8094 inH2O (4°C), ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 0.01452077 + -475.8094 inH2O (4°C), ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 8:
 
V_lo * 0.001210066 + -39.65084 ftH2O (4°C), ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 0.001210066 + -39.65084 ftH2O (4°C), ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 9:
 
V_lo * 0.001071001 + -35.09402, ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 0.001071001 + -35.09402, ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 10:
 
V_lo * 0.001068089 + -34.99862 inHg (0°C), ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 0.001068089 + -34.99862 inHg (0°C), ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 11:
 
V_lo * 0.0003691907 + -12.09746, ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 0.0003691907 + -12.09746, ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 12:
 
V_lo * 0.0003688254 + -12.08549, ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 0.0003688254 + -12.08549, ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 13:
 
V_lo * 3.688218E-05 + -1.208537 kgf/cm², ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 3.688218E-05 + -1.208537 kgf/cm², ro Dec
V_MySystemCommand, wo Button:=1

Specialist Menus

Identification Menu
Identification
V_VendorName
V_VendorText
V_ProductName
V_ProductID
V_ProductText
V_SerialNumber
V_FirmwareRevision
V_ApplicationSpecificName, rw

Parameter Menu
Parameters
If V_unit = 0:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 3.616964E-05 + 0 bar, rw Dec
V_displayProgrammingLock, rw
If V_unit = 1:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 0.0005245961 + 0 psi, rw Dec
V_displayProgrammingLock, rw
If V_unit = 2:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 0.003616964 + 0 kPa, rw Dec
V_displayProgrammingLock, rw
If V_unit = 3:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 3.616964E-06 + 0 MPa, rw Dec
V_displayProgrammingLock, rw
If V_unit = 4:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 0.03616964 + 0 mbar, rw Dec
V_displayProgrammingLock, rw
If V_unit = 5:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 0.02712945 + 0 mmHg (0°C), rw Dec
V_displayProgrammingLock, rw
If V_unit = 6:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 0.014535 + 0, rw Dec
V_displayProgrammingLock, rw
If V_unit = 7:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 0.01452077 + 0 inH2O (4°C), rw Dec
V_displayProgrammingLock, rw
If V_unit = 8:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 0.001210066 + 0 ftH2O (4°C), rw Dec
V_displayProgrammingLock, rw
If V_unit = 9:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 0.001071001 + 0, rw Dec
V_displayProgrammingLock, rw
If V_unit = 10:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 0.001068089 + 0 inHg (0°C), rw Dec
V_displayProgrammingLock, rw
If V_unit = 11:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 0.0003691907 + 0, rw Dec
V_displayProgrammingLock, rw
If V_unit = 12:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 0.0003688254 + 0, rw Dec
V_displayProgrammingLock, rw
If V_unit = 13:
Device
V_ioLinkWriteProtect, rw
V_MySystemCommand, wo Button:=0
V_MySystemCommand, wo Button:=3
V_dis, rw
V_unit, rw
V_cof * 3.688218E-05 + 0 kgf/cm², rw Dec
V_displayProgrammingLock, rw
outputs
V_pn, rw
V_dap * 0.01 + 0 s, rw Dec
If V_unit = 0:
output 1
V_ou1, rw
V_sprp1.Switch point * 3.616964E-05 + -1.185189 bar, rw Dec
V_sprp1.Release point * 3.616964E-05 + -1.185189 bar, rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 1:
output 1
V_ou1, rw
V_sprp1.Switch point * 0.0005245961 + -17.1897 psi, rw Dec
V_sprp1.Release point * 0.0005245961 + -17.1897 psi, rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 2:
output 1
V_ou1, rw
V_sprp1.Switch point * 0.003616964 + -118.5189 kPa, rw Dec
V_sprp1.Release point * 0.003616964 + -118.5189 kPa, rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 3:
output 1
V_ou1, rw
V_sprp1.Switch point * 3.616964E-06 + -0.1185189 MPa, rw Dec
V_sprp1.Release point * 3.616964E-06 + -0.1185189 MPa, rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 4:
output 1
V_ou1, rw
V_sprp1.Switch point * 0.03616964 + -1185.188 mbar, rw Dec
V_sprp1.Release point * 0.03616964 + -1185.188 mbar, rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 5:
output 1
V_ou1, rw
V_sprp1.Switch point * 0.02712945 + -888.9644 mmHg (0°C), rw Dec
V_sprp1.Release point * 0.02712945 + -888.9644 mmHg (0°C), rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 6:
output 1
V_ou1, rw
V_sprp1.Switch point * 0.014535 + -476.2757, rw Dec
V_sprp1.Release point * 0.014535 + -476.2757, rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 7:
output 1
V_ou1, rw
V_sprp1.Switch point * 0.01452077 + -475.8094 inH2O (4°C), rw Dec
V_sprp1.Release point * 0.01452077 + -475.8094 inH2O (4°C), rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 8:
output 1
V_ou1, rw
V_sprp1.Switch point * 0.001210066 + -39.65084 ftH2O (4°C), rw Dec
V_sprp1.Release point * 0.001210066 + -39.65084 ftH2O (4°C), rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 9:
output 1
V_ou1, rw
V_sprp1.Switch point * 0.001071001 + -35.09402, rw Dec
V_sprp1.Release point * 0.001071001 + -35.09402, rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 10:
output 1
V_ou1, rw
V_sprp1.Switch point * 0.001068089 + -34.99862 inHg (0°C), rw Dec
V_sprp1.Release point * 0.001068089 + -34.99862 inHg (0°C), rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 11:
output 1
V_ou1, rw
V_sprp1.Switch point * 0.0003691907 + -12.09746, rw Dec
V_sprp1.Release point * 0.0003691907 + -12.09746, rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 12:
output 1
V_ou1, rw
V_sprp1.Switch point * 0.0003688254 + -12.08549, rw Dec
V_sprp1.Release point * 0.0003688254 + -12.08549, rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 13:
output 1
V_ou1, rw
V_sprp1.Switch point * 3.688218E-05 + -1.208537 kgf/cm², rw Dec
V_sprp1.Release point * 3.688218E-05 + -1.208537 kgf/cm², rw Dec
V_dsp1 * 0.1 + 0 s, rw Dec
V_drp1 * 0.1 + 0 s, rw Dec
If V_unit = 0:
output 2
V_ou2, rw
V_sprp2.Switch point * 3.616964E-05 + -1.185189 bar, rw Dec
V_sprp2.Release point * 3.616964E-05 + -1.185189 bar, rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 1:
output 2
V_ou2, rw
V_sprp2.Switch point * 0.0005245961 + -17.1897 psi, rw Dec
V_sprp2.Release point * 0.0005245961 + -17.1897 psi, rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 2:
output 2
V_ou2, rw
V_sprp2.Switch point * 0.003616964 + -118.5189 kPa, rw Dec
V_sprp2.Release point * 0.003616964 + -118.5189 kPa, rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 3:
output 2
V_ou2, rw
V_sprp2.Switch point * 3.616964E-06 + -0.1185189 MPa, rw Dec
V_sprp2.Release point * 3.616964E-06 + -0.1185189 MPa, rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 4:
output 2
V_ou2, rw
V_sprp2.Switch point * 0.03616964 + -1185.188 mbar, rw Dec
V_sprp2.Release point * 0.03616964 + -1185.188 mbar, rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 5:
output 2
V_ou2, rw
V_sprp2.Switch point * 0.02712945 + -888.9644 mmHg (0°C), rw Dec
V_sprp2.Release point * 0.02712945 + -888.9644 mmHg (0°C), rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 6:
output 2
V_ou2, rw
V_sprp2.Switch point * 0.014535 + -476.2757, rw Dec
V_sprp2.Release point * 0.014535 + -476.2757, rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 7:
output 2
V_ou2, rw
V_sprp2.Switch point * 0.01452077 + -475.8094 inH2O (4°C), rw Dec
V_sprp2.Release point * 0.01452077 + -475.8094 inH2O (4°C), rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 8:
output 2
V_ou2, rw
V_sprp2.Switch point * 0.001210066 + -39.65084 ftH2O (4°C), rw Dec
V_sprp2.Release point * 0.001210066 + -39.65084 ftH2O (4°C), rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 9:
output 2
V_ou2, rw
V_sprp2.Switch point * 0.001071001 + -35.09402, rw Dec
V_sprp2.Release point * 0.001071001 + -35.09402, rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 10:
output 2
V_ou2, rw
V_sprp2.Switch point * 0.001068089 + -34.99862 inHg (0°C), rw Dec
V_sprp2.Release point * 0.001068089 + -34.99862 inHg (0°C), rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 11:
output 2
V_ou2, rw
V_sprp2.Switch point * 0.0003691907 + -12.09746, rw Dec
V_sprp2.Release point * 0.0003691907 + -12.09746, rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 12:
output 2
V_ou2, rw
V_sprp2.Switch point * 0.0003688254 + -12.08549, rw Dec
V_sprp2.Release point * 0.0003688254 + -12.08549, rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec
If V_unit = 13:
output 2
V_ou2, rw
V_sprp2.Switch point * 3.688218E-05 + -1.208537 kgf/cm², rw Dec
V_sprp2.Release point * 3.688218E-05 + -1.208537 kgf/cm², rw Dec
V_dsp2 * 0.1 + 0 s, rw Dec
V_drp2 * 0.1 + 0 s, rw Dec

Observation Menu
Observation
If V_unit = 0:
Process value
V_ProcessDataIn.1 * 0.0001446864 + -1.185199 bar, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 1:
Process value
V_ProcessDataIn.1 * 0.002098498 + -17.18985 psi, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 2:
Process value
V_ProcessDataIn.1 * 0.01446864 + -118.5199 kPa, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 3:
Process value
V_ProcessDataIn.1 * 1.446864E-05 + -0.1185199 MPa, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 4:
Process value
V_ProcessDataIn.1 * 0.1446864 + -1185.199 mbar, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 5:
Process value
V_ProcessDataIn.1 * 0.1085237 + -888.9719 mmHg (0°C), ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 6:
Process value
V_ProcessDataIn.1 * 0.05814317 + -476.2798, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 7:
Process value
V_ProcessDataIn.1 * 0.05808623 + -475.8134 inH2O (4°C), ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 8:
Process value
V_ProcessDataIn.1 * 0.004840527 + -39.65117 ftH2O (4°C), ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 9:
Process value
V_ProcessDataIn.1 * 0.004284237 + -35.09432, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 10:
Process value
V_ProcessDataIn.1 * 0.004272589 + -34.99891 inHg (0°C), ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 11:
Process value
V_ProcessDataIn.1 * 0.001476843 + -12.09756, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 12:
Process value
V_ProcessDataIn.1 * 0.001475382 + -12.08559, ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin
If V_unit = 13:
Process value
V_ProcessDataIn.1 * 0.0001475367 + -1.208547 kgf/cm², ro Dec
V_ProcessDataIn.2, ro Bin
V_ProcessDataIn.3, ro Bin

Diagnosis Menu
Diagnosis
If V_unit = 0:
 
V_lo * 3.616964E-05 + -1.185189 bar, ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 3.616964E-05 + -1.185189 bar, ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 1:
 
V_lo * 0.0005245961 + -17.1897 psi, ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 0.0005245961 + -17.1897 psi, ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 2:
 
V_lo * 0.003616964 + -118.5189 kPa, ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 0.003616964 + -118.5189 kPa, ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 3:
 
V_lo * 3.616964E-06 + -0.1185189 MPa, ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 3.616964E-06 + -0.1185189 MPa, ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 4:
 
V_lo * 0.03616964 + -1185.188 mbar, ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 0.03616964 + -1185.188 mbar, ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 5:
 
V_lo * 0.02712945 + -888.9644 mmHg (0°C), ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 0.02712945 + -888.9644 mmHg (0°C), ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 6:
 
V_lo * 0.014535 + -476.2757, ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 0.014535 + -476.2757, ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 7:
 
V_lo * 0.01452077 + -475.8094 inH2O (4°C), ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 0.01452077 + -475.8094 inH2O (4°C), ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 8:
 
V_lo * 0.001210066 + -39.65084 ftH2O (4°C), ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 0.001210066 + -39.65084 ftH2O (4°C), ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 9:
 
V_lo * 0.001071001 + -35.09402, ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 0.001071001 + -35.09402, ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 10:
 
V_lo * 0.001068089 + -34.99862 inHg (0°C), ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 0.001068089 + -34.99862 inHg (0°C), ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 11:
 
V_lo * 0.0003691907 + -12.09746, ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 0.0003691907 + -12.09746, ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 12:
 
V_lo * 0.0003688254 + -12.08549, ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 0.0003688254 + -12.08549, ro Dec
V_MySystemCommand, wo Button:=1
If V_unit = 13:
 
V_lo * 3.688218E-05 + -1.208537 kgf/cm², ro Dec
V_MySystemCommand, wo Button:=2
V_hi * 3.688218E-05 + -1.208537 kgf/cm², ro Dec
V_MySystemCommand, wo Button:=1

Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.