| PS Series |
| Vendor ID |
317 (0x013d) |
 |
| Vendor Name |
Turck |
| Vendor Text |
Turck |
| Vendor URL |
http://www.turck.com |
| Device ID |
65792 (0x010100) |
| Communication |
| IO-Link Revision |
V1.0 |
| Transmission Rate | 38400 bit/s (COM2) |
| Minimum Cycle Time |
2 ms |
| SIO Mode Supported |
yes |
| Device Variant |
PS01VR-401-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...0 bar/-14,5...0 psi
Admissable rel. press.: 3 bar/43,5 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/4" female thread
|
| Product ID |
6832100 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS01VR-402-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...0 bar/-14,5...0 psi
Admissable rel. press.: 3 bar/43,5 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1/4"-18NPT female thread
|
| Product ID |
6832140 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS01VR-403-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...0 bar/-14,5...0 psi
Admissable rel. press.: 3 bar/43,5 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1/4"-18NPT male thread
|
| Product ID |
6832180 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS01VR-404-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...0 bar/-14,5...0 psi
Admissable rel. press.: 3 bar/43,5 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/4" male thread
|
| Product ID |
6832200 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS01VR-501-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...0 bar/-14,5...0 psi
Admissable rel. press.: 3 bar/43,5 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/4" female thread, rotatable
|
| Product ID |
6832220 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS01VR-502-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...0 bar/-14,5...0 psi
Admissable rel. press.: 3 bar/43,5 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1/4"-18NPT female thread, rotatable
|
| Product ID |
6832260 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS01VR-503-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...0 bar/-14,5...0 psi
Admissable rel. press.: 3 bar/43,5 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1/4"-18NPT male thread, rotatable
|
| Product ID |
6832280 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS01VR-504-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...0 bar/-14,5...0 psi
Admissable rel. press.: 3 bar/43,5 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/4" male thread, rotatable
|
| Product ID |
6832300 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS01VR-508-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...0 bar/-14,5...0 psi
Admissable rel. press.: 3 bar/43,5 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/2" male thread manometer connection, rotatable
|
| Product ID |
6832340 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS01VR-606-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...0 bar/-14,5...0 psi
Admissable rel. press.: 3 bar/43,5 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G3/4" male thread front flush, pressure membrane fitting
|
| Product ID |
6832380 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS01VR-607-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...0 bar/-14,5...0 psi
Admissable rel. press.: 3 bar/43,5 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1 1/2" tri-clamp, pressure membrane fitting
|
| Product ID |
6832420 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS01VR-505-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...0 bar/-14,5...0 psi
Admissable rel. press.: 3 bar/43,5 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 7/16" UNF male thread, rotatable
|
| Product ID |
6832851 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS01VR-510-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...0 bar/-14,5...0 psi
Admissable rel. press.: 3 bar/43,5 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: R1/4" male thread, rotatable
|
| Product ID |
6832913 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS01VR-511-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...0 bar/-14,5...0 psi
Admissable rel. press.: 3 bar/43,5 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: R1/4" female thread, rotatable
|
| Product ID |
6832964 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS01VR-609-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...0 bar/-14,5...0 psi
Admissable rel. press.: 3 bar/43,5 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/2" male thread front flush, pressure membrane fitting
|
| Product ID |
6833046 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS01VR-607-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...0 bar/-14,5...0 psi
Admissable rel. press.: 3 bar/43,5 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1 1/2" tri-clamp, pressure membrane fitting
|
| Product ID |
6833087 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS01VR-500-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...0 bar/-14,5...0 psi
Admissable rel. press.: 3 bar/43,5 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: custom made, rotatable
|
| Product ID |
6833132 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS01VR-301-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...0 bar/-14,5...0 psi
Admissable rel. press.: 3 bar/43,5 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/4" female thread
|
| Product ID |
6833300 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS01VR-302-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...0 bar/-14,5...0 psi
Admissable rel. press.: 3 bar/43,5 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1/4"-18NPT female thread
|
| Product ID |
6833336 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS01VR-303-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...0 bar/-14,5...0 psi
Admissable rel. press.: 3 bar/43,5 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1/4"-18NPT male thread
|
| Product ID |
6833402 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS01VR-304-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...0 bar/-14,5...0 psi
Admissable rel. press.: 3 bar/43,5 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/4" male thread
|
| Product ID |
6833438 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS01VR-310-LI2UPN8X-H11141 |
| Description |
Measuring range: -1...0 bar/-14,5...0 psi
Admissable rel. press.: 3 bar/43,5 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: R1/4" male thread
|
| Product ID |
6833504 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS01VR-311-LI2UPN8X-H11141 |
| Description |
Measuring range: -1...0 bar/-14,5...0 psi
Admissable rel. press.: 3 bar/43,5 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: R1/4" female thread
|
| Product ID |
6833540 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PSJ01VR-310-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...0 bar/-14,5...0 psi
Admissable rel. press.: 3 bar/43,5 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: R1/4" male thread
|
| Product ID |
6833608 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PSJ01VR-311-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...0 bar/-14,5...0 psi
Admissable rel. press.: 3 bar/43,5 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: R1/4" female thread
|
| Product ID |
6833644 |
| Device Icon |
 |
| Device Symbol |
 |
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 1.808482E-05 + 0 bar, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.000262298 + 0 psi, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 2:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.001808482 + 0 kPa, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 1.808482E-06 + 0 MPa, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 4:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.01808482 + 0 mbar, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 5:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.01356473 + 0 mmHg (0°C), ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 6:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.007267502 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 7:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.007260385 + 0 inH2O (4°C), ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.000605033 + 0 ftH2O (4°C), ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.0005355005 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.0005340447 + 0 inHg (0°C), ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.0001845954 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.0001844127 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 1.844109E-05 + 0 kgf/cm², ro Dec |
| V_displayProgrammingLock, ro |
|
| outputs |
| V_pn, ro |
| V_dap * 0.01 + 0 s, ro Dec |
|
If V_unit = 0:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 1.808482E-05 + -1.092594 bar, ro Dec |
| V_sprp1.Release point * 1.808482E-05 + -1.092594 bar, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 1:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.000262298 + -15.84674 psi, ro Dec |
| V_sprp1.Release point * 0.000262298 + -15.84674 psi, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 2:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.001808482 + -109.2594 kPa, ro Dec |
| V_sprp1.Release point * 0.001808482 + -109.2594 kPa, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 3:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 1.808482E-06 + -0.1092594 MPa, ro Dec |
| V_sprp1.Release point * 1.808482E-06 + -0.1092594 MPa, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 4:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.01808482 + -1092.594 mbar, ro Dec |
| V_sprp1.Release point * 0.01808482 + -1092.594 mbar, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 5:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.01356473 + -819.513 mmHg (0°C), ro Dec |
| V_sprp1.Release point * 0.01356473 + -819.513 mmHg (0°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 6:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.007267502 + -439.0661, ro Dec |
| V_sprp1.Release point * 0.007267502 + -439.0661, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 7:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.007260385 + -438.6362 inH2O (4°C), ro Dec |
| V_sprp1.Release point * 0.007260385 + -438.6362 inH2O (4°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 8:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.000605033 + -36.55307 ftH2O (4°C), ro Dec |
| V_sprp1.Release point * 0.000605033 + -36.55307 ftH2O (4°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 9:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.0005355005 + -32.35226, ro Dec |
| V_sprp1.Release point * 0.0005355005 + -32.35226, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 10:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.0005340447 + -32.26431 inHg (0°C), ro Dec |
| V_sprp1.Release point * 0.0005340447 + -32.26431 inHg (0°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 11:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.0001845954 + -11.15233, ro Dec |
| V_sprp1.Release point * 0.0001845954 + -11.15233, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 12:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.0001844127 + -11.14129, ro Dec |
| V_sprp1.Release point * 0.0001844127 + -11.14129, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 13:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 1.844109E-05 + -1.114118 kgf/cm², ro Dec |
| V_sprp1.Release point * 1.844109E-05 + -1.114118 kgf/cm², ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 0:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 1.808482E-05 + -1.092594 bar, ro Dec |
| V_sprp2.Release point * 1.808482E-05 + -1.092594 bar, ro Dec |
| V_aspaep.Starting point analog output * 1.808482E-05 + -1.092594 bar, ro Dec |
| V_aspaep.End point analog output * 1.808482E-05 + -1.092594 bar, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 1:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.000262298 + -15.84674 psi, ro Dec |
| V_sprp2.Release point * 0.000262298 + -15.84674 psi, ro Dec |
| V_aspaep.Starting point analog output * 0.000262298 + -15.84674 psi, ro Dec |
| V_aspaep.End point analog output * 0.000262298 + -15.84674 psi, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 2:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.001808482 + -109.2594 kPa, ro Dec |
| V_sprp2.Release point * 0.001808482 + -109.2594 kPa, ro Dec |
| V_aspaep.Starting point analog output * 0.001808482 + -109.2594 kPa, ro Dec |
| V_aspaep.End point analog output * 0.001808482 + -109.2594 kPa, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 3:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 1.808482E-06 + -0.1092594 MPa, ro Dec |
| V_sprp2.Release point * 1.808482E-06 + -0.1092594 MPa, ro Dec |
| V_aspaep.Starting point analog output * 1.808482E-06 + -0.1092594 MPa, ro Dec |
| V_aspaep.End point analog output * 1.808482E-06 + -0.1092594 MPa, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 4:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.01808482 + -1092.594 mbar, ro Dec |
| V_sprp2.Release point * 0.01808482 + -1092.594 mbar, ro Dec |
| V_aspaep.Starting point analog output * 0.01808482 + -1092.594 mbar, ro Dec |
| V_aspaep.End point analog output * 0.01808482 + -1092.594 mbar, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 5:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.01356473 + -819.513 mmHg (0°C), ro Dec |
| V_sprp2.Release point * 0.01356473 + -819.513 mmHg (0°C), ro Dec |
| V_aspaep.Starting point analog output * 0.01356473 + -819.513 mmHg (0°C), ro Dec |
| V_aspaep.End point analog output * 0.01356473 + -819.513 mmHg (0°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 6:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.007267502 + -439.0661, ro Dec |
| V_sprp2.Release point * 0.007267502 + -439.0661, ro Dec |
| V_aspaep.Starting point analog output * 0.007267502 + -439.0661, ro Dec |
| V_aspaep.End point analog output * 0.007267502 + -439.0661, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 7:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.007260385 + -438.6362 inH2O (4°C), ro Dec |
| V_sprp2.Release point * 0.007260385 + -438.6362 inH2O (4°C), ro Dec |
| V_aspaep.Starting point analog output * 0.007260385 + -438.6362 inH2O (4°C), ro Dec |
| V_aspaep.End point analog output * 0.007260385 + -438.6362 inH2O (4°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 8:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.000605033 + -36.55307 ftH2O (4°C), ro Dec |
| V_sprp2.Release point * 0.000605033 + -36.55307 ftH2O (4°C), ro Dec |
| V_aspaep.Starting point analog output * 0.000605033 + -36.55307 ftH2O (4°C), ro Dec |
| V_aspaep.End point analog output * 0.000605033 + -36.55307 ftH2O (4°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 9:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.0005355005 + -32.35226, ro Dec |
| V_sprp2.Release point * 0.0005355005 + -32.35226, ro Dec |
| V_aspaep.Starting point analog output * 0.0005355005 + -32.35226, ro Dec |
| V_aspaep.End point analog output * 0.0005355005 + -32.35226, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 10:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.0005340447 + -32.26431 inHg (0°C), ro Dec |
| V_sprp2.Release point * 0.0005340447 + -32.26431 inHg (0°C), ro Dec |
| V_aspaep.Starting point analog output * 0.0005340447 + -32.26431 inHg (0°C), ro Dec |
| V_aspaep.End point analog output * 0.0005340447 + -32.26431 inHg (0°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 11:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.0001845954 + -11.15233, ro Dec |
| V_sprp2.Release point * 0.0001845954 + -11.15233, ro Dec |
| V_aspaep.Starting point analog output * 0.0001845954 + -11.15233, ro Dec |
| V_aspaep.End point analog output * 0.0001845954 + -11.15233, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 12:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.0001844127 + -11.14129, ro Dec |
| V_sprp2.Release point * 0.0001844127 + -11.14129, ro Dec |
| V_aspaep.Starting point analog output * 0.0001844127 + -11.14129, ro Dec |
| V_aspaep.End point analog output * 0.0001844127 + -11.14129, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 13:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 1.844109E-05 + -1.114118 kgf/cm², ro Dec |
| V_sprp2.Release point * 1.844109E-05 + -1.114118 kgf/cm², ro Dec |
| V_aspaep.Starting point analog output * 1.844109E-05 + -1.114118 kgf/cm², ro Dec |
| V_aspaep.End point analog output * 1.844109E-05 + -1.114118 kgf/cm², ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 1.808482E-05 + 0 bar, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.000262298 + 0 psi, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 2:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.001808482 + 0 kPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 1.808482E-06 + 0 MPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 4:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.01808482 + 0 mbar, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 5:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.01356473 + 0 mmHg (0°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 6:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.007267502 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 7:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.007260385 + 0 inH2O (4°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.000605033 + 0 ftH2O (4°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0005355005 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0005340447 + 0 inHg (0°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0001845954 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0001844127 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 1.844109E-05 + 0 kgf/cm², rw Dec |
| V_displayProgrammingLock, rw |
|
| outputs |
| V_pn, rw |
| V_dap * 0.01 + 0 s, rw Dec |
|
If V_unit = 0:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 1.808482E-05 + -1.092594 bar, rw Dec |
| V_sprp1.Release point * 1.808482E-05 + -1.092594 bar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 1:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.000262298 + -15.84674 psi, rw Dec |
| V_sprp1.Release point * 0.000262298 + -15.84674 psi, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 2:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.001808482 + -109.2594 kPa, rw Dec |
| V_sprp1.Release point * 0.001808482 + -109.2594 kPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 3:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 1.808482E-06 + -0.1092594 MPa, rw Dec |
| V_sprp1.Release point * 1.808482E-06 + -0.1092594 MPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 4:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.01808482 + -1092.594 mbar, rw Dec |
| V_sprp1.Release point * 0.01808482 + -1092.594 mbar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 5:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.01356473 + -819.513 mmHg (0°C), rw Dec |
| V_sprp1.Release point * 0.01356473 + -819.513 mmHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 6:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.007267502 + -439.0661, rw Dec |
| V_sprp1.Release point * 0.007267502 + -439.0661, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 7:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.007260385 + -438.6362 inH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.007260385 + -438.6362 inH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 8:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.000605033 + -36.55307 ftH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.000605033 + -36.55307 ftH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 9:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0005355005 + -32.35226, rw Dec |
| V_sprp1.Release point * 0.0005355005 + -32.35226, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 10:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0005340447 + -32.26431 inHg (0°C), rw Dec |
| V_sprp1.Release point * 0.0005340447 + -32.26431 inHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 11:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0001845954 + -11.15233, rw Dec |
| V_sprp1.Release point * 0.0001845954 + -11.15233, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 12:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0001844127 + -11.14129, rw Dec |
| V_sprp1.Release point * 0.0001844127 + -11.14129, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 13:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 1.844109E-05 + -1.114118 kgf/cm², rw Dec |
| V_sprp1.Release point * 1.844109E-05 + -1.114118 kgf/cm², rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 0:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 1.808482E-05 + -1.092594 bar, rw Dec |
| V_sprp2.Release point * 1.808482E-05 + -1.092594 bar, rw Dec |
| V_aspaep.Starting point analog output * 1.808482E-05 + -1.092594 bar, rw Dec |
| V_aspaep.End point analog output * 1.808482E-05 + -1.092594 bar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 1:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.000262298 + -15.84674 psi, rw Dec |
| V_sprp2.Release point * 0.000262298 + -15.84674 psi, rw Dec |
| V_aspaep.Starting point analog output * 0.000262298 + -15.84674 psi, rw Dec |
| V_aspaep.End point analog output * 0.000262298 + -15.84674 psi, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 2:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.001808482 + -109.2594 kPa, rw Dec |
| V_sprp2.Release point * 0.001808482 + -109.2594 kPa, rw Dec |
| V_aspaep.Starting point analog output * 0.001808482 + -109.2594 kPa, rw Dec |
| V_aspaep.End point analog output * 0.001808482 + -109.2594 kPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 3:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 1.808482E-06 + -0.1092594 MPa, rw Dec |
| V_sprp2.Release point * 1.808482E-06 + -0.1092594 MPa, rw Dec |
| V_aspaep.Starting point analog output * 1.808482E-06 + -0.1092594 MPa, rw Dec |
| V_aspaep.End point analog output * 1.808482E-06 + -0.1092594 MPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 4:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.01808482 + -1092.594 mbar, rw Dec |
| V_sprp2.Release point * 0.01808482 + -1092.594 mbar, rw Dec |
| V_aspaep.Starting point analog output * 0.01808482 + -1092.594 mbar, rw Dec |
| V_aspaep.End point analog output * 0.01808482 + -1092.594 mbar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 5:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.01356473 + -819.513 mmHg (0°C), rw Dec |
| V_sprp2.Release point * 0.01356473 + -819.513 mmHg (0°C), rw Dec |
| V_aspaep.Starting point analog output * 0.01356473 + -819.513 mmHg (0°C), rw Dec |
| V_aspaep.End point analog output * 0.01356473 + -819.513 mmHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 6:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.007267502 + -439.0661, rw Dec |
| V_sprp2.Release point * 0.007267502 + -439.0661, rw Dec |
| V_aspaep.Starting point analog output * 0.007267502 + -439.0661, rw Dec |
| V_aspaep.End point analog output * 0.007267502 + -439.0661, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 7:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.007260385 + -438.6362 inH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.007260385 + -438.6362 inH2O (4°C), rw Dec |
| V_aspaep.Starting point analog output * 0.007260385 + -438.6362 inH2O (4°C), rw Dec |
| V_aspaep.End point analog output * 0.007260385 + -438.6362 inH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 8:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.000605033 + -36.55307 ftH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.000605033 + -36.55307 ftH2O (4°C), rw Dec |
| V_aspaep.Starting point analog output * 0.000605033 + -36.55307 ftH2O (4°C), rw Dec |
| V_aspaep.End point analog output * 0.000605033 + -36.55307 ftH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 9:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0005355005 + -32.35226, rw Dec |
| V_sprp2.Release point * 0.0005355005 + -32.35226, rw Dec |
| V_aspaep.Starting point analog output * 0.0005355005 + -32.35226, rw Dec |
| V_aspaep.End point analog output * 0.0005355005 + -32.35226, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 10:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0005340447 + -32.26431 inHg (0°C), rw Dec |
| V_sprp2.Release point * 0.0005340447 + -32.26431 inHg (0°C), rw Dec |
| V_aspaep.Starting point analog output * 0.0005340447 + -32.26431 inHg (0°C), rw Dec |
| V_aspaep.End point analog output * 0.0005340447 + -32.26431 inHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 11:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0001845954 + -11.15233, rw Dec |
| V_sprp2.Release point * 0.0001845954 + -11.15233, rw Dec |
| V_aspaep.Starting point analog output * 0.0001845954 + -11.15233, rw Dec |
| V_aspaep.End point analog output * 0.0001845954 + -11.15233, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 12:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0001844127 + -11.14129, rw Dec |
| V_sprp2.Release point * 0.0001844127 + -11.14129, rw Dec |
| V_aspaep.Starting point analog output * 0.0001844127 + -11.14129, rw Dec |
| V_aspaep.End point analog output * 0.0001844127 + -11.14129, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 13:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 1.844109E-05 + -1.114118 kgf/cm², rw Dec |
| V_sprp2.Release point * 1.844109E-05 + -1.114118 kgf/cm², rw Dec |
| V_aspaep.Starting point analog output * 1.844109E-05 + -1.114118 kgf/cm², rw Dec |
| V_aspaep.End point analog output * 1.844109E-05 + -1.114118 kgf/cm², rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
| Diagnosis Menu |
| Diagnosis |
If V_unit = 0:
| |
| V_lo * 1.808482E-05 + -1.092594 bar, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 1.808482E-05 + -1.092594 bar, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 1:
| |
| V_lo * 0.000262298 + -15.84674 psi, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.000262298 + -15.84674 psi, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 2:
| |
| V_lo * 0.001808482 + -109.2594 kPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.001808482 + -109.2594 kPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 3:
| |
| V_lo * 1.808482E-06 + -0.1092594 MPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 1.808482E-06 + -0.1092594 MPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 4:
| |
| V_lo * 0.01808482 + -1092.594 mbar, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.01808482 + -1092.594 mbar, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 5:
| |
| V_lo * 0.01356473 + -819.513 mmHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.01356473 + -819.513 mmHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 6:
| |
| V_lo * 0.007267502 + -439.0661, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.007267502 + -439.0661, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 7:
| |
| V_lo * 0.007260385 + -438.6362 inH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.007260385 + -438.6362 inH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 8:
| |
| V_lo * 0.000605033 + -36.55307 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.000605033 + -36.55307 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 9:
| |
| V_lo * 0.0005355005 + -32.35226, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0005355005 + -32.35226, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 10:
| |
| V_lo * 0.0005340447 + -32.26431 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0005340447 + -32.26431 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 11:
| |
| V_lo * 0.0001845954 + -11.15233, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0001845954 + -11.15233, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 12:
| |
| V_lo * 0.0001844127 + -11.14129, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0001844127 + -11.14129, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 13:
| |
| V_lo * 1.844109E-05 + -1.114118 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 1.844109E-05 + -1.114118 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 1.808482E-05 + 0 bar, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.000262298 + 0 psi, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 2:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.001808482 + 0 kPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 1.808482E-06 + 0 MPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 4:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.01808482 + 0 mbar, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 5:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.01356473 + 0 mmHg (0°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 6:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.007267502 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 7:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.007260385 + 0 inH2O (4°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.000605033 + 0 ftH2O (4°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0005355005 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0005340447 + 0 inHg (0°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0001845954 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0001844127 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 1.844109E-05 + 0 kgf/cm², rw Dec |
| V_displayProgrammingLock, rw |
|
| outputs |
| V_pn, rw |
| V_dap * 0.01 + 0 s, rw Dec |
|
If V_unit = 0:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 1.808482E-05 + -1.092594 bar, rw Dec |
| V_sprp1.Release point * 1.808482E-05 + -1.092594 bar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 1:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.000262298 + -15.84674 psi, rw Dec |
| V_sprp1.Release point * 0.000262298 + -15.84674 psi, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 2:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.001808482 + -109.2594 kPa, rw Dec |
| V_sprp1.Release point * 0.001808482 + -109.2594 kPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 3:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 1.808482E-06 + -0.1092594 MPa, rw Dec |
| V_sprp1.Release point * 1.808482E-06 + -0.1092594 MPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 4:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.01808482 + -1092.594 mbar, rw Dec |
| V_sprp1.Release point * 0.01808482 + -1092.594 mbar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 5:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.01356473 + -819.513 mmHg (0°C), rw Dec |
| V_sprp1.Release point * 0.01356473 + -819.513 mmHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 6:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.007267502 + -439.0661, rw Dec |
| V_sprp1.Release point * 0.007267502 + -439.0661, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 7:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.007260385 + -438.6362 inH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.007260385 + -438.6362 inH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 8:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.000605033 + -36.55307 ftH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.000605033 + -36.55307 ftH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 9:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0005355005 + -32.35226, rw Dec |
| V_sprp1.Release point * 0.0005355005 + -32.35226, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 10:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0005340447 + -32.26431 inHg (0°C), rw Dec |
| V_sprp1.Release point * 0.0005340447 + -32.26431 inHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 11:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0001845954 + -11.15233, rw Dec |
| V_sprp1.Release point * 0.0001845954 + -11.15233, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 12:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0001844127 + -11.14129, rw Dec |
| V_sprp1.Release point * 0.0001844127 + -11.14129, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 13:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 1.844109E-05 + -1.114118 kgf/cm², rw Dec |
| V_sprp1.Release point * 1.844109E-05 + -1.114118 kgf/cm², rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 0:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 1.808482E-05 + -1.092594 bar, rw Dec |
| V_sprp2.Release point * 1.808482E-05 + -1.092594 bar, rw Dec |
| V_aspaep.Starting point analog output * 1.808482E-05 + -1.092594 bar, rw Dec |
| V_aspaep.End point analog output * 1.808482E-05 + -1.092594 bar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 1:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.000262298 + -15.84674 psi, rw Dec |
| V_sprp2.Release point * 0.000262298 + -15.84674 psi, rw Dec |
| V_aspaep.Starting point analog output * 0.000262298 + -15.84674 psi, rw Dec |
| V_aspaep.End point analog output * 0.000262298 + -15.84674 psi, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 2:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.001808482 + -109.2594 kPa, rw Dec |
| V_sprp2.Release point * 0.001808482 + -109.2594 kPa, rw Dec |
| V_aspaep.Starting point analog output * 0.001808482 + -109.2594 kPa, rw Dec |
| V_aspaep.End point analog output * 0.001808482 + -109.2594 kPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 3:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 1.808482E-06 + -0.1092594 MPa, rw Dec |
| V_sprp2.Release point * 1.808482E-06 + -0.1092594 MPa, rw Dec |
| V_aspaep.Starting point analog output * 1.808482E-06 + -0.1092594 MPa, rw Dec |
| V_aspaep.End point analog output * 1.808482E-06 + -0.1092594 MPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 4:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.01808482 + -1092.594 mbar, rw Dec |
| V_sprp2.Release point * 0.01808482 + -1092.594 mbar, rw Dec |
| V_aspaep.Starting point analog output * 0.01808482 + -1092.594 mbar, rw Dec |
| V_aspaep.End point analog output * 0.01808482 + -1092.594 mbar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 5:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.01356473 + -819.513 mmHg (0°C), rw Dec |
| V_sprp2.Release point * 0.01356473 + -819.513 mmHg (0°C), rw Dec |
| V_aspaep.Starting point analog output * 0.01356473 + -819.513 mmHg (0°C), rw Dec |
| V_aspaep.End point analog output * 0.01356473 + -819.513 mmHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 6:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.007267502 + -439.0661, rw Dec |
| V_sprp2.Release point * 0.007267502 + -439.0661, rw Dec |
| V_aspaep.Starting point analog output * 0.007267502 + -439.0661, rw Dec |
| V_aspaep.End point analog output * 0.007267502 + -439.0661, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 7:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.007260385 + -438.6362 inH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.007260385 + -438.6362 inH2O (4°C), rw Dec |
| V_aspaep.Starting point analog output * 0.007260385 + -438.6362 inH2O (4°C), rw Dec |
| V_aspaep.End point analog output * 0.007260385 + -438.6362 inH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 8:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.000605033 + -36.55307 ftH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.000605033 + -36.55307 ftH2O (4°C), rw Dec |
| V_aspaep.Starting point analog output * 0.000605033 + -36.55307 ftH2O (4°C), rw Dec |
| V_aspaep.End point analog output * 0.000605033 + -36.55307 ftH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 9:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0005355005 + -32.35226, rw Dec |
| V_sprp2.Release point * 0.0005355005 + -32.35226, rw Dec |
| V_aspaep.Starting point analog output * 0.0005355005 + -32.35226, rw Dec |
| V_aspaep.End point analog output * 0.0005355005 + -32.35226, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 10:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0005340447 + -32.26431 inHg (0°C), rw Dec |
| V_sprp2.Release point * 0.0005340447 + -32.26431 inHg (0°C), rw Dec |
| V_aspaep.Starting point analog output * 0.0005340447 + -32.26431 inHg (0°C), rw Dec |
| V_aspaep.End point analog output * 0.0005340447 + -32.26431 inHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 11:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0001845954 + -11.15233, rw Dec |
| V_sprp2.Release point * 0.0001845954 + -11.15233, rw Dec |
| V_aspaep.Starting point analog output * 0.0001845954 + -11.15233, rw Dec |
| V_aspaep.End point analog output * 0.0001845954 + -11.15233, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 12:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0001844127 + -11.14129, rw Dec |
| V_sprp2.Release point * 0.0001844127 + -11.14129, rw Dec |
| V_aspaep.Starting point analog output * 0.0001844127 + -11.14129, rw Dec |
| V_aspaep.End point analog output * 0.0001844127 + -11.14129, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 13:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 1.844109E-05 + -1.114118 kgf/cm², rw Dec |
| V_sprp2.Release point * 1.844109E-05 + -1.114118 kgf/cm², rw Dec |
| V_aspaep.Starting point analog output * 1.844109E-05 + -1.114118 kgf/cm², rw Dec |
| V_aspaep.End point analog output * 1.844109E-05 + -1.114118 kgf/cm², rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
| Diagnosis Menu |
| Diagnosis |
If V_unit = 0:
| |
| V_lo * 1.808482E-05 + -1.092594 bar, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 1.808482E-05 + -1.092594 bar, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 1:
| |
| V_lo * 0.000262298 + -15.84674 psi, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.000262298 + -15.84674 psi, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 2:
| |
| V_lo * 0.001808482 + -109.2594 kPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.001808482 + -109.2594 kPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 3:
| |
| V_lo * 1.808482E-06 + -0.1092594 MPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 1.808482E-06 + -0.1092594 MPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 4:
| |
| V_lo * 0.01808482 + -1092.594 mbar, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.01808482 + -1092.594 mbar, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 5:
| |
| V_lo * 0.01356473 + -819.513 mmHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.01356473 + -819.513 mmHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 6:
| |
| V_lo * 0.007267502 + -439.0661, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.007267502 + -439.0661, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 7:
| |
| V_lo * 0.007260385 + -438.6362 inH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.007260385 + -438.6362 inH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 8:
| |
| V_lo * 0.000605033 + -36.55307 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.000605033 + -36.55307 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 9:
| |
| V_lo * 0.0005355005 + -32.35226, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0005355005 + -32.35226, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 10:
| |
| V_lo * 0.0005340447 + -32.26431 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0005340447 + -32.26431 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 11:
| |
| V_lo * 0.0001845954 + -11.15233, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0001845954 + -11.15233, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 12:
| |
| V_lo * 0.0001844127 + -11.14129, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0001844127 + -11.14129, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 13:
| |
| V_lo * 1.844109E-05 + -1.114118 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 1.844109E-05 + -1.114118 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.