| PS Series |
| Vendor ID |
317 (0x013d) |
 |
| Vendor Name |
Turck |
| Vendor Text |
Turck |
| Vendor URL |
http://www.turck.com |
| Device ID |
65799 (0x010107) |
| Communication |
| IO-Link Revision |
V1.0 |
| Transmission Rate | 38400 bit/s (COM2) |
| Minimum Cycle Time |
2 ms |
| SIO Mode Supported |
yes |
| Device Variant |
PS003V-401-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...2,5 bar/-14,5...36,3 psi
Admissable rel. press.: 7 bar/102 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/4" female thread
|
| Product ID |
6832577 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS003V-402-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...2,5 bar/-14,5...36,3 psi
Admissable rel. press.: 7 bar/102 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1/4"-18NPT female thread
|
| Product ID |
6832589 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS003V-403-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...2,5 bar/-14,5...36,3 psi
Admissable rel. press.: 7 bar/102 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1/4"-18NPT male thread
|
| Product ID |
6832601 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS003V-404-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...2,5 bar/-14,5...36,3 psi
Admissable rel. press.: 7 bar/102 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/4" male thread
|
| Product ID |
6832613 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS003V-501-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...2,5 bar/-14,5...36,3 psi
Admissable rel. press.: 7 bar/102 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/4" female thread, rotatable
|
| Product ID |
6832804 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS003V-502-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...2,5 bar/-14,5...36,3 psi
Admissable rel. press.: 7 bar/102 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1/4"-18NPT female thread, rotatable
|
| Product ID |
6832816 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS003V-503-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...2,5 bar/-14,5...36,3 psi
Admissable rel. press.: 7 bar/102 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1/4"-18NPT male thread, rotatable
|
| Product ID |
6832828 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS003V-504-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...2,5 bar/-14,5...36,3 psi
Admissable rel. press.: 7 bar/102 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/4" male thread, rotatable
|
| Product ID |
6832840 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS003V-505-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...2,5 bar/-14,5...36,3 psi
Admissable rel. press.: 7 bar/102 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 7/16" UNF male thread, rotatable
|
| Product ID |
6832854 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS003V-508-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...2,5 bar/-14,5...36,3 psi
Admissable rel. press.: 7 bar/102 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/2" male thread manometer connection, rotatable
|
| Product ID |
6832868 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS003V-510-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...2,5 bar/-14,5...36,3 psi
Admissable rel. press.: 7 bar/102 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: R1/4" male thread, rotatable
|
| Product ID |
6832916 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS003V-511-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...2,5 bar/-14,5...36,3 psi
Admissable rel. press.: 7 bar/102 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: R1/4" female thread, rotatable
|
| Product ID |
6832967 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS003V-606-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...2,5 bar/-14,5...36,3 psi
Admissable rel. press.: 7 bar/102 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G3/4" male thread front flush, pressure membrane fitting
|
| Product ID |
6833041 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS003V-607-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...2,5 bar/-14,5...36,3 psi
Admissable rel. press.: 7 bar/102 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1 1/2" tri-clamp, pressure membrane fitting
|
| Product ID |
6833090 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS003V-500-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...2,5 bar/-14,5...36,3 psi
Admissable rel. press.: 7 bar/102 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: custom made, rotatable
|
| Product ID |
6833135 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS003V-606-LI2UPN8X-H1141/D801 |
| Description |
Measuring range: -1...2,5 bar/-14,5...36,3 psi
Admissable rel. press.: 7 bar/102 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G3/4" male thread front flush, pressure membrane fitting
|
| Product ID |
6833175 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS003V-301-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...2,5 bar/-14,5...36,3 psi
Admissable rel. press.: 7 bar/102 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/4" female thread
|
| Product ID |
6833303 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS003V-302-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...2,5 bar/-14,5...36,3 psi
Admissable rel. press.: 7 bar/102 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1/4"-18NPT female thread
|
| Product ID |
6833339 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS003V-303-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...2,5 bar/-14,5...36,3 psi
Admissable rel. press.: 7 bar/102 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1/4"-18NPT male thread
|
| Product ID |
6833405 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS003V-304-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...2,5 bar/-14,5...36,3 psi
Admissable rel. press.: 7 bar/102 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/4" male thread
|
| Product ID |
6833441 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS003V-310-LI2UPN8X-H11141 |
| Description |
Measuring range: -1...2,5 bar/-14,5...36,3 psi
Admissable rel. press.: 7 bar/102 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: R1/4" male thread
|
| Product ID |
6833507 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS003V-311-LI2UPN8X-H11141 |
| Description |
Measuring range: -1...2,5 bar/-14,5...36,3 psi
Admissable rel. press.: 7 bar/102 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: R1/4" female thread
|
| Product ID |
6833543 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PSJ003V-310-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...2,5 bar/-14,5...36,3 psi
Admissable rel. press.: 7 bar/102 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: R1/4" male thread
|
| Product ID |
6833611 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PSJ003V-311-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...2,5 bar/-14,5...36,3 psi
Admissable rel. press.: 7 bar/102 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: R1/4" female thread
|
| Product ID |
6833647 |
| Device Icon |
 |
| Device Symbol |
 |
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 6.329687E-05 + 0 bar, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.0009180431 + 0 psi, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 2:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.006329686 + 0 kPa, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 6.329686E-06 + 0 MPa, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 4:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.06329686 + 0 mbar, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 5:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.04747654 + 0 mmHg (0°C), ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 6:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.02543626 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 7:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.02541135 + 0 inH2O (4°C), ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.002117615 + 0 ftH2O (4°C), ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.001874252 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.001869156 + 0 inHg (0°C), ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.0006460837 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.0006454444 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 6.454381E-05 + 0 kgf/cm², ro Dec |
| V_displayProgrammingLock, ro |
|
| outputs |
| V_pn, ro |
| V_dap * 0.01 + 0 s, ro Dec |
|
If V_unit = 0:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 6.329687E-05 + -1.32408 bar, ro Dec |
| V_sprp1.Release point * 6.329687E-05 + -1.32408 bar, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 1:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.0009180431 + -19.20415 psi, ro Dec |
| V_sprp1.Release point * 0.0009180431 + -19.20415 psi, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 2:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.006329686 + -132.408 kPa, ro Dec |
| V_sprp1.Release point * 0.006329686 + -132.408 kPa, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 3:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 6.329686E-06 + -0.132408 MPa, ro Dec |
| V_sprp1.Release point * 6.329686E-06 + -0.132408 MPa, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 4:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.06329686 + -1324.08 mbar, ro Dec |
| V_sprp1.Release point * 0.06329686 + -1324.08 mbar, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 5:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.04747654 + -993.1415 mmHg (0°C), ro Dec |
| V_sprp1.Release point * 0.04747654 + -993.1415 mmHg (0°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 6:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.02543626 + -532.0901, ro Dec |
| V_sprp1.Release point * 0.02543626 + -532.0901, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 7:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.02541135 + -531.5691 inH2O (4°C), ro Dec |
| V_sprp1.Release point * 0.02541135 + -531.5691 inH2O (4°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 8:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.002117615 + -44.29749 ftH2O (4°C), ro Dec |
| V_sprp1.Release point * 0.002117615 + -44.29749 ftH2O (4°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 9:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.001874252 + -39.20667, ro Dec |
| V_sprp1.Release point * 0.001874252 + -39.20667, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 10:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.001869156 + -39.10008 inHg (0°C), ro Dec |
| V_sprp1.Release point * 0.001869156 + -39.10008 inHg (0°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 11:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.0006460837 + -13.51515, ro Dec |
| V_sprp1.Release point * 0.0006460837 + -13.51515, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 12:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.0006454444 + -13.50178, ro Dec |
| V_sprp1.Release point * 0.0006454444 + -13.50178, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 13:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 6.454381E-05 + -1.350164 kgf/cm², ro Dec |
| V_sprp1.Release point * 6.454381E-05 + -1.350164 kgf/cm², ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 0:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 6.329687E-05 + -1.32408 bar, ro Dec |
| V_sprp2.Release point * 6.329687E-05 + -1.32408 bar, ro Dec |
| V_aspaep.Starting point analog output * 6.329687E-05 + -1.32408 bar, ro Dec |
| V_aspaep.End point analog output * 6.329687E-05 + -1.32408 bar, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 1:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.0009180431 + -19.20415 psi, ro Dec |
| V_sprp2.Release point * 0.0009180431 + -19.20415 psi, ro Dec |
| V_aspaep.Starting point analog output * 0.0009180431 + -19.20415 psi, ro Dec |
| V_aspaep.End point analog output * 0.0009180431 + -19.20415 psi, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 2:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.006329686 + -132.408 kPa, ro Dec |
| V_sprp2.Release point * 0.006329686 + -132.408 kPa, ro Dec |
| V_aspaep.Starting point analog output * 0.006329686 + -132.408 kPa, ro Dec |
| V_aspaep.End point analog output * 0.006329686 + -132.408 kPa, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 3:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 6.329686E-06 + -0.132408 MPa, ro Dec |
| V_sprp2.Release point * 6.329686E-06 + -0.132408 MPa, ro Dec |
| V_aspaep.Starting point analog output * 6.329686E-06 + -0.132408 MPa, ro Dec |
| V_aspaep.End point analog output * 6.329686E-06 + -0.132408 MPa, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 4:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.06329686 + -1324.08 mbar, ro Dec |
| V_sprp2.Release point * 0.06329686 + -1324.08 mbar, ro Dec |
| V_aspaep.Starting point analog output * 0.06329686 + -1324.08 mbar, ro Dec |
| V_aspaep.End point analog output * 0.06329686 + -1324.08 mbar, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 5:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.04747654 + -993.1415 mmHg (0°C), ro Dec |
| V_sprp2.Release point * 0.04747654 + -993.1415 mmHg (0°C), ro Dec |
| V_aspaep.Starting point analog output * 0.04747654 + -993.1415 mmHg (0°C), ro Dec |
| V_aspaep.End point analog output * 0.04747654 + -993.1415 mmHg (0°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 6:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.02543626 + -532.0901, ro Dec |
| V_sprp2.Release point * 0.02543626 + -532.0901, ro Dec |
| V_aspaep.Starting point analog output * 0.02543626 + -532.0901, ro Dec |
| V_aspaep.End point analog output * 0.02543626 + -532.0901, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 7:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.02541135 + -531.5691 inH2O (4°C), ro Dec |
| V_sprp2.Release point * 0.02541135 + -531.5691 inH2O (4°C), ro Dec |
| V_aspaep.Starting point analog output * 0.02541135 + -531.5691 inH2O (4°C), ro Dec |
| V_aspaep.End point analog output * 0.02541135 + -531.5691 inH2O (4°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 8:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.002117615 + -44.29749 ftH2O (4°C), ro Dec |
| V_sprp2.Release point * 0.002117615 + -44.29749 ftH2O (4°C), ro Dec |
| V_aspaep.Starting point analog output * 0.002117615 + -44.29749 ftH2O (4°C), ro Dec |
| V_aspaep.End point analog output * 0.002117615 + -44.29749 ftH2O (4°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 9:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.001874252 + -39.20667, ro Dec |
| V_sprp2.Release point * 0.001874252 + -39.20667, ro Dec |
| V_aspaep.Starting point analog output * 0.001874252 + -39.20667, ro Dec |
| V_aspaep.End point analog output * 0.001874252 + -39.20667, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 10:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.001869156 + -39.10008 inHg (0°C), ro Dec |
| V_sprp2.Release point * 0.001869156 + -39.10008 inHg (0°C), ro Dec |
| V_aspaep.Starting point analog output * 0.001869156 + -39.10008 inHg (0°C), ro Dec |
| V_aspaep.End point analog output * 0.001869156 + -39.10008 inHg (0°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 11:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.0006460837 + -13.51515, ro Dec |
| V_sprp2.Release point * 0.0006460837 + -13.51515, ro Dec |
| V_aspaep.Starting point analog output * 0.0006460837 + -13.51515, ro Dec |
| V_aspaep.End point analog output * 0.0006460837 + -13.51515, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 12:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.0006454444 + -13.50178, ro Dec |
| V_sprp2.Release point * 0.0006454444 + -13.50178, ro Dec |
| V_aspaep.Starting point analog output * 0.0006454444 + -13.50178, ro Dec |
| V_aspaep.End point analog output * 0.0006454444 + -13.50178, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 13:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 6.454381E-05 + -1.350164 kgf/cm², ro Dec |
| V_sprp2.Release point * 6.454381E-05 + -1.350164 kgf/cm², ro Dec |
| V_aspaep.Starting point analog output * 6.454381E-05 + -1.350164 kgf/cm², ro Dec |
| V_aspaep.End point analog output * 6.454381E-05 + -1.350164 kgf/cm², ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 6.329687E-05 + 0 bar, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0009180431 + 0 psi, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 2:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.006329686 + 0 kPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 6.329686E-06 + 0 MPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 4:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.06329686 + 0 mbar, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 5:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.04747654 + 0 mmHg (0°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 6:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.02543626 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 7:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.02541135 + 0 inH2O (4°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.002117615 + 0 ftH2O (4°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.001874252 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.001869156 + 0 inHg (0°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0006460837 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0006454444 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 6.454381E-05 + 0 kgf/cm², rw Dec |
| V_displayProgrammingLock, rw |
|
| outputs |
| V_pn, rw |
| V_dap * 0.01 + 0 s, rw Dec |
|
If V_unit = 0:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 6.329687E-05 + -1.32408 bar, rw Dec |
| V_sprp1.Release point * 6.329687E-05 + -1.32408 bar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 1:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0009180431 + -19.20415 psi, rw Dec |
| V_sprp1.Release point * 0.0009180431 + -19.20415 psi, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 2:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.006329686 + -132.408 kPa, rw Dec |
| V_sprp1.Release point * 0.006329686 + -132.408 kPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 3:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 6.329686E-06 + -0.132408 MPa, rw Dec |
| V_sprp1.Release point * 6.329686E-06 + -0.132408 MPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 4:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.06329686 + -1324.08 mbar, rw Dec |
| V_sprp1.Release point * 0.06329686 + -1324.08 mbar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 5:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.04747654 + -993.1415 mmHg (0°C), rw Dec |
| V_sprp1.Release point * 0.04747654 + -993.1415 mmHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 6:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.02543626 + -532.0901, rw Dec |
| V_sprp1.Release point * 0.02543626 + -532.0901, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 7:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.02541135 + -531.5691 inH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.02541135 + -531.5691 inH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 8:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.002117615 + -44.29749 ftH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.002117615 + -44.29749 ftH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 9:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.001874252 + -39.20667, rw Dec |
| V_sprp1.Release point * 0.001874252 + -39.20667, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 10:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.001869156 + -39.10008 inHg (0°C), rw Dec |
| V_sprp1.Release point * 0.001869156 + -39.10008 inHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 11:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0006460837 + -13.51515, rw Dec |
| V_sprp1.Release point * 0.0006460837 + -13.51515, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 12:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0006454444 + -13.50178, rw Dec |
| V_sprp1.Release point * 0.0006454444 + -13.50178, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 13:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 6.454381E-05 + -1.350164 kgf/cm², rw Dec |
| V_sprp1.Release point * 6.454381E-05 + -1.350164 kgf/cm², rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 0:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 6.329687E-05 + -1.32408 bar, rw Dec |
| V_sprp2.Release point * 6.329687E-05 + -1.32408 bar, rw Dec |
| V_aspaep.Starting point analog output * 6.329687E-05 + -1.32408 bar, rw Dec |
| V_aspaep.End point analog output * 6.329687E-05 + -1.32408 bar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 1:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0009180431 + -19.20415 psi, rw Dec |
| V_sprp2.Release point * 0.0009180431 + -19.20415 psi, rw Dec |
| V_aspaep.Starting point analog output * 0.0009180431 + -19.20415 psi, rw Dec |
| V_aspaep.End point analog output * 0.0009180431 + -19.20415 psi, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 2:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.006329686 + -132.408 kPa, rw Dec |
| V_sprp2.Release point * 0.006329686 + -132.408 kPa, rw Dec |
| V_aspaep.Starting point analog output * 0.006329686 + -132.408 kPa, rw Dec |
| V_aspaep.End point analog output * 0.006329686 + -132.408 kPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 3:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 6.329686E-06 + -0.132408 MPa, rw Dec |
| V_sprp2.Release point * 6.329686E-06 + -0.132408 MPa, rw Dec |
| V_aspaep.Starting point analog output * 6.329686E-06 + -0.132408 MPa, rw Dec |
| V_aspaep.End point analog output * 6.329686E-06 + -0.132408 MPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 4:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.06329686 + -1324.08 mbar, rw Dec |
| V_sprp2.Release point * 0.06329686 + -1324.08 mbar, rw Dec |
| V_aspaep.Starting point analog output * 0.06329686 + -1324.08 mbar, rw Dec |
| V_aspaep.End point analog output * 0.06329686 + -1324.08 mbar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 5:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.04747654 + -993.1415 mmHg (0°C), rw Dec |
| V_sprp2.Release point * 0.04747654 + -993.1415 mmHg (0°C), rw Dec |
| V_aspaep.Starting point analog output * 0.04747654 + -993.1415 mmHg (0°C), rw Dec |
| V_aspaep.End point analog output * 0.04747654 + -993.1415 mmHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 6:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.02543626 + -532.0901, rw Dec |
| V_sprp2.Release point * 0.02543626 + -532.0901, rw Dec |
| V_aspaep.Starting point analog output * 0.02543626 + -532.0901, rw Dec |
| V_aspaep.End point analog output * 0.02543626 + -532.0901, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 7:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.02541135 + -531.5691 inH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.02541135 + -531.5691 inH2O (4°C), rw Dec |
| V_aspaep.Starting point analog output * 0.02541135 + -531.5691 inH2O (4°C), rw Dec |
| V_aspaep.End point analog output * 0.02541135 + -531.5691 inH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 8:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.002117615 + -44.29749 ftH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.002117615 + -44.29749 ftH2O (4°C), rw Dec |
| V_aspaep.Starting point analog output * 0.002117615 + -44.29749 ftH2O (4°C), rw Dec |
| V_aspaep.End point analog output * 0.002117615 + -44.29749 ftH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 9:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.001874252 + -39.20667, rw Dec |
| V_sprp2.Release point * 0.001874252 + -39.20667, rw Dec |
| V_aspaep.Starting point analog output * 0.001874252 + -39.20667, rw Dec |
| V_aspaep.End point analog output * 0.001874252 + -39.20667, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 10:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.001869156 + -39.10008 inHg (0°C), rw Dec |
| V_sprp2.Release point * 0.001869156 + -39.10008 inHg (0°C), rw Dec |
| V_aspaep.Starting point analog output * 0.001869156 + -39.10008 inHg (0°C), rw Dec |
| V_aspaep.End point analog output * 0.001869156 + -39.10008 inHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 11:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0006460837 + -13.51515, rw Dec |
| V_sprp2.Release point * 0.0006460837 + -13.51515, rw Dec |
| V_aspaep.Starting point analog output * 0.0006460837 + -13.51515, rw Dec |
| V_aspaep.End point analog output * 0.0006460837 + -13.51515, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 12:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0006454444 + -13.50178, rw Dec |
| V_sprp2.Release point * 0.0006454444 + -13.50178, rw Dec |
| V_aspaep.Starting point analog output * 0.0006454444 + -13.50178, rw Dec |
| V_aspaep.End point analog output * 0.0006454444 + -13.50178, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 13:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 6.454381E-05 + -1.350164 kgf/cm², rw Dec |
| V_sprp2.Release point * 6.454381E-05 + -1.350164 kgf/cm², rw Dec |
| V_aspaep.Starting point analog output * 6.454381E-05 + -1.350164 kgf/cm², rw Dec |
| V_aspaep.End point analog output * 6.454381E-05 + -1.350164 kgf/cm², rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
| Diagnosis Menu |
| Diagnosis |
If V_unit = 0:
| |
| V_lo * 6.329687E-05 + -1.32408 bar, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 6.329687E-05 + -1.32408 bar, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 1:
| |
| V_lo * 0.0009180431 + -19.20415 psi, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0009180431 + -19.20415 psi, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 2:
| |
| V_lo * 0.006329686 + -132.408 kPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.006329686 + -132.408 kPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 3:
| |
| V_lo * 6.329686E-06 + -0.132408 MPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 6.329686E-06 + -0.132408 MPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 4:
| |
| V_lo * 0.06329686 + -1324.08 mbar, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.06329686 + -1324.08 mbar, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 5:
| |
| V_lo * 0.04747654 + -993.1415 mmHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.04747654 + -993.1415 mmHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 6:
| |
| V_lo * 0.02543626 + -532.0901, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.02543626 + -532.0901, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 7:
| |
| V_lo * 0.02541135 + -531.5691 inH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.02541135 + -531.5691 inH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 8:
| |
| V_lo * 0.002117615 + -44.29749 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.002117615 + -44.29749 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 9:
| |
| V_lo * 0.001874252 + -39.20667, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.001874252 + -39.20667, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 10:
| |
| V_lo * 0.001869156 + -39.10008 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.001869156 + -39.10008 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 11:
| |
| V_lo * 0.0006460837 + -13.51515, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0006460837 + -13.51515, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 12:
| |
| V_lo * 0.0006454444 + -13.50178, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0006454444 + -13.50178, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 13:
| |
| V_lo * 6.454381E-05 + -1.350164 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 6.454381E-05 + -1.350164 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 6.329687E-05 + 0 bar, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0009180431 + 0 psi, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 2:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.006329686 + 0 kPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 6.329686E-06 + 0 MPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 4:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.06329686 + 0 mbar, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 5:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.04747654 + 0 mmHg (0°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 6:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.02543626 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 7:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.02541135 + 0 inH2O (4°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.002117615 + 0 ftH2O (4°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.001874252 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.001869156 + 0 inHg (0°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0006460837 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0006454444 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 6.454381E-05 + 0 kgf/cm², rw Dec |
| V_displayProgrammingLock, rw |
|
| outputs |
| V_pn, rw |
| V_dap * 0.01 + 0 s, rw Dec |
|
If V_unit = 0:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 6.329687E-05 + -1.32408 bar, rw Dec |
| V_sprp1.Release point * 6.329687E-05 + -1.32408 bar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 1:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0009180431 + -19.20415 psi, rw Dec |
| V_sprp1.Release point * 0.0009180431 + -19.20415 psi, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 2:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.006329686 + -132.408 kPa, rw Dec |
| V_sprp1.Release point * 0.006329686 + -132.408 kPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 3:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 6.329686E-06 + -0.132408 MPa, rw Dec |
| V_sprp1.Release point * 6.329686E-06 + -0.132408 MPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 4:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.06329686 + -1324.08 mbar, rw Dec |
| V_sprp1.Release point * 0.06329686 + -1324.08 mbar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 5:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.04747654 + -993.1415 mmHg (0°C), rw Dec |
| V_sprp1.Release point * 0.04747654 + -993.1415 mmHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 6:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.02543626 + -532.0901, rw Dec |
| V_sprp1.Release point * 0.02543626 + -532.0901, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 7:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.02541135 + -531.5691 inH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.02541135 + -531.5691 inH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 8:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.002117615 + -44.29749 ftH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.002117615 + -44.29749 ftH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 9:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.001874252 + -39.20667, rw Dec |
| V_sprp1.Release point * 0.001874252 + -39.20667, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 10:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.001869156 + -39.10008 inHg (0°C), rw Dec |
| V_sprp1.Release point * 0.001869156 + -39.10008 inHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 11:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0006460837 + -13.51515, rw Dec |
| V_sprp1.Release point * 0.0006460837 + -13.51515, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 12:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0006454444 + -13.50178, rw Dec |
| V_sprp1.Release point * 0.0006454444 + -13.50178, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 13:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 6.454381E-05 + -1.350164 kgf/cm², rw Dec |
| V_sprp1.Release point * 6.454381E-05 + -1.350164 kgf/cm², rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 0:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 6.329687E-05 + -1.32408 bar, rw Dec |
| V_sprp2.Release point * 6.329687E-05 + -1.32408 bar, rw Dec |
| V_aspaep.Starting point analog output * 6.329687E-05 + -1.32408 bar, rw Dec |
| V_aspaep.End point analog output * 6.329687E-05 + -1.32408 bar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 1:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0009180431 + -19.20415 psi, rw Dec |
| V_sprp2.Release point * 0.0009180431 + -19.20415 psi, rw Dec |
| V_aspaep.Starting point analog output * 0.0009180431 + -19.20415 psi, rw Dec |
| V_aspaep.End point analog output * 0.0009180431 + -19.20415 psi, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 2:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.006329686 + -132.408 kPa, rw Dec |
| V_sprp2.Release point * 0.006329686 + -132.408 kPa, rw Dec |
| V_aspaep.Starting point analog output * 0.006329686 + -132.408 kPa, rw Dec |
| V_aspaep.End point analog output * 0.006329686 + -132.408 kPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 3:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 6.329686E-06 + -0.132408 MPa, rw Dec |
| V_sprp2.Release point * 6.329686E-06 + -0.132408 MPa, rw Dec |
| V_aspaep.Starting point analog output * 6.329686E-06 + -0.132408 MPa, rw Dec |
| V_aspaep.End point analog output * 6.329686E-06 + -0.132408 MPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 4:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.06329686 + -1324.08 mbar, rw Dec |
| V_sprp2.Release point * 0.06329686 + -1324.08 mbar, rw Dec |
| V_aspaep.Starting point analog output * 0.06329686 + -1324.08 mbar, rw Dec |
| V_aspaep.End point analog output * 0.06329686 + -1324.08 mbar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 5:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.04747654 + -993.1415 mmHg (0°C), rw Dec |
| V_sprp2.Release point * 0.04747654 + -993.1415 mmHg (0°C), rw Dec |
| V_aspaep.Starting point analog output * 0.04747654 + -993.1415 mmHg (0°C), rw Dec |
| V_aspaep.End point analog output * 0.04747654 + -993.1415 mmHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 6:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.02543626 + -532.0901, rw Dec |
| V_sprp2.Release point * 0.02543626 + -532.0901, rw Dec |
| V_aspaep.Starting point analog output * 0.02543626 + -532.0901, rw Dec |
| V_aspaep.End point analog output * 0.02543626 + -532.0901, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 7:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.02541135 + -531.5691 inH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.02541135 + -531.5691 inH2O (4°C), rw Dec |
| V_aspaep.Starting point analog output * 0.02541135 + -531.5691 inH2O (4°C), rw Dec |
| V_aspaep.End point analog output * 0.02541135 + -531.5691 inH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 8:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.002117615 + -44.29749 ftH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.002117615 + -44.29749 ftH2O (4°C), rw Dec |
| V_aspaep.Starting point analog output * 0.002117615 + -44.29749 ftH2O (4°C), rw Dec |
| V_aspaep.End point analog output * 0.002117615 + -44.29749 ftH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 9:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.001874252 + -39.20667, rw Dec |
| V_sprp2.Release point * 0.001874252 + -39.20667, rw Dec |
| V_aspaep.Starting point analog output * 0.001874252 + -39.20667, rw Dec |
| V_aspaep.End point analog output * 0.001874252 + -39.20667, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 10:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.001869156 + -39.10008 inHg (0°C), rw Dec |
| V_sprp2.Release point * 0.001869156 + -39.10008 inHg (0°C), rw Dec |
| V_aspaep.Starting point analog output * 0.001869156 + -39.10008 inHg (0°C), rw Dec |
| V_aspaep.End point analog output * 0.001869156 + -39.10008 inHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 11:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0006460837 + -13.51515, rw Dec |
| V_sprp2.Release point * 0.0006460837 + -13.51515, rw Dec |
| V_aspaep.Starting point analog output * 0.0006460837 + -13.51515, rw Dec |
| V_aspaep.End point analog output * 0.0006460837 + -13.51515, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 12:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0006454444 + -13.50178, rw Dec |
| V_sprp2.Release point * 0.0006454444 + -13.50178, rw Dec |
| V_aspaep.Starting point analog output * 0.0006454444 + -13.50178, rw Dec |
| V_aspaep.End point analog output * 0.0006454444 + -13.50178, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 13:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 6.454381E-05 + -1.350164 kgf/cm², rw Dec |
| V_sprp2.Release point * 6.454381E-05 + -1.350164 kgf/cm², rw Dec |
| V_aspaep.Starting point analog output * 6.454381E-05 + -1.350164 kgf/cm², rw Dec |
| V_aspaep.End point analog output * 6.454381E-05 + -1.350164 kgf/cm², rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
| Diagnosis Menu |
| Diagnosis |
If V_unit = 0:
| |
| V_lo * 6.329687E-05 + -1.32408 bar, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 6.329687E-05 + -1.32408 bar, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 1:
| |
| V_lo * 0.0009180431 + -19.20415 psi, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0009180431 + -19.20415 psi, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 2:
| |
| V_lo * 0.006329686 + -132.408 kPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.006329686 + -132.408 kPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 3:
| |
| V_lo * 6.329686E-06 + -0.132408 MPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 6.329686E-06 + -0.132408 MPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 4:
| |
| V_lo * 0.06329686 + -1324.08 mbar, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.06329686 + -1324.08 mbar, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 5:
| |
| V_lo * 0.04747654 + -993.1415 mmHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.04747654 + -993.1415 mmHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 6:
| |
| V_lo * 0.02543626 + -532.0901, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.02543626 + -532.0901, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 7:
| |
| V_lo * 0.02541135 + -531.5691 inH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.02541135 + -531.5691 inH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 8:
| |
| V_lo * 0.002117615 + -44.29749 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.002117615 + -44.29749 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 9:
| |
| V_lo * 0.001874252 + -39.20667, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.001874252 + -39.20667, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 10:
| |
| V_lo * 0.001869156 + -39.10008 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.001869156 + -39.10008 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 11:
| |
| V_lo * 0.0006460837 + -13.51515, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0006460837 + -13.51515, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 12:
| |
| V_lo * 0.0006454444 + -13.50178, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0006454444 + -13.50178, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 13:
| |
| V_lo * 6.454381E-05 + -1.350164 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 6.454381E-05 + -1.350164 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.