| PS Series |
| Vendor ID |
317 (0x013d) |
 |
| Vendor Name |
Turck |
| Vendor Text |
Turck |
| Vendor URL |
http://www.turck.com |
| Device ID |
65800 (0x010108) |
| Communication |
| IO-Link Revision |
V1.0 |
| Transmission Rate | 38400 bit/s (COM2) |
| Minimum Cycle Time |
2 ms |
| SIO Mode Supported |
yes |
| Device Variant |
PS010V-505-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 7/16" UNF male thread, rotatable
|
| Product ID |
6832447 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS010V-401-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/4" female thread
|
| Product ID |
6832578 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS010V-402-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1/4"-18NPT female thread
|
| Product ID |
6832590 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS010V-403-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1/4"-18NPT male thread
|
| Product ID |
6832602 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS010V-404-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/4" male thread
|
| Product ID |
6832614 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS010V-501-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/4" female thread, rotatable
|
| Product ID |
6832805 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS010V-502-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1/4"-18NPT female thread, rotatable
|
| Product ID |
6832817 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS010V-503-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1/4"-18NPT male thread, rotatable
|
| Product ID |
6832829 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS010V-504-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/4" male thread, rotatable
|
| Product ID |
6832841 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS010V-508-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/2" male thread manometer connection, rotatable
|
| Product ID |
6832869 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS010V-510-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: R1/4" male thread, rotatable
|
| Product ID |
6832917 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS010V-511-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: R1/4" female thread, rotatable
|
| Product ID |
6832968 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS010V-606-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G3/4" male thread front flush, pressure membrane fitting
|
| Product ID |
6833042 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS010V-609-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/2" male thread front flush, pressure membrane fitting
|
| Product ID |
6833047 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS010V-607-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1 1/2" tri-clamp, pressure membrane fitting
|
| Product ID |
6833091 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS010V-500-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: custom made, rotatable
|
| Product ID |
6833136 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PSJ010V-411-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: TBD
|
| Product ID |
6833238 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PSJ010V-609-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/2" male thread front flush, pressure membrane fitting
|
| Product ID |
6833239 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS010V-301-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/4" female thread
|
| Product ID |
6833304 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS010V-302-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1/4"-18NPT female thread
|
| Product ID |
6833340 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS010V-303-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1/4"-18NPT male thread
|
| Product ID |
6833406 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS010V-304-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/4" male thread
|
| Product ID |
6833442 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS010V-310-LI2UPN8X-H11141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: R1/4" male thread
|
| Product ID |
6833508 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS010V-311-LI2UPN8X-H11141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: R1/4" female thread
|
| Product ID |
6833544 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS010V-629-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: TBD
|
| Product ID |
6833606 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PSJ010V-310-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: R1/4" male thread
|
| Product ID |
6833612 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PSJ010V-311-LI2UPN8X-H1141 |
| Description |
Measuring range: -1...10 bar/-14,5...145 psi
Admissable rel. press.: 25 bar/363 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: R1/4" female thread
|
| Product ID |
6833648 |
| Device Icon |
 |
| Device Symbol |
 |
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.000198933 + 0 bar, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.002885278 + 0 psi, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 2:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.0198933 + 0 kPa, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 1.98933E-05 + 0 MPa, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 5:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.149212 + 0 mmHg (0°C), ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 6:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.07994252 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 7:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.07986423 + 0 inH2O (4°C), ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.006655363 + 0 ftH2O (4°C), ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.005890505 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.005874491 + 0 inHg (0°C), ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.002030549 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.00202854 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.000202852 + 0 kgf/cm², ro Dec |
| V_displayProgrammingLock, ro |
|
| outputs |
| V_pn, ro |
| V_dap * 0.01 + 0 s, ro Dec |
|
If V_unit = 0:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.000198933 + -2.018537 bar, ro Dec |
| V_sprp1.Release point * 0.000198933 + -2.018537 bar, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 1:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.002885278 + -29.2764 psi, ro Dec |
| V_sprp1.Release point * 0.002885278 + -29.2764 psi, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 2:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.0198933 + -201.8537 kPa, ro Dec |
| V_sprp1.Release point * 0.0198933 + -201.8537 kPa, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 3:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 1.98933E-05 + -0.2018537 MPa, ro Dec |
| V_sprp1.Release point * 1.98933E-05 + -0.2018537 MPa, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 5:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.149212 + -1514.027 mmHg (0°C), ro Dec |
| V_sprp1.Release point * 0.149212 + -1514.027 mmHg (0°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 6:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.07994252 + -811.1622, ro Dec |
| V_sprp1.Release point * 0.07994252 + -811.1622, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 7:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.07986423 + -810.3679 inH2O (4°C), ro Dec |
| V_sprp1.Release point * 0.07986423 + -810.3679 inH2O (4°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 8:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.006655363 + -67.53076 ftH2O (4°C), ro Dec |
| V_sprp1.Release point * 0.006655363 + -67.53076 ftH2O (4°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 9:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.005890505 + -59.76989, ro Dec |
| V_sprp1.Release point * 0.005890505 + -59.76989, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 10:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.005874491 + -59.6074 inHg (0°C), ro Dec |
| V_sprp1.Release point * 0.005874491 + -59.6074 inHg (0°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 11:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.002030549 + -20.60361, ro Dec |
| V_sprp1.Release point * 0.002030549 + -20.60361, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 12:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.00202854 + -20.58322, ro Dec |
| V_sprp1.Release point * 0.00202854 + -20.58322, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 13:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.000202852 + -2.058302 kgf/cm², ro Dec |
| V_sprp1.Release point * 0.000202852 + -2.058302 kgf/cm², ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 0:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.000198933 + -2.018537 bar, ro Dec |
| V_sprp2.Release point * 0.000198933 + -2.018537 bar, ro Dec |
| V_aspaep.Starting point analog output * 0.000198933 + -2.018537 bar, ro Dec |
| V_aspaep.End point analog output * 0.000198933 + -2.018537 bar, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 1:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.002885278 + -29.2764 psi, ro Dec |
| V_sprp2.Release point * 0.002885278 + -29.2764 psi, ro Dec |
| V_aspaep.Starting point analog output * 0.002885278 + -29.2764 psi, ro Dec |
| V_aspaep.End point analog output * 0.002885278 + -29.2764 psi, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 2:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.0198933 + -201.8537 kPa, ro Dec |
| V_sprp2.Release point * 0.0198933 + -201.8537 kPa, ro Dec |
| V_aspaep.Starting point analog output * 0.0198933 + -201.8537 kPa, ro Dec |
| V_aspaep.End point analog output * 0.0198933 + -201.8537 kPa, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 3:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 1.98933E-05 + -0.2018537 MPa, ro Dec |
| V_sprp2.Release point * 1.98933E-05 + -0.2018537 MPa, ro Dec |
| V_aspaep.Starting point analog output * 1.98933E-05 + -0.2018537 MPa, ro Dec |
| V_aspaep.End point analog output * 1.98933E-05 + -0.2018537 MPa, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 5:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.149212 + -1514.027 mmHg (0°C), ro Dec |
| V_sprp2.Release point * 0.149212 + -1514.027 mmHg (0°C), ro Dec |
| V_aspaep.Starting point analog output * 0.149212 + -1514.027 mmHg (0°C), ro Dec |
| V_aspaep.End point analog output * 0.149212 + -1514.027 mmHg (0°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 6:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.07994252 + -811.1622, ro Dec |
| V_sprp2.Release point * 0.07994252 + -811.1622, ro Dec |
| V_aspaep.Starting point analog output * 0.07994252 + -811.1622, ro Dec |
| V_aspaep.End point analog output * 0.07994252 + -811.1622, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 7:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.07986423 + -810.3679 inH2O (4°C), ro Dec |
| V_sprp2.Release point * 0.07986423 + -810.3679 inH2O (4°C), ro Dec |
| V_aspaep.Starting point analog output * 0.07986423 + -810.3679 inH2O (4°C), ro Dec |
| V_aspaep.End point analog output * 0.07986423 + -810.3679 inH2O (4°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 8:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.006655363 + -67.53076 ftH2O (4°C), ro Dec |
| V_sprp2.Release point * 0.006655363 + -67.53076 ftH2O (4°C), ro Dec |
| V_aspaep.Starting point analog output * 0.006655363 + -67.53076 ftH2O (4°C), ro Dec |
| V_aspaep.End point analog output * 0.006655363 + -67.53076 ftH2O (4°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 9:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.005890505 + -59.76989, ro Dec |
| V_sprp2.Release point * 0.005890505 + -59.76989, ro Dec |
| V_aspaep.Starting point analog output * 0.005890505 + -59.76989, ro Dec |
| V_aspaep.End point analog output * 0.005890505 + -59.76989, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 10:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.005874491 + -59.6074 inHg (0°C), ro Dec |
| V_sprp2.Release point * 0.005874491 + -59.6074 inHg (0°C), ro Dec |
| V_aspaep.Starting point analog output * 0.005874491 + -59.6074 inHg (0°C), ro Dec |
| V_aspaep.End point analog output * 0.005874491 + -59.6074 inHg (0°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 11:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.002030549 + -20.60361, ro Dec |
| V_sprp2.Release point * 0.002030549 + -20.60361, ro Dec |
| V_aspaep.Starting point analog output * 0.002030549 + -20.60361, ro Dec |
| V_aspaep.End point analog output * 0.002030549 + -20.60361, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 12:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.00202854 + -20.58322, ro Dec |
| V_sprp2.Release point * 0.00202854 + -20.58322, ro Dec |
| V_aspaep.Starting point analog output * 0.00202854 + -20.58322, ro Dec |
| V_aspaep.End point analog output * 0.00202854 + -20.58322, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 13:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.000202852 + -2.058302 kgf/cm², ro Dec |
| V_sprp2.Release point * 0.000202852 + -2.058302 kgf/cm², ro Dec |
| V_aspaep.Starting point analog output * 0.000202852 + -2.058302 kgf/cm², ro Dec |
| V_aspaep.End point analog output * 0.000202852 + -2.058302 kgf/cm², ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.000198933 + 0 bar, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.002885278 + 0 psi, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 2:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0198933 + 0 kPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 1.98933E-05 + 0 MPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 5:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.149212 + 0 mmHg (0°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 6:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.07994252 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 7:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.07986423 + 0 inH2O (4°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.006655363 + 0 ftH2O (4°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.005890505 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.005874491 + 0 inHg (0°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.002030549 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.00202854 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.000202852 + 0 kgf/cm², rw Dec |
| V_displayProgrammingLock, rw |
|
| outputs |
| V_pn, rw |
| V_dap * 0.01 + 0 s, rw Dec |
|
If V_unit = 0:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.000198933 + -2.018537 bar, rw Dec |
| V_sprp1.Release point * 0.000198933 + -2.018537 bar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 1:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.002885278 + -29.2764 psi, rw Dec |
| V_sprp1.Release point * 0.002885278 + -29.2764 psi, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 2:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0198933 + -201.8537 kPa, rw Dec |
| V_sprp1.Release point * 0.0198933 + -201.8537 kPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 3:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 1.98933E-05 + -0.2018537 MPa, rw Dec |
| V_sprp1.Release point * 1.98933E-05 + -0.2018537 MPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 5:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.149212 + -1514.027 mmHg (0°C), rw Dec |
| V_sprp1.Release point * 0.149212 + -1514.027 mmHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 6:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.07994252 + -811.1622, rw Dec |
| V_sprp1.Release point * 0.07994252 + -811.1622, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 7:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.07986423 + -810.3679 inH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.07986423 + -810.3679 inH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 8:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.006655363 + -67.53076 ftH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.006655363 + -67.53076 ftH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 9:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.005890505 + -59.76989, rw Dec |
| V_sprp1.Release point * 0.005890505 + -59.76989, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 10:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.005874491 + -59.6074 inHg (0°C), rw Dec |
| V_sprp1.Release point * 0.005874491 + -59.6074 inHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 11:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.002030549 + -20.60361, rw Dec |
| V_sprp1.Release point * 0.002030549 + -20.60361, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 12:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.00202854 + -20.58322, rw Dec |
| V_sprp1.Release point * 0.00202854 + -20.58322, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 13:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.000202852 + -2.058302 kgf/cm², rw Dec |
| V_sprp1.Release point * 0.000202852 + -2.058302 kgf/cm², rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 0:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.000198933 + -2.018537 bar, rw Dec |
| V_sprp2.Release point * 0.000198933 + -2.018537 bar, rw Dec |
| V_aspaep.Starting point analog output * 0.000198933 + -2.018537 bar, rw Dec |
| V_aspaep.End point analog output * 0.000198933 + -2.018537 bar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 1:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.002885278 + -29.2764 psi, rw Dec |
| V_sprp2.Release point * 0.002885278 + -29.2764 psi, rw Dec |
| V_aspaep.Starting point analog output * 0.002885278 + -29.2764 psi, rw Dec |
| V_aspaep.End point analog output * 0.002885278 + -29.2764 psi, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 2:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0198933 + -201.8537 kPa, rw Dec |
| V_sprp2.Release point * 0.0198933 + -201.8537 kPa, rw Dec |
| V_aspaep.Starting point analog output * 0.0198933 + -201.8537 kPa, rw Dec |
| V_aspaep.End point analog output * 0.0198933 + -201.8537 kPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 3:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 1.98933E-05 + -0.2018537 MPa, rw Dec |
| V_sprp2.Release point * 1.98933E-05 + -0.2018537 MPa, rw Dec |
| V_aspaep.Starting point analog output * 1.98933E-05 + -0.2018537 MPa, rw Dec |
| V_aspaep.End point analog output * 1.98933E-05 + -0.2018537 MPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 5:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.149212 + -1514.027 mmHg (0°C), rw Dec |
| V_sprp2.Release point * 0.149212 + -1514.027 mmHg (0°C), rw Dec |
| V_aspaep.Starting point analog output * 0.149212 + -1514.027 mmHg (0°C), rw Dec |
| V_aspaep.End point analog output * 0.149212 + -1514.027 mmHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 6:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.07994252 + -811.1622, rw Dec |
| V_sprp2.Release point * 0.07994252 + -811.1622, rw Dec |
| V_aspaep.Starting point analog output * 0.07994252 + -811.1622, rw Dec |
| V_aspaep.End point analog output * 0.07994252 + -811.1622, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 7:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.07986423 + -810.3679 inH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.07986423 + -810.3679 inH2O (4°C), rw Dec |
| V_aspaep.Starting point analog output * 0.07986423 + -810.3679 inH2O (4°C), rw Dec |
| V_aspaep.End point analog output * 0.07986423 + -810.3679 inH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 8:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.006655363 + -67.53076 ftH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.006655363 + -67.53076 ftH2O (4°C), rw Dec |
| V_aspaep.Starting point analog output * 0.006655363 + -67.53076 ftH2O (4°C), rw Dec |
| V_aspaep.End point analog output * 0.006655363 + -67.53076 ftH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 9:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.005890505 + -59.76989, rw Dec |
| V_sprp2.Release point * 0.005890505 + -59.76989, rw Dec |
| V_aspaep.Starting point analog output * 0.005890505 + -59.76989, rw Dec |
| V_aspaep.End point analog output * 0.005890505 + -59.76989, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 10:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.005874491 + -59.6074 inHg (0°C), rw Dec |
| V_sprp2.Release point * 0.005874491 + -59.6074 inHg (0°C), rw Dec |
| V_aspaep.Starting point analog output * 0.005874491 + -59.6074 inHg (0°C), rw Dec |
| V_aspaep.End point analog output * 0.005874491 + -59.6074 inHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 11:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.002030549 + -20.60361, rw Dec |
| V_sprp2.Release point * 0.002030549 + -20.60361, rw Dec |
| V_aspaep.Starting point analog output * 0.002030549 + -20.60361, rw Dec |
| V_aspaep.End point analog output * 0.002030549 + -20.60361, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 12:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.00202854 + -20.58322, rw Dec |
| V_sprp2.Release point * 0.00202854 + -20.58322, rw Dec |
| V_aspaep.Starting point analog output * 0.00202854 + -20.58322, rw Dec |
| V_aspaep.End point analog output * 0.00202854 + -20.58322, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 13:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.000202852 + -2.058302 kgf/cm², rw Dec |
| V_sprp2.Release point * 0.000202852 + -2.058302 kgf/cm², rw Dec |
| V_aspaep.Starting point analog output * 0.000202852 + -2.058302 kgf/cm², rw Dec |
| V_aspaep.End point analog output * 0.000202852 + -2.058302 kgf/cm², rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
| Diagnosis Menu |
| Diagnosis |
If V_unit = 0:
| |
| V_lo * 0.000198933 + -2.018537 bar, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.000198933 + -2.018537 bar, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 1:
| |
| V_lo * 0.002885278 + -29.2764 psi, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.002885278 + -29.2764 psi, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 2:
| |
| V_lo * 0.0198933 + -201.8537 kPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0198933 + -201.8537 kPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 3:
| |
| V_lo * 1.98933E-05 + -0.2018537 MPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 1.98933E-05 + -0.2018537 MPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 5:
| |
| V_lo * 0.149212 + -1514.027 mmHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.149212 + -1514.027 mmHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 6:
| |
| V_lo * 0.07994252 + -811.1622, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.07994252 + -811.1622, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 7:
| |
| V_lo * 0.07986423 + -810.3679 inH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.07986423 + -810.3679 inH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 8:
| |
| V_lo * 0.006655363 + -67.53076 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.006655363 + -67.53076 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 9:
| |
| V_lo * 0.005890505 + -59.76989, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.005890505 + -59.76989, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 10:
| |
| V_lo * 0.005874491 + -59.6074 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.005874491 + -59.6074 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 11:
| |
| V_lo * 0.002030549 + -20.60361, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.002030549 + -20.60361, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 12:
| |
| V_lo * 0.00202854 + -20.58322, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.00202854 + -20.58322, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 13:
| |
| V_lo * 0.000202852 + -2.058302 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.000202852 + -2.058302 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.000198933 + 0 bar, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.002885278 + 0 psi, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 2:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0198933 + 0 kPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 1.98933E-05 + 0 MPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 5:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.149212 + 0 mmHg (0°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 6:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.07994252 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 7:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.07986423 + 0 inH2O (4°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.006655363 + 0 ftH2O (4°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.005890505 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.005874491 + 0 inHg (0°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.002030549 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.00202854 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.000202852 + 0 kgf/cm², rw Dec |
| V_displayProgrammingLock, rw |
|
| outputs |
| V_pn, rw |
| V_dap * 0.01 + 0 s, rw Dec |
|
If V_unit = 0:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.000198933 + -2.018537 bar, rw Dec |
| V_sprp1.Release point * 0.000198933 + -2.018537 bar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 1:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.002885278 + -29.2764 psi, rw Dec |
| V_sprp1.Release point * 0.002885278 + -29.2764 psi, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 2:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0198933 + -201.8537 kPa, rw Dec |
| V_sprp1.Release point * 0.0198933 + -201.8537 kPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 3:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 1.98933E-05 + -0.2018537 MPa, rw Dec |
| V_sprp1.Release point * 1.98933E-05 + -0.2018537 MPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 5:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.149212 + -1514.027 mmHg (0°C), rw Dec |
| V_sprp1.Release point * 0.149212 + -1514.027 mmHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 6:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.07994252 + -811.1622, rw Dec |
| V_sprp1.Release point * 0.07994252 + -811.1622, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 7:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.07986423 + -810.3679 inH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.07986423 + -810.3679 inH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 8:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.006655363 + -67.53076 ftH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.006655363 + -67.53076 ftH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 9:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.005890505 + -59.76989, rw Dec |
| V_sprp1.Release point * 0.005890505 + -59.76989, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 10:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.005874491 + -59.6074 inHg (0°C), rw Dec |
| V_sprp1.Release point * 0.005874491 + -59.6074 inHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 11:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.002030549 + -20.60361, rw Dec |
| V_sprp1.Release point * 0.002030549 + -20.60361, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 12:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.00202854 + -20.58322, rw Dec |
| V_sprp1.Release point * 0.00202854 + -20.58322, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 13:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.000202852 + -2.058302 kgf/cm², rw Dec |
| V_sprp1.Release point * 0.000202852 + -2.058302 kgf/cm², rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 0:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.000198933 + -2.018537 bar, rw Dec |
| V_sprp2.Release point * 0.000198933 + -2.018537 bar, rw Dec |
| V_aspaep.Starting point analog output * 0.000198933 + -2.018537 bar, rw Dec |
| V_aspaep.End point analog output * 0.000198933 + -2.018537 bar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 1:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.002885278 + -29.2764 psi, rw Dec |
| V_sprp2.Release point * 0.002885278 + -29.2764 psi, rw Dec |
| V_aspaep.Starting point analog output * 0.002885278 + -29.2764 psi, rw Dec |
| V_aspaep.End point analog output * 0.002885278 + -29.2764 psi, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 2:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0198933 + -201.8537 kPa, rw Dec |
| V_sprp2.Release point * 0.0198933 + -201.8537 kPa, rw Dec |
| V_aspaep.Starting point analog output * 0.0198933 + -201.8537 kPa, rw Dec |
| V_aspaep.End point analog output * 0.0198933 + -201.8537 kPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 3:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 1.98933E-05 + -0.2018537 MPa, rw Dec |
| V_sprp2.Release point * 1.98933E-05 + -0.2018537 MPa, rw Dec |
| V_aspaep.Starting point analog output * 1.98933E-05 + -0.2018537 MPa, rw Dec |
| V_aspaep.End point analog output * 1.98933E-05 + -0.2018537 MPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 5:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.149212 + -1514.027 mmHg (0°C), rw Dec |
| V_sprp2.Release point * 0.149212 + -1514.027 mmHg (0°C), rw Dec |
| V_aspaep.Starting point analog output * 0.149212 + -1514.027 mmHg (0°C), rw Dec |
| V_aspaep.End point analog output * 0.149212 + -1514.027 mmHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 6:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.07994252 + -811.1622, rw Dec |
| V_sprp2.Release point * 0.07994252 + -811.1622, rw Dec |
| V_aspaep.Starting point analog output * 0.07994252 + -811.1622, rw Dec |
| V_aspaep.End point analog output * 0.07994252 + -811.1622, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 7:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.07986423 + -810.3679 inH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.07986423 + -810.3679 inH2O (4°C), rw Dec |
| V_aspaep.Starting point analog output * 0.07986423 + -810.3679 inH2O (4°C), rw Dec |
| V_aspaep.End point analog output * 0.07986423 + -810.3679 inH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 8:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.006655363 + -67.53076 ftH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.006655363 + -67.53076 ftH2O (4°C), rw Dec |
| V_aspaep.Starting point analog output * 0.006655363 + -67.53076 ftH2O (4°C), rw Dec |
| V_aspaep.End point analog output * 0.006655363 + -67.53076 ftH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 9:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.005890505 + -59.76989, rw Dec |
| V_sprp2.Release point * 0.005890505 + -59.76989, rw Dec |
| V_aspaep.Starting point analog output * 0.005890505 + -59.76989, rw Dec |
| V_aspaep.End point analog output * 0.005890505 + -59.76989, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 10:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.005874491 + -59.6074 inHg (0°C), rw Dec |
| V_sprp2.Release point * 0.005874491 + -59.6074 inHg (0°C), rw Dec |
| V_aspaep.Starting point analog output * 0.005874491 + -59.6074 inHg (0°C), rw Dec |
| V_aspaep.End point analog output * 0.005874491 + -59.6074 inHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 11:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.002030549 + -20.60361, rw Dec |
| V_sprp2.Release point * 0.002030549 + -20.60361, rw Dec |
| V_aspaep.Starting point analog output * 0.002030549 + -20.60361, rw Dec |
| V_aspaep.End point analog output * 0.002030549 + -20.60361, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 12:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.00202854 + -20.58322, rw Dec |
| V_sprp2.Release point * 0.00202854 + -20.58322, rw Dec |
| V_aspaep.Starting point analog output * 0.00202854 + -20.58322, rw Dec |
| V_aspaep.End point analog output * 0.00202854 + -20.58322, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 13:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.000202852 + -2.058302 kgf/cm², rw Dec |
| V_sprp2.Release point * 0.000202852 + -2.058302 kgf/cm², rw Dec |
| V_aspaep.Starting point analog output * 0.000202852 + -2.058302 kgf/cm², rw Dec |
| V_aspaep.End point analog output * 0.000202852 + -2.058302 kgf/cm², rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
| Diagnosis Menu |
| Diagnosis |
If V_unit = 0:
| |
| V_lo * 0.000198933 + -2.018537 bar, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.000198933 + -2.018537 bar, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 1:
| |
| V_lo * 0.002885278 + -29.2764 psi, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.002885278 + -29.2764 psi, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 2:
| |
| V_lo * 0.0198933 + -201.8537 kPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0198933 + -201.8537 kPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 3:
| |
| V_lo * 1.98933E-05 + -0.2018537 MPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 1.98933E-05 + -0.2018537 MPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 5:
| |
| V_lo * 0.149212 + -1514.027 mmHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.149212 + -1514.027 mmHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 6:
| |
| V_lo * 0.07994252 + -811.1622, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.07994252 + -811.1622, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 7:
| |
| V_lo * 0.07986423 + -810.3679 inH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.07986423 + -810.3679 inH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 8:
| |
| V_lo * 0.006655363 + -67.53076 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.006655363 + -67.53076 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 9:
| |
| V_lo * 0.005890505 + -59.76989, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.005890505 + -59.76989, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 10:
| |
| V_lo * 0.005874491 + -59.6074 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.005874491 + -59.6074 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 11:
| |
| V_lo * 0.002030549 + -20.60361, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.002030549 + -20.60361, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 12:
| |
| V_lo * 0.00202854 + -20.58322, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.00202854 + -20.58322, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 13:
| |
| V_lo * 0.000202852 + -2.058302 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.000202852 + -2.058302 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.