| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.0002893571 + 0 bar, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.004196769 + 0 psi, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 2:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.02893571 + 0 kPa, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 2.893571E-05 + 0 MPa, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 6:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.11628 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 7:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.1161662 + 0 inH2O (4°C), ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.009680528 + 0 ftH2O (4°C), ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.008568007 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.008544715 + 0 inHg (0°C), ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.002953526 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.002950603 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.0002950574 + 0 kgf/cm², ro Dec |
| V_displayProgrammingLock, ro |
|
| outputs |
| V_pn, ro |
| V_dap * 0.01 + 0 s, ro Dec |
|
If V_unit = 0:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.0002893571 + -1.481508 bar, ro Dec |
| V_sprp1.Release point * 0.0002893571 + -1.481508 bar, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 1:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.004196769 + -21.48746 psi, ro Dec |
| V_sprp1.Release point * 0.004196769 + -21.48746 psi, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 2:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.02893571 + -148.1508 kPa, ro Dec |
| V_sprp1.Release point * 0.02893571 + -148.1508 kPa, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 3:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 2.893571E-05 + -0.1481508 MPa, ro Dec |
| V_sprp1.Release point * 2.893571E-05 + -0.1481508 MPa, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 6:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.11628 + -595.3538, ro Dec |
| V_sprp1.Release point * 0.11628 + -595.3538, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 7:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.1161662 + -594.7708 inH2O (4°C), ro Dec |
| V_sprp1.Release point * 0.1161662 + -594.7708 inH2O (4°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 8:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.009680528 + -49.5643 ftH2O (4°C), ro Dec |
| V_sprp1.Release point * 0.009680528 + -49.5643 ftH2O (4°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 9:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.008568007 + -43.8682, ro Dec |
| V_sprp1.Release point * 0.008568007 + -43.8682, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 10:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.008544715 + -43.74894 inHg (0°C), ro Dec |
| V_sprp1.Release point * 0.008544715 + -43.74894 inHg (0°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 11:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.002953526 + -15.12205, ro Dec |
| V_sprp1.Release point * 0.002953526 + -15.12205, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 12:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.002950603 + -15.10709, ro Dec |
| V_sprp1.Release point * 0.002950603 + -15.10709, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 13:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.0002950574 + -1.510694 kgf/cm², ro Dec |
| V_sprp1.Release point * 0.0002950574 + -1.510694 kgf/cm², ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 0:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.0002893571 + -1.481508 bar, ro Dec |
| V_sprp2.Release point * 0.0002893571 + -1.481508 bar, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 1:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.004196769 + -21.48746 psi, ro Dec |
| V_sprp2.Release point * 0.004196769 + -21.48746 psi, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 2:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.02893571 + -148.1508 kPa, ro Dec |
| V_sprp2.Release point * 0.02893571 + -148.1508 kPa, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 3:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 2.893571E-05 + -0.1481508 MPa, ro Dec |
| V_sprp2.Release point * 2.893571E-05 + -0.1481508 MPa, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 6:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.11628 + -595.3538, ro Dec |
| V_sprp2.Release point * 0.11628 + -595.3538, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 7:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.1161662 + -594.7708 inH2O (4°C), ro Dec |
| V_sprp2.Release point * 0.1161662 + -594.7708 inH2O (4°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 8:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.009680528 + -49.5643 ftH2O (4°C), ro Dec |
| V_sprp2.Release point * 0.009680528 + -49.5643 ftH2O (4°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 9:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.008568007 + -43.8682, ro Dec |
| V_sprp2.Release point * 0.008568007 + -43.8682, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 10:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.008544715 + -43.74894 inHg (0°C), ro Dec |
| V_sprp2.Release point * 0.008544715 + -43.74894 inHg (0°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 11:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.002953526 + -15.12205, ro Dec |
| V_sprp2.Release point * 0.002953526 + -15.12205, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 12:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.002950603 + -15.10709, ro Dec |
| V_sprp2.Release point * 0.002950603 + -15.10709, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 13:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.0002950574 + -1.510694 kgf/cm², ro Dec |
| V_sprp2.Release point * 0.0002950574 + -1.510694 kgf/cm², ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
| Observation Menu |
| Observation |
If V_unit = 0:
| Process value |
| V_ProcessDataIn.1 * 0.001157491 + -1.481589 bar, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 1:
| Process value |
| V_ProcessDataIn.1 * 0.01678799 + -21.48862 psi, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 2:
| Process value |
| V_ProcessDataIn.1 * 0.1157491 + -148.1589 kPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 3:
| Process value |
| V_ProcessDataIn.1 * 0.0001157491 + -0.1481589 MPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 6:
| Process value |
| V_ProcessDataIn.1 * 0.4651453 + -595.386, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 7:
| Process value |
| V_ProcessDataIn.1 * 0.4646899 + -594.803 inH2O (4°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 8:
| Process value |
| V_ProcessDataIn.1 * 0.03872421 + -49.56699 ftH2O (4°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 9:
| Process value |
| V_ProcessDataIn.1 * 0.03427389 + -43.87058, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 10:
| Process value |
| V_ProcessDataIn.1 * 0.03418071 + -43.75131 inHg (0°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 11:
| Process value |
| V_ProcessDataIn.1 * 0.01181474 + -15.12287, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 12:
| Process value |
| V_ProcessDataIn.1 * 0.01180305 + -15.10791, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 13:
| Process value |
| V_ProcessDataIn.1 * 0.001180294 + -1.510776 kgf/cm², ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0002893571 + 0 bar, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.004196769 + 0 psi, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 2:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.02893571 + 0 kPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 2.893571E-05 + 0 MPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 6:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.11628 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 7:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.1161662 + 0 inH2O (4°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.009680528 + 0 ftH2O (4°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.008568007 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.008544715 + 0 inHg (0°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.002953526 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.002950603 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0002950574 + 0 kgf/cm², rw Dec |
| V_displayProgrammingLock, rw |
|
| outputs |
| V_pn, rw |
| V_dap * 0.01 + 0 s, rw Dec |
|
If V_unit = 0:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0002893571 + -1.481508 bar, rw Dec |
| V_sprp1.Release point * 0.0002893571 + -1.481508 bar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 1:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.004196769 + -21.48746 psi, rw Dec |
| V_sprp1.Release point * 0.004196769 + -21.48746 psi, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 2:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.02893571 + -148.1508 kPa, rw Dec |
| V_sprp1.Release point * 0.02893571 + -148.1508 kPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 3:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 2.893571E-05 + -0.1481508 MPa, rw Dec |
| V_sprp1.Release point * 2.893571E-05 + -0.1481508 MPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 6:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.11628 + -595.3538, rw Dec |
| V_sprp1.Release point * 0.11628 + -595.3538, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 7:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.1161662 + -594.7708 inH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.1161662 + -594.7708 inH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 8:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.009680528 + -49.5643 ftH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.009680528 + -49.5643 ftH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 9:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.008568007 + -43.8682, rw Dec |
| V_sprp1.Release point * 0.008568007 + -43.8682, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 10:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.008544715 + -43.74894 inHg (0°C), rw Dec |
| V_sprp1.Release point * 0.008544715 + -43.74894 inHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 11:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.002953526 + -15.12205, rw Dec |
| V_sprp1.Release point * 0.002953526 + -15.12205, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 12:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.002950603 + -15.10709, rw Dec |
| V_sprp1.Release point * 0.002950603 + -15.10709, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 13:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0002950574 + -1.510694 kgf/cm², rw Dec |
| V_sprp1.Release point * 0.0002950574 + -1.510694 kgf/cm², rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 0:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0002893571 + -1.481508 bar, rw Dec |
| V_sprp2.Release point * 0.0002893571 + -1.481508 bar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 1:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.004196769 + -21.48746 psi, rw Dec |
| V_sprp2.Release point * 0.004196769 + -21.48746 psi, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 2:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.02893571 + -148.1508 kPa, rw Dec |
| V_sprp2.Release point * 0.02893571 + -148.1508 kPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 3:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 2.893571E-05 + -0.1481508 MPa, rw Dec |
| V_sprp2.Release point * 2.893571E-05 + -0.1481508 MPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 6:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.11628 + -595.3538, rw Dec |
| V_sprp2.Release point * 0.11628 + -595.3538, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 7:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.1161662 + -594.7708 inH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.1161662 + -594.7708 inH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 8:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.009680528 + -49.5643 ftH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.009680528 + -49.5643 ftH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 9:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.008568007 + -43.8682, rw Dec |
| V_sprp2.Release point * 0.008568007 + -43.8682, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 10:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.008544715 + -43.74894 inHg (0°C), rw Dec |
| V_sprp2.Release point * 0.008544715 + -43.74894 inHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 11:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.002953526 + -15.12205, rw Dec |
| V_sprp2.Release point * 0.002953526 + -15.12205, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 12:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.002950603 + -15.10709, rw Dec |
| V_sprp2.Release point * 0.002950603 + -15.10709, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 13:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0002950574 + -1.510694 kgf/cm², rw Dec |
| V_sprp2.Release point * 0.0002950574 + -1.510694 kgf/cm², rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
| Observation Menu |
| Observation |
If V_unit = 0:
| Process value |
| V_ProcessDataIn.1 * 0.001157491 + -1.481589 bar, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 1:
| Process value |
| V_ProcessDataIn.1 * 0.01678799 + -21.48862 psi, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 2:
| Process value |
| V_ProcessDataIn.1 * 0.1157491 + -148.1589 kPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 3:
| Process value |
| V_ProcessDataIn.1 * 0.0001157491 + -0.1481589 MPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 6:
| Process value |
| V_ProcessDataIn.1 * 0.4651453 + -595.386, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 7:
| Process value |
| V_ProcessDataIn.1 * 0.4646899 + -594.803 inH2O (4°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 8:
| Process value |
| V_ProcessDataIn.1 * 0.03872421 + -49.56699 ftH2O (4°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 9:
| Process value |
| V_ProcessDataIn.1 * 0.03427389 + -43.87058, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 10:
| Process value |
| V_ProcessDataIn.1 * 0.03418071 + -43.75131 inHg (0°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 11:
| Process value |
| V_ProcessDataIn.1 * 0.01181474 + -15.12287, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 12:
| Process value |
| V_ProcessDataIn.1 * 0.01180305 + -15.10791, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 13:
| Process value |
| V_ProcessDataIn.1 * 0.001180294 + -1.510776 kgf/cm², ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
| Diagnosis Menu |
| Diagnosis |
If V_unit = 0:
| |
| V_lo * 0.0002893571 + -1.481508 bar, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0002893571 + -1.481508 bar, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 1:
| |
| V_lo * 0.004196769 + -21.48746 psi, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.004196769 + -21.48746 psi, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 2:
| |
| V_lo * 0.02893571 + -148.1508 kPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.02893571 + -148.1508 kPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 3:
| |
| V_lo * 2.893571E-05 + -0.1481508 MPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 2.893571E-05 + -0.1481508 MPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 6:
| |
| V_lo * 0.11628 + -595.3538, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.11628 + -595.3538, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 7:
| |
| V_lo * 0.1161662 + -594.7708 inH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.1161662 + -594.7708 inH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 8:
| |
| V_lo * 0.009680528 + -49.5643 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.009680528 + -49.5643 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 9:
| |
| V_lo * 0.008568007 + -43.8682, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.008568007 + -43.8682, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 10:
| |
| V_lo * 0.008544715 + -43.74894 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.008544715 + -43.74894 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 11:
| |
| V_lo * 0.002953526 + -15.12205, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.002953526 + -15.12205, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 12:
| |
| V_lo * 0.002950603 + -15.10709, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.002950603 + -15.10709, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 13:
| |
| V_lo * 0.0002950574 + -1.510694 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0002950574 + -1.510694 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0002893571 + 0 bar, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.004196769 + 0 psi, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 2:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.02893571 + 0 kPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 2.893571E-05 + 0 MPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 6:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.11628 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 7:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.1161662 + 0 inH2O (4°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.009680528 + 0 ftH2O (4°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.008568007 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.008544715 + 0 inHg (0°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.002953526 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.002950603 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0002950574 + 0 kgf/cm², rw Dec |
| V_displayProgrammingLock, rw |
|
| outputs |
| V_pn, rw |
| V_dap * 0.01 + 0 s, rw Dec |
|
If V_unit = 0:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0002893571 + -1.481508 bar, rw Dec |
| V_sprp1.Release point * 0.0002893571 + -1.481508 bar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 1:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.004196769 + -21.48746 psi, rw Dec |
| V_sprp1.Release point * 0.004196769 + -21.48746 psi, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 2:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.02893571 + -148.1508 kPa, rw Dec |
| V_sprp1.Release point * 0.02893571 + -148.1508 kPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 3:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 2.893571E-05 + -0.1481508 MPa, rw Dec |
| V_sprp1.Release point * 2.893571E-05 + -0.1481508 MPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 6:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.11628 + -595.3538, rw Dec |
| V_sprp1.Release point * 0.11628 + -595.3538, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 7:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.1161662 + -594.7708 inH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.1161662 + -594.7708 inH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 8:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.009680528 + -49.5643 ftH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.009680528 + -49.5643 ftH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 9:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.008568007 + -43.8682, rw Dec |
| V_sprp1.Release point * 0.008568007 + -43.8682, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 10:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.008544715 + -43.74894 inHg (0°C), rw Dec |
| V_sprp1.Release point * 0.008544715 + -43.74894 inHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 11:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.002953526 + -15.12205, rw Dec |
| V_sprp1.Release point * 0.002953526 + -15.12205, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 12:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.002950603 + -15.10709, rw Dec |
| V_sprp1.Release point * 0.002950603 + -15.10709, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 13:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0002950574 + -1.510694 kgf/cm², rw Dec |
| V_sprp1.Release point * 0.0002950574 + -1.510694 kgf/cm², rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 0:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0002893571 + -1.481508 bar, rw Dec |
| V_sprp2.Release point * 0.0002893571 + -1.481508 bar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 1:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.004196769 + -21.48746 psi, rw Dec |
| V_sprp2.Release point * 0.004196769 + -21.48746 psi, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 2:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.02893571 + -148.1508 kPa, rw Dec |
| V_sprp2.Release point * 0.02893571 + -148.1508 kPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 3:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 2.893571E-05 + -0.1481508 MPa, rw Dec |
| V_sprp2.Release point * 2.893571E-05 + -0.1481508 MPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 6:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.11628 + -595.3538, rw Dec |
| V_sprp2.Release point * 0.11628 + -595.3538, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 7:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.1161662 + -594.7708 inH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.1161662 + -594.7708 inH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 8:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.009680528 + -49.5643 ftH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.009680528 + -49.5643 ftH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 9:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.008568007 + -43.8682, rw Dec |
| V_sprp2.Release point * 0.008568007 + -43.8682, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 10:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.008544715 + -43.74894 inHg (0°C), rw Dec |
| V_sprp2.Release point * 0.008544715 + -43.74894 inHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 11:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.002953526 + -15.12205, rw Dec |
| V_sprp2.Release point * 0.002953526 + -15.12205, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 12:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.002950603 + -15.10709, rw Dec |
| V_sprp2.Release point * 0.002950603 + -15.10709, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 13:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0002950574 + -1.510694 kgf/cm², rw Dec |
| V_sprp2.Release point * 0.0002950574 + -1.510694 kgf/cm², rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
| Observation Menu |
| Observation |
If V_unit = 0:
| Process value |
| V_ProcessDataIn.1 * 0.001157491 + -1.481589 bar, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 1:
| Process value |
| V_ProcessDataIn.1 * 0.01678799 + -21.48862 psi, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 2:
| Process value |
| V_ProcessDataIn.1 * 0.1157491 + -148.1589 kPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 3:
| Process value |
| V_ProcessDataIn.1 * 0.0001157491 + -0.1481589 MPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 6:
| Process value |
| V_ProcessDataIn.1 * 0.4651453 + -595.386, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 7:
| Process value |
| V_ProcessDataIn.1 * 0.4646899 + -594.803 inH2O (4°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 8:
| Process value |
| V_ProcessDataIn.1 * 0.03872421 + -49.56699 ftH2O (4°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 9:
| Process value |
| V_ProcessDataIn.1 * 0.03427389 + -43.87058, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 10:
| Process value |
| V_ProcessDataIn.1 * 0.03418071 + -43.75131 inHg (0°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 11:
| Process value |
| V_ProcessDataIn.1 * 0.01181474 + -15.12287, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 12:
| Process value |
| V_ProcessDataIn.1 * 0.01180305 + -15.10791, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 13:
| Process value |
| V_ProcessDataIn.1 * 0.001180294 + -1.510776 kgf/cm², ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
| Diagnosis Menu |
| Diagnosis |
If V_unit = 0:
| |
| V_lo * 0.0002893571 + -1.481508 bar, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0002893571 + -1.481508 bar, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 1:
| |
| V_lo * 0.004196769 + -21.48746 psi, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.004196769 + -21.48746 psi, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 2:
| |
| V_lo * 0.02893571 + -148.1508 kPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.02893571 + -148.1508 kPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 3:
| |
| V_lo * 2.893571E-05 + -0.1481508 MPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 2.893571E-05 + -0.1481508 MPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 6:
| |
| V_lo * 0.11628 + -595.3538, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.11628 + -595.3538, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 7:
| |
| V_lo * 0.1161662 + -594.7708 inH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.1161662 + -594.7708 inH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 8:
| |
| V_lo * 0.009680528 + -49.5643 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.009680528 + -49.5643 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 9:
| |
| V_lo * 0.008568007 + -43.8682, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.008568007 + -43.8682, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 10:
| |
| V_lo * 0.008544715 + -43.74894 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.008544715 + -43.74894 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 11:
| |
| V_lo * 0.002953526 + -15.12205, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.002953526 + -15.12205, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 12:
| |
| V_lo * 0.002950603 + -15.10709, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.002950603 + -15.10709, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 13:
| |
| V_lo * 0.0002950574 + -1.510694 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0002950574 + -1.510694 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.