| PS Series |
| Vendor ID |
317 (0x013d) |
 |
| Vendor Name |
Turck |
| Vendor Text |
Turck |
| Vendor URL |
http://www.turck.com |
| Device ID |
65546 (0x01000a) |
| Communication |
| IO-Link Revision |
V1.0 |
| Transmission Rate | 38400 bit/s (COM2) |
| Minimum Cycle Time |
2 ms |
| SIO Mode Supported |
yes |
| Device Variant |
PS025V-401-2UPN8X-H1141 |
| Description |
Measuring range: -1...25 bar/-14,5...363 psi
Admissable rel. press.: 65 bar/943 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G1/4" female thread
|
| Product ID |
6832466 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS025V-402-2UPN8X-H1141 |
| Description |
Measuring range: -1...25 bar/-14,5...363 psi
Admissable rel. press.: 65 bar/943 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: 1/4"-18NPT female thread
|
| Product ID |
6832483 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS025V-403-2UPN8X-H1141 |
| Description |
Measuring range: -1...25 bar/-14,5...363 psi
Admissable rel. press.: 65 bar/943 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: 1/4"-18NPT male thread
|
| Product ID |
6832500 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS025V-404-2UPN8X-H1141 |
| Description |
Measuring range: -1...25 bar/-14,5...363 psi
Admissable rel. press.: 65 bar/943 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G1/4" male thread
|
| Product ID |
6832517 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS025V-501-2UPN8X-H1141 |
| Description |
Measuring range: -1...25 bar/-14,5...363 psi
Admissable rel. press.: 65 bar/943 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G1/4" female thread, rotatable
|
| Product ID |
6832630 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS025V-502-2UPN8X-H1141 |
| Description |
Measuring range: -1...25 bar/-14,5...363 psi
Admissable rel. press.: 65 bar/943 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: 1/4"-18NPT female thread, rotatable
|
| Product ID |
6832647 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS025V-503-2UPN8X-H1141 |
| Description |
Measuring range: -1...25 bar/-14,5...363 psi
Admissable rel. press.: 65 bar/943 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: 1/4"-18NPT male thread, rotatable
|
| Product ID |
6832664 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS025V-504-2UPN8X-H1141 |
| Description |
Measuring range: -1...25 bar/-14,5...363 psi
Admissable rel. press.: 65 bar/943 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G1/4" male thread, rotatable
|
| Product ID |
6832681 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS025V-505-2UPN8X-H1141 |
| Description |
Measuring range: -1...25 bar/-14,5...363 psi
Admissable rel. press.: 65 bar/943 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: 7/16" UNF male thread, rotatable
|
| Product ID |
6832698 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS025V-508-2UPN8X-H1141 |
| Description |
Measuring range: -1...25 bar/-14,5...363 psi
Admissable rel. press.: 65 bar/943 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G1/2" male thread manometer connection, rotatable
|
| Product ID |
6832715 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS025V-510-2UPN8X-H1141 |
| Description |
Measuring range: -1...25 bar/-14,5...363 psi
Admissable rel. press.: 65 bar/943 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: R1/4" male thread, rotatable
|
| Product ID |
6832885 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS025V-511-2UPN8X-H1141 |
| Description |
Measuring range: -1...25 bar/-14,5...363 psi
Admissable rel. press.: 65 bar/943 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: R1/4" female thread, rotatable
|
| Product ID |
6832936 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS025V-609-2UPN8X-H1141 |
| Description |
Measuring range: -1...25 bar/-14,5...363 psi
Admissable rel. press.: 65 bar/943 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G1/2" male thread front flush, pressure membrane fitting
|
| Product ID |
6833022 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS025V-606-2UPN8X-H1141 |
| Description |
Measuring range: -1...25 bar/-14,5...363 psi
Admissable rel. press.: 65 bar/943 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G3/4" male thread front flush, pressure membrane fitting
|
| Product ID |
6833060 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS025V-607-2UPN8X-H1141 |
| Description |
Measuring range: -1...25 bar/-14,5...363 psi
Admissable rel. press.: 65 bar/943 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: 1 1/2" tri-clamp, pressure membrane fitting
|
| Product ID |
6833071 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS025V-500-2UPN8X-H1141 |
| Description |
Measuring range: -1...25 bar/-14,5...363 psi
Admissable rel. press.: 65 bar/943 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: custom made, rotatable
|
| Product ID |
6833104 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS025V-301-2UPN8X-H1141 |
| Description |
Measuring range: -1...25 bar/-14,5...363 psi
Admissable rel. press.: 65 bar/943 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G1/4" female thread
|
| Product ID |
6833318 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS025V-302-2UPN8X-H1141 |
| Description |
Measuring range: -1...25 bar/-14,5...363 psi
Admissable rel. press.: 65 bar/943 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: 1/4"-18NPT female thread
|
| Product ID |
6833354 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS025V-303-2UPN8X-H1141 |
| Description |
Measuring range: -1...25 bar/-14,5...363 psi
Admissable rel. press.: 65 bar/943 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: 1/4"-18NPT male thread
|
| Product ID |
6833420 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS025V-304-2UPN8X-H1141 |
| Description |
Measuring range: -1...25 bar/-14,5...363 psi
Admissable rel. press.: 65 bar/943 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G1/4" male thread
|
| Product ID |
6833456 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS025V-310-2UPN8X-H11141 |
| Description |
Measuring range: -1...25 bar/-14,5...363 psi
Admissable rel. press.: 65 bar/943 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: R1/4" male thread
|
| Product ID |
6833522 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS025V-311-2UPN8X-H11141 |
| Description |
Measuring range: -1...25 bar/-14,5...363 psi
Admissable rel. press.: 65 bar/943 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: R1/4" female thread
|
| Product ID |
6833558 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PSJ025V-310-2UPN8X-H1141 |
| Description |
Measuring range: -1...25 bar/-14,5...363 psi
Admissable rel. press.: 65 bar/943 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: R1/4" male thread
|
| Product ID |
6833626 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PSJ025V-311-2UPN8X-H1141 |
| Description |
Measuring range: -1...25 bar/-14,5...363 psi
Admissable rel. press.: 65 bar/943 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: R1/4" female thread
|
| Product ID |
6833662 |
| Device Icon |
 |
| Device Symbol |
 |
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.0004702053 + 0 bar, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.006819749 + 0 psi, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 2:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.04702052 + 0 kPa, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 4.702053E-05 + 0 MPa, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.01573086 + 0 ftH2O (4°C), ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.01392301 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.01388516 + 0 inHg (0°C), ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.004799479 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.00479473 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.0004794683 + 0 kgf/cm², ro Dec |
| V_displayProgrammingLock, ro |
|
| outputs |
| V_pn, ro |
| V_dap * 0.01 + 0 s, ro Dec |
|
If V_unit = 0:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.0004702053 + -3.407451 bar, ro Dec |
| V_sprp1.Release point * 0.0004702053 + -3.407451 bar, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 1:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.006819749 + -49.42088 psi, ro Dec |
| V_sprp1.Release point * 0.006819749 + -49.42088 psi, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 2:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.04702052 + -340.7451 kPa, ro Dec |
| V_sprp1.Release point * 0.04702052 + -340.7451 kPa, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 3:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 4.702053E-05 + -0.3407451 MPa, ro Dec |
| V_sprp1.Release point * 4.702053E-05 + -0.3407451 MPa, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 8:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.01573086 + -113.9973 ftH2O (4°C), ro Dec |
| V_sprp1.Release point * 0.01573086 + -113.9973 ftH2O (4°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 9:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.01392301 + -100.8963, ro Dec |
| V_sprp1.Release point * 0.01392301 + -100.8963, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 10:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.01388516 + -100.622 inHg (0°C), ro Dec |
| V_sprp1.Release point * 0.01388516 + -100.622 inHg (0°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 11:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.004799479 + -34.78053, ro Dec |
| V_sprp1.Release point * 0.004799479 + -34.78053, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 12:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.00479473 + -34.74612, ro Dec |
| V_sprp1.Release point * 0.00479473 + -34.74612, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 13:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.0004794683 + -3.474578 kgf/cm², ro Dec |
| V_sprp1.Release point * 0.0004794683 + -3.474578 kgf/cm², ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 0:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.0004702053 + -3.407451 bar, ro Dec |
| V_sprp2.Release point * 0.0004702053 + -3.407451 bar, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 1:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.006819749 + -49.42088 psi, ro Dec |
| V_sprp2.Release point * 0.006819749 + -49.42088 psi, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 2:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.04702052 + -340.7451 kPa, ro Dec |
| V_sprp2.Release point * 0.04702052 + -340.7451 kPa, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 3:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 4.702053E-05 + -0.3407451 MPa, ro Dec |
| V_sprp2.Release point * 4.702053E-05 + -0.3407451 MPa, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 8:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.01573086 + -113.9973 ftH2O (4°C), ro Dec |
| V_sprp2.Release point * 0.01573086 + -113.9973 ftH2O (4°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 9:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.01392301 + -100.8963, ro Dec |
| V_sprp2.Release point * 0.01392301 + -100.8963, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 10:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.01388516 + -100.622 inHg (0°C), ro Dec |
| V_sprp2.Release point * 0.01388516 + -100.622 inHg (0°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 11:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.004799479 + -34.78053, ro Dec |
| V_sprp2.Release point * 0.004799479 + -34.78053, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 12:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.00479473 + -34.74612, ro Dec |
| V_sprp2.Release point * 0.00479473 + -34.74612, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 13:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.0004794683 + -3.474578 kgf/cm², ro Dec |
| V_sprp2.Release point * 0.0004794683 + -3.474578 kgf/cm², ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
| Observation Menu |
| Observation |
If V_unit = 0:
| Process value |
| V_ProcessDataIn.1 * 0.001880923 + -3.407582 bar, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 1:
| Process value |
| V_ProcessDataIn.1 * 0.02728048 + -49.42278 psi, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 2:
| Process value |
| V_ProcessDataIn.1 * 0.1880923 + -340.7581 kPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 3:
| Process value |
| V_ProcessDataIn.1 * 0.0001880923 + -0.3407581 MPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 8:
| Process value |
| V_ProcessDataIn.1 * 0.06292684 + -114.0017 ftH2O (4°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 9:
| Process value |
| V_ProcessDataIn.1 * 0.05569507 + -100.9002, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 10:
| Process value |
| V_ProcessDataIn.1 * 0.05554366 + -100.6259 inHg (0°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 11:
| Process value |
| V_ProcessDataIn.1 * 0.01919896 + -34.78187, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 12:
| Process value |
| V_ProcessDataIn.1 * 0.01917996 + -34.74745, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 13:
| Process value |
| V_ProcessDataIn.1 * 0.001917977 + -3.474711 kgf/cm², ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0004702053 + 0 bar, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.006819749 + 0 psi, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 2:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.04702052 + 0 kPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 4.702053E-05 + 0 MPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.01573086 + 0 ftH2O (4°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.01392301 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.01388516 + 0 inHg (0°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.004799479 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.00479473 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0004794683 + 0 kgf/cm², rw Dec |
| V_displayProgrammingLock, rw |
|
| outputs |
| V_pn, rw |
| V_dap * 0.01 + 0 s, rw Dec |
|
If V_unit = 0:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0004702053 + -3.407451 bar, rw Dec |
| V_sprp1.Release point * 0.0004702053 + -3.407451 bar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 1:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.006819749 + -49.42088 psi, rw Dec |
| V_sprp1.Release point * 0.006819749 + -49.42088 psi, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 2:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.04702052 + -340.7451 kPa, rw Dec |
| V_sprp1.Release point * 0.04702052 + -340.7451 kPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 3:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 4.702053E-05 + -0.3407451 MPa, rw Dec |
| V_sprp1.Release point * 4.702053E-05 + -0.3407451 MPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 8:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.01573086 + -113.9973 ftH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.01573086 + -113.9973 ftH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 9:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.01392301 + -100.8963, rw Dec |
| V_sprp1.Release point * 0.01392301 + -100.8963, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 10:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.01388516 + -100.622 inHg (0°C), rw Dec |
| V_sprp1.Release point * 0.01388516 + -100.622 inHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 11:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.004799479 + -34.78053, rw Dec |
| V_sprp1.Release point * 0.004799479 + -34.78053, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 12:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.00479473 + -34.74612, rw Dec |
| V_sprp1.Release point * 0.00479473 + -34.74612, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 13:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0004794683 + -3.474578 kgf/cm², rw Dec |
| V_sprp1.Release point * 0.0004794683 + -3.474578 kgf/cm², rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 0:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0004702053 + -3.407451 bar, rw Dec |
| V_sprp2.Release point * 0.0004702053 + -3.407451 bar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 1:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.006819749 + -49.42088 psi, rw Dec |
| V_sprp2.Release point * 0.006819749 + -49.42088 psi, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 2:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.04702052 + -340.7451 kPa, rw Dec |
| V_sprp2.Release point * 0.04702052 + -340.7451 kPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 3:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 4.702053E-05 + -0.3407451 MPa, rw Dec |
| V_sprp2.Release point * 4.702053E-05 + -0.3407451 MPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 8:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.01573086 + -113.9973 ftH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.01573086 + -113.9973 ftH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 9:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.01392301 + -100.8963, rw Dec |
| V_sprp2.Release point * 0.01392301 + -100.8963, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 10:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.01388516 + -100.622 inHg (0°C), rw Dec |
| V_sprp2.Release point * 0.01388516 + -100.622 inHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 11:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.004799479 + -34.78053, rw Dec |
| V_sprp2.Release point * 0.004799479 + -34.78053, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 12:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.00479473 + -34.74612, rw Dec |
| V_sprp2.Release point * 0.00479473 + -34.74612, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 13:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0004794683 + -3.474578 kgf/cm², rw Dec |
| V_sprp2.Release point * 0.0004794683 + -3.474578 kgf/cm², rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
| Observation Menu |
| Observation |
If V_unit = 0:
| Process value |
| V_ProcessDataIn.1 * 0.001880923 + -3.407582 bar, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 1:
| Process value |
| V_ProcessDataIn.1 * 0.02728048 + -49.42278 psi, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 2:
| Process value |
| V_ProcessDataIn.1 * 0.1880923 + -340.7581 kPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 3:
| Process value |
| V_ProcessDataIn.1 * 0.0001880923 + -0.3407581 MPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 8:
| Process value |
| V_ProcessDataIn.1 * 0.06292684 + -114.0017 ftH2O (4°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 9:
| Process value |
| V_ProcessDataIn.1 * 0.05569507 + -100.9002, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 10:
| Process value |
| V_ProcessDataIn.1 * 0.05554366 + -100.6259 inHg (0°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 11:
| Process value |
| V_ProcessDataIn.1 * 0.01919896 + -34.78187, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 12:
| Process value |
| V_ProcessDataIn.1 * 0.01917996 + -34.74745, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 13:
| Process value |
| V_ProcessDataIn.1 * 0.001917977 + -3.474711 kgf/cm², ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
| Diagnosis Menu |
| Diagnosis |
If V_unit = 0:
| |
| V_lo * 0.0004702053 + -3.407451 bar, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0004702053 + -3.407451 bar, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 1:
| |
| V_lo * 0.006819749 + -49.42088 psi, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.006819749 + -49.42088 psi, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 2:
| |
| V_lo * 0.04702052 + -340.7451 kPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.04702052 + -340.7451 kPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 3:
| |
| V_lo * 4.702053E-05 + -0.3407451 MPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 4.702053E-05 + -0.3407451 MPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 8:
| |
| V_lo * 0.01573086 + -113.9973 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.01573086 + -113.9973 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 9:
| |
| V_lo * 0.01392301 + -100.8963, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.01392301 + -100.8963, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 10:
| |
| V_lo * 0.01388516 + -100.622 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.01388516 + -100.622 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 11:
| |
| V_lo * 0.004799479 + -34.78053, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.004799479 + -34.78053, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 12:
| |
| V_lo * 0.00479473 + -34.74612, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.00479473 + -34.74612, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 13:
| |
| V_lo * 0.0004794683 + -3.474578 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0004794683 + -3.474578 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0004702053 + 0 bar, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.006819749 + 0 psi, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 2:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.04702052 + 0 kPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 4.702053E-05 + 0 MPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.01573086 + 0 ftH2O (4°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.01392301 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.01388516 + 0 inHg (0°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.004799479 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.00479473 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0004794683 + 0 kgf/cm², rw Dec |
| V_displayProgrammingLock, rw |
|
| outputs |
| V_pn, rw |
| V_dap * 0.01 + 0 s, rw Dec |
|
If V_unit = 0:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0004702053 + -3.407451 bar, rw Dec |
| V_sprp1.Release point * 0.0004702053 + -3.407451 bar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 1:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.006819749 + -49.42088 psi, rw Dec |
| V_sprp1.Release point * 0.006819749 + -49.42088 psi, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 2:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.04702052 + -340.7451 kPa, rw Dec |
| V_sprp1.Release point * 0.04702052 + -340.7451 kPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 3:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 4.702053E-05 + -0.3407451 MPa, rw Dec |
| V_sprp1.Release point * 4.702053E-05 + -0.3407451 MPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 8:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.01573086 + -113.9973 ftH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.01573086 + -113.9973 ftH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 9:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.01392301 + -100.8963, rw Dec |
| V_sprp1.Release point * 0.01392301 + -100.8963, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 10:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.01388516 + -100.622 inHg (0°C), rw Dec |
| V_sprp1.Release point * 0.01388516 + -100.622 inHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 11:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.004799479 + -34.78053, rw Dec |
| V_sprp1.Release point * 0.004799479 + -34.78053, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 12:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.00479473 + -34.74612, rw Dec |
| V_sprp1.Release point * 0.00479473 + -34.74612, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 13:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0004794683 + -3.474578 kgf/cm², rw Dec |
| V_sprp1.Release point * 0.0004794683 + -3.474578 kgf/cm², rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 0:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0004702053 + -3.407451 bar, rw Dec |
| V_sprp2.Release point * 0.0004702053 + -3.407451 bar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 1:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.006819749 + -49.42088 psi, rw Dec |
| V_sprp2.Release point * 0.006819749 + -49.42088 psi, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 2:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.04702052 + -340.7451 kPa, rw Dec |
| V_sprp2.Release point * 0.04702052 + -340.7451 kPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 3:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 4.702053E-05 + -0.3407451 MPa, rw Dec |
| V_sprp2.Release point * 4.702053E-05 + -0.3407451 MPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 8:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.01573086 + -113.9973 ftH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.01573086 + -113.9973 ftH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 9:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.01392301 + -100.8963, rw Dec |
| V_sprp2.Release point * 0.01392301 + -100.8963, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 10:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.01388516 + -100.622 inHg (0°C), rw Dec |
| V_sprp2.Release point * 0.01388516 + -100.622 inHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 11:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.004799479 + -34.78053, rw Dec |
| V_sprp2.Release point * 0.004799479 + -34.78053, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 12:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.00479473 + -34.74612, rw Dec |
| V_sprp2.Release point * 0.00479473 + -34.74612, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 13:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0004794683 + -3.474578 kgf/cm², rw Dec |
| V_sprp2.Release point * 0.0004794683 + -3.474578 kgf/cm², rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
| Observation Menu |
| Observation |
If V_unit = 0:
| Process value |
| V_ProcessDataIn.1 * 0.001880923 + -3.407582 bar, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 1:
| Process value |
| V_ProcessDataIn.1 * 0.02728048 + -49.42278 psi, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 2:
| Process value |
| V_ProcessDataIn.1 * 0.1880923 + -340.7581 kPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 3:
| Process value |
| V_ProcessDataIn.1 * 0.0001880923 + -0.3407581 MPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 8:
| Process value |
| V_ProcessDataIn.1 * 0.06292684 + -114.0017 ftH2O (4°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 9:
| Process value |
| V_ProcessDataIn.1 * 0.05569507 + -100.9002, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 10:
| Process value |
| V_ProcessDataIn.1 * 0.05554366 + -100.6259 inHg (0°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 11:
| Process value |
| V_ProcessDataIn.1 * 0.01919896 + -34.78187, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 12:
| Process value |
| V_ProcessDataIn.1 * 0.01917996 + -34.74745, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 13:
| Process value |
| V_ProcessDataIn.1 * 0.001917977 + -3.474711 kgf/cm², ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
| Diagnosis Menu |
| Diagnosis |
If V_unit = 0:
| |
| V_lo * 0.0004702053 + -3.407451 bar, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0004702053 + -3.407451 bar, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 1:
| |
| V_lo * 0.006819749 + -49.42088 psi, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.006819749 + -49.42088 psi, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 2:
| |
| V_lo * 0.04702052 + -340.7451 kPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.04702052 + -340.7451 kPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 3:
| |
| V_lo * 4.702053E-05 + -0.3407451 MPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 4.702053E-05 + -0.3407451 MPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 8:
| |
| V_lo * 0.01573086 + -113.9973 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.01573086 + -113.9973 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 9:
| |
| V_lo * 0.01392301 + -100.8963, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.01392301 + -100.8963, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 10:
| |
| V_lo * 0.01388516 + -100.622 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.01388516 + -100.622 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 11:
| |
| V_lo * 0.004799479 + -34.78053, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.004799479 + -34.78053, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 12:
| |
| V_lo * 0.00479473 + -34.74612, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.00479473 + -34.74612, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 13:
| |
| V_lo * 0.0004794683 + -3.474578 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0004794683 + -3.474578 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.