| PS Series |
| Vendor ID |
317 (0x013d) |
 |
| Vendor Name |
Turck |
| Vendor Text |
Turck |
| Vendor URL |
http://www.turck.com |
| Device ID |
65805 (0x01010d) |
| Communication |
| IO-Link Revision |
V1.0 |
| Transmission Rate | 38400 bit/s (COM2) |
| Minimum Cycle Time |
2 ms |
| SIO Mode Supported |
yes |
| Device Variant |
PS100R-401-LI2UPN8X-H1141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/4" female thread
|
| Product ID |
6832107 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS100R-402-LI2UPN8X-H1141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1/4"-18NPT female thread
|
| Product ID |
6832147 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS100R-403-LI2UPN8X-H1141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1/4"-18NPT male thread
|
| Product ID |
6832187 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS100R-404-LI2UPN8X-H1141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/4" male thread
|
| Product ID |
6832207 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS100R-501-LI2UPN8X-H1141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/4" female thread, rotatable
|
| Product ID |
6832227 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS100R-502-LI2UPN8X-H1141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1/4"-18NPT female thread, rotatable
|
| Product ID |
6832267 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS100R-503-LI2UPN8X-H1141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1/4"-18NPT male thread, rotatable
|
| Product ID |
6832287 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS100R-504-LI2UPN8X-H1141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/4" male thread, rotatable
|
| Product ID |
6832307 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS100R-508-LI2UPN8X-H1141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/2" male thread manometer connection, rotatable
|
| Product ID |
6832347 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS100R-606-LI2UPN8X-H1141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G3/4" male thread front flush, pressure membrane fitting
|
| Product ID |
6832387 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS100R-607-LI2UPN8X-H1141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1 1/2" tri-clamp, pressure membrane fitting
|
| Product ID |
6832427 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS100R-609-LI2UPN8X-H1141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/2" male thread front flush, pressure membrane fitting
|
| Product ID |
6832446 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS100R-505-LI2UPN8X-H1141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 7/16" UNF male thread, rotatable
|
| Product ID |
6832858 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS100R-510-LI2UPN8X-H1141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: R1/4" male thread, rotatable
|
| Product ID |
6832921 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS100R-511-LI2UPN8X-H1141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: R1/4" female thread, rotatable
|
| Product ID |
6832972 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS100R-607-LI2UPN8X-H1141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1 1/2" tri-clamp, pressure membrane fitting
|
| Product ID |
6833095 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS100R-500-LI2UPN8X-H1141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: custom made, rotatable
|
| Product ID |
6833140 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PSJ100R-609-LI2UPN8X-H1141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/2" male thread front flush, pressure membrane fitting
|
| Product ID |
6833240 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS100R-609-LI2UPN8X-H1141/D803 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/2" male thread front flush, pressure membrane fitting
|
| Product ID |
6833241 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS100R-301-LI2UPN8X-H1141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/4" female thread
|
| Product ID |
6833308 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS100R-302-LI2UPN8X-H1141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1/4"-18NPT female thread
|
| Product ID |
6833344 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS100R-303-LI2UPN8X-H1141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: 1/4"-18NPT male thread
|
| Product ID |
6833410 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS100R-304-LI2UPN8X-H1141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: G1/4" male thread
|
| Product ID |
6833446 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS100R-310-LI2UPN8X-H11141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: R1/4" male thread
|
| Product ID |
6833512 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS100R-311-LI2UPN8X-H11141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: R1/4" female thread
|
| Product ID |
6833548 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PSJ100R-310-LI2UPN8X-H1141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: R1/4" male thread
|
| Product ID |
6833616 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PSJ100R-311-LI2UPN8X-H1141 |
| Description |
Measuring range: 0...100 bar/0...1450 psi
Admissable rel. press.: 250 bar/3626 psi
Outputs: 1 current output or pnp/npn switching output and 1 additional pnp/npn switching output
Housing/pressure connection: R1/4" female thread
|
| Product ID |
6833652 |
| Device Icon |
 |
| Device Symbol |
 |
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.001808482 + 0 bar, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.0262298 + 0 psi, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.0001808482 + 0 MPa, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.0605033 + 0 ftH2O (4°C), ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.05355005 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.05340447 + 0 inHg (0°C), ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.01845954 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.01844127 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.001844109 + 0 kgf/cm², ro Dec |
| V_displayProgrammingLock, ro |
|
| outputs |
| V_pn, ro |
| V_dap * 0.01 + 0 s, ro Dec |
|
If V_unit = 0:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.001808482 + -9.259427 bar, ro Dec |
| V_sprp1.Release point * 0.001808482 + -9.259427 bar, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 1:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.0262298 + -134.2966 psi, ro Dec |
| V_sprp1.Release point * 0.0262298 + -134.2966 psi, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 3:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.0001808482 + -0.9259427 MPa, ro Dec |
| V_sprp1.Release point * 0.0001808482 + -0.9259427 MPa, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 8:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.0605033 + -309.7769 ftH2O (4°C), ro Dec |
| V_sprp1.Release point * 0.0605033 + -309.7769 ftH2O (4°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 9:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.05355005 + -274.1763, ro Dec |
| V_sprp1.Release point * 0.05355005 + -274.1763, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 10:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.05340447 + -273.4309 inHg (0°C), ro Dec |
| V_sprp1.Release point * 0.05340447 + -273.4309 inHg (0°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 11:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.01845954 + -94.51282, ro Dec |
| V_sprp1.Release point * 0.01845954 + -94.51282, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 12:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.01844127 + -94.4193, ro Dec |
| V_sprp1.Release point * 0.01844127 + -94.4193, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 13:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.001844109 + -9.441837 kgf/cm², ro Dec |
| V_sprp1.Release point * 0.001844109 + -9.441837 kgf/cm², ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 0:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.001808482 + -9.259427 bar, ro Dec |
| V_sprp2.Release point * 0.001808482 + -9.259427 bar, ro Dec |
| V_aspaep.Starting point analog output * 0.001808482 + -9.259427 bar, ro Dec |
| V_aspaep.End point analog output * 0.001808482 + -9.259427 bar, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 1:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.0262298 + -134.2966 psi, ro Dec |
| V_sprp2.Release point * 0.0262298 + -134.2966 psi, ro Dec |
| V_aspaep.Starting point analog output * 0.0262298 + -134.2966 psi, ro Dec |
| V_aspaep.End point analog output * 0.0262298 + -134.2966 psi, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 3:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.0001808482 + -0.9259427 MPa, ro Dec |
| V_sprp2.Release point * 0.0001808482 + -0.9259427 MPa, ro Dec |
| V_aspaep.Starting point analog output * 0.0001808482 + -0.9259427 MPa, ro Dec |
| V_aspaep.End point analog output * 0.0001808482 + -0.9259427 MPa, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 8:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.0605033 + -309.7769 ftH2O (4°C), ro Dec |
| V_sprp2.Release point * 0.0605033 + -309.7769 ftH2O (4°C), ro Dec |
| V_aspaep.Starting point analog output * 0.0605033 + -309.7769 ftH2O (4°C), ro Dec |
| V_aspaep.End point analog output * 0.0605033 + -309.7769 ftH2O (4°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 9:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.05355005 + -274.1763, ro Dec |
| V_sprp2.Release point * 0.05355005 + -274.1763, ro Dec |
| V_aspaep.Starting point analog output * 0.05355005 + -274.1763, ro Dec |
| V_aspaep.End point analog output * 0.05355005 + -274.1763, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 10:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.05340447 + -273.4309 inHg (0°C), ro Dec |
| V_sprp2.Release point * 0.05340447 + -273.4309 inHg (0°C), ro Dec |
| V_aspaep.Starting point analog output * 0.05340447 + -273.4309 inHg (0°C), ro Dec |
| V_aspaep.End point analog output * 0.05340447 + -273.4309 inHg (0°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 11:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.01845954 + -94.51282, ro Dec |
| V_sprp2.Release point * 0.01845954 + -94.51282, ro Dec |
| V_aspaep.Starting point analog output * 0.01845954 + -94.51282, ro Dec |
| V_aspaep.End point analog output * 0.01845954 + -94.51282, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 12:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.01844127 + -94.4193, ro Dec |
| V_sprp2.Release point * 0.01844127 + -94.4193, ro Dec |
| V_aspaep.Starting point analog output * 0.01844127 + -94.4193, ro Dec |
| V_aspaep.End point analog output * 0.01844127 + -94.4193, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
If V_unit = 13:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.001844109 + -9.441837 kgf/cm², ro Dec |
| V_sprp2.Release point * 0.001844109 + -9.441837 kgf/cm², ro Dec |
| V_aspaep.Starting point analog output * 0.001844109 + -9.441837 kgf/cm², ro Dec |
| V_aspaep.End point analog output * 0.001844109 + -9.441837 kgf/cm², ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
| V_daa * 0.01 + 0 s, ro Dec |
|
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.001808482 + 0 bar, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0262298 + 0 psi, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0001808482 + 0 MPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0605033 + 0 ftH2O (4°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.05355005 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.05340447 + 0 inHg (0°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.01845954 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.01844127 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.001844109 + 0 kgf/cm², rw Dec |
| V_displayProgrammingLock, rw |
|
| outputs |
| V_pn, rw |
| V_dap * 0.01 + 0 s, rw Dec |
|
If V_unit = 0:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.001808482 + -9.259427 bar, rw Dec |
| V_sprp1.Release point * 0.001808482 + -9.259427 bar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 1:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0262298 + -134.2966 psi, rw Dec |
| V_sprp1.Release point * 0.0262298 + -134.2966 psi, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 3:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0001808482 + -0.9259427 MPa, rw Dec |
| V_sprp1.Release point * 0.0001808482 + -0.9259427 MPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 8:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0605033 + -309.7769 ftH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.0605033 + -309.7769 ftH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 9:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.05355005 + -274.1763, rw Dec |
| V_sprp1.Release point * 0.05355005 + -274.1763, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 10:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.05340447 + -273.4309 inHg (0°C), rw Dec |
| V_sprp1.Release point * 0.05340447 + -273.4309 inHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 11:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.01845954 + -94.51282, rw Dec |
| V_sprp1.Release point * 0.01845954 + -94.51282, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 12:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.01844127 + -94.4193, rw Dec |
| V_sprp1.Release point * 0.01844127 + -94.4193, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 13:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.001844109 + -9.441837 kgf/cm², rw Dec |
| V_sprp1.Release point * 0.001844109 + -9.441837 kgf/cm², rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 0:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.001808482 + -9.259427 bar, rw Dec |
| V_sprp2.Release point * 0.001808482 + -9.259427 bar, rw Dec |
| V_aspaep.Starting point analog output * 0.001808482 + -9.259427 bar, rw Dec |
| V_aspaep.End point analog output * 0.001808482 + -9.259427 bar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 1:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0262298 + -134.2966 psi, rw Dec |
| V_sprp2.Release point * 0.0262298 + -134.2966 psi, rw Dec |
| V_aspaep.Starting point analog output * 0.0262298 + -134.2966 psi, rw Dec |
| V_aspaep.End point analog output * 0.0262298 + -134.2966 psi, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 3:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0001808482 + -0.9259427 MPa, rw Dec |
| V_sprp2.Release point * 0.0001808482 + -0.9259427 MPa, rw Dec |
| V_aspaep.Starting point analog output * 0.0001808482 + -0.9259427 MPa, rw Dec |
| V_aspaep.End point analog output * 0.0001808482 + -0.9259427 MPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 8:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0605033 + -309.7769 ftH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.0605033 + -309.7769 ftH2O (4°C), rw Dec |
| V_aspaep.Starting point analog output * 0.0605033 + -309.7769 ftH2O (4°C), rw Dec |
| V_aspaep.End point analog output * 0.0605033 + -309.7769 ftH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 9:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.05355005 + -274.1763, rw Dec |
| V_sprp2.Release point * 0.05355005 + -274.1763, rw Dec |
| V_aspaep.Starting point analog output * 0.05355005 + -274.1763, rw Dec |
| V_aspaep.End point analog output * 0.05355005 + -274.1763, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 10:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.05340447 + -273.4309 inHg (0°C), rw Dec |
| V_sprp2.Release point * 0.05340447 + -273.4309 inHg (0°C), rw Dec |
| V_aspaep.Starting point analog output * 0.05340447 + -273.4309 inHg (0°C), rw Dec |
| V_aspaep.End point analog output * 0.05340447 + -273.4309 inHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 11:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.01845954 + -94.51282, rw Dec |
| V_sprp2.Release point * 0.01845954 + -94.51282, rw Dec |
| V_aspaep.Starting point analog output * 0.01845954 + -94.51282, rw Dec |
| V_aspaep.End point analog output * 0.01845954 + -94.51282, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 12:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.01844127 + -94.4193, rw Dec |
| V_sprp2.Release point * 0.01844127 + -94.4193, rw Dec |
| V_aspaep.Starting point analog output * 0.01844127 + -94.4193, rw Dec |
| V_aspaep.End point analog output * 0.01844127 + -94.4193, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 13:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.001844109 + -9.441837 kgf/cm², rw Dec |
| V_sprp2.Release point * 0.001844109 + -9.441837 kgf/cm², rw Dec |
| V_aspaep.Starting point analog output * 0.001844109 + -9.441837 kgf/cm², rw Dec |
| V_aspaep.End point analog output * 0.001844109 + -9.441837 kgf/cm², rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
| Diagnosis Menu |
| Diagnosis |
If V_unit = 0:
| |
| V_lo * 0.001808482 + -9.259427 bar, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.001808482 + -9.259427 bar, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 1:
| |
| V_lo * 0.0262298 + -134.2966 psi, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0262298 + -134.2966 psi, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 3:
| |
| V_lo * 0.0001808482 + -0.9259427 MPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0001808482 + -0.9259427 MPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 8:
| |
| V_lo * 0.0605033 + -309.7769 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0605033 + -309.7769 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 9:
| |
| V_lo * 0.05355005 + -274.1763, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.05355005 + -274.1763, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 10:
| |
| V_lo * 0.05340447 + -273.4309 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.05340447 + -273.4309 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 11:
| |
| V_lo * 0.01845954 + -94.51282, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.01845954 + -94.51282, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 12:
| |
| V_lo * 0.01844127 + -94.4193, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.01844127 + -94.4193, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 13:
| |
| V_lo * 0.001844109 + -9.441837 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.001844109 + -9.441837 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.001808482 + 0 bar, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0262298 + 0 psi, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0001808482 + 0 MPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0605033 + 0 ftH2O (4°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.05355005 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.05340447 + 0 inHg (0°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.01845954 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.01844127 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.001844109 + 0 kgf/cm², rw Dec |
| V_displayProgrammingLock, rw |
|
| outputs |
| V_pn, rw |
| V_dap * 0.01 + 0 s, rw Dec |
|
If V_unit = 0:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.001808482 + -9.259427 bar, rw Dec |
| V_sprp1.Release point * 0.001808482 + -9.259427 bar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 1:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0262298 + -134.2966 psi, rw Dec |
| V_sprp1.Release point * 0.0262298 + -134.2966 psi, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 3:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0001808482 + -0.9259427 MPa, rw Dec |
| V_sprp1.Release point * 0.0001808482 + -0.9259427 MPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 8:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0605033 + -309.7769 ftH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.0605033 + -309.7769 ftH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 9:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.05355005 + -274.1763, rw Dec |
| V_sprp1.Release point * 0.05355005 + -274.1763, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 10:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.05340447 + -273.4309 inHg (0°C), rw Dec |
| V_sprp1.Release point * 0.05340447 + -273.4309 inHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 11:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.01845954 + -94.51282, rw Dec |
| V_sprp1.Release point * 0.01845954 + -94.51282, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 12:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.01844127 + -94.4193, rw Dec |
| V_sprp1.Release point * 0.01844127 + -94.4193, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 13:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.001844109 + -9.441837 kgf/cm², rw Dec |
| V_sprp1.Release point * 0.001844109 + -9.441837 kgf/cm², rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 0:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.001808482 + -9.259427 bar, rw Dec |
| V_sprp2.Release point * 0.001808482 + -9.259427 bar, rw Dec |
| V_aspaep.Starting point analog output * 0.001808482 + -9.259427 bar, rw Dec |
| V_aspaep.End point analog output * 0.001808482 + -9.259427 bar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 1:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0262298 + -134.2966 psi, rw Dec |
| V_sprp2.Release point * 0.0262298 + -134.2966 psi, rw Dec |
| V_aspaep.Starting point analog output * 0.0262298 + -134.2966 psi, rw Dec |
| V_aspaep.End point analog output * 0.0262298 + -134.2966 psi, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 3:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0001808482 + -0.9259427 MPa, rw Dec |
| V_sprp2.Release point * 0.0001808482 + -0.9259427 MPa, rw Dec |
| V_aspaep.Starting point analog output * 0.0001808482 + -0.9259427 MPa, rw Dec |
| V_aspaep.End point analog output * 0.0001808482 + -0.9259427 MPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 8:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0605033 + -309.7769 ftH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.0605033 + -309.7769 ftH2O (4°C), rw Dec |
| V_aspaep.Starting point analog output * 0.0605033 + -309.7769 ftH2O (4°C), rw Dec |
| V_aspaep.End point analog output * 0.0605033 + -309.7769 ftH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 9:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.05355005 + -274.1763, rw Dec |
| V_sprp2.Release point * 0.05355005 + -274.1763, rw Dec |
| V_aspaep.Starting point analog output * 0.05355005 + -274.1763, rw Dec |
| V_aspaep.End point analog output * 0.05355005 + -274.1763, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 10:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.05340447 + -273.4309 inHg (0°C), rw Dec |
| V_sprp2.Release point * 0.05340447 + -273.4309 inHg (0°C), rw Dec |
| V_aspaep.Starting point analog output * 0.05340447 + -273.4309 inHg (0°C), rw Dec |
| V_aspaep.End point analog output * 0.05340447 + -273.4309 inHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 11:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.01845954 + -94.51282, rw Dec |
| V_sprp2.Release point * 0.01845954 + -94.51282, rw Dec |
| V_aspaep.Starting point analog output * 0.01845954 + -94.51282, rw Dec |
| V_aspaep.End point analog output * 0.01845954 + -94.51282, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 12:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.01844127 + -94.4193, rw Dec |
| V_sprp2.Release point * 0.01844127 + -94.4193, rw Dec |
| V_aspaep.Starting point analog output * 0.01844127 + -94.4193, rw Dec |
| V_aspaep.End point analog output * 0.01844127 + -94.4193, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
If V_unit = 13:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.001844109 + -9.441837 kgf/cm², rw Dec |
| V_sprp2.Release point * 0.001844109 + -9.441837 kgf/cm², rw Dec |
| V_aspaep.Starting point analog output * 0.001844109 + -9.441837 kgf/cm², rw Dec |
| V_aspaep.End point analog output * 0.001844109 + -9.441837 kgf/cm², rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
| V_daa * 0.01 + 0 s, rw Dec |
|
| Diagnosis Menu |
| Diagnosis |
If V_unit = 0:
| |
| V_lo * 0.001808482 + -9.259427 bar, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.001808482 + -9.259427 bar, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 1:
| |
| V_lo * 0.0262298 + -134.2966 psi, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0262298 + -134.2966 psi, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 3:
| |
| V_lo * 0.0001808482 + -0.9259427 MPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0001808482 + -0.9259427 MPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 8:
| |
| V_lo * 0.0605033 + -309.7769 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0605033 + -309.7769 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 9:
| |
| V_lo * 0.05355005 + -274.1763, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.05355005 + -274.1763, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 10:
| |
| V_lo * 0.05340447 + -273.4309 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.05340447 + -273.4309 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 11:
| |
| V_lo * 0.01845954 + -94.51282, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.01845954 + -94.51282, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 12:
| |
| V_lo * 0.01844127 + -94.4193, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.01844127 + -94.4193, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 13:
| |
| V_lo * 0.001844109 + -9.441837 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.001844109 + -9.441837 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.