| PS Series |
| Vendor ID |
317 (0x013d) |
 |
| Vendor Name |
Turck |
| Vendor Text |
Turck |
| Vendor URL |
http://www.turck.com |
| Device ID |
65550 (0x01000e) |
| Communication |
| IO-Link Revision |
V1.0 |
| Transmission Rate | 38400 bit/s (COM2) |
| Minimum Cycle Time |
2 ms |
| SIO Mode Supported |
yes |
| Device Variant |
PS250R-401-2UPN8X-H1141 |
| Description |
Measuring range: 0...250 bar/0...3626 psi
Admissable rel. press.: 625 bar/9065 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G1/4" female thread
|
| Product ID |
6832469 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS250R-402-2UPN8X-H1141 |
| Description |
Measuring range: 0...250 bar/0...3626 psi
Admissable rel. press.: 625 bar/9065 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: 1/4"-18NPT female thread
|
| Product ID |
6832486 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS250R-403-2UPN8X-H1141 |
| Description |
Measuring range: 0...250 bar/0...3626 psi
Admissable rel. press.: 625 bar/9065 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: 1/4"-18NPT male thread
|
| Product ID |
6832503 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS250R-404-2UPN8X-H1141 |
| Description |
Measuring range: 0...250 bar/0...3626 psi
Admissable rel. press.: 625 bar/9065 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G1/4" male thread
|
| Product ID |
6832520 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS250R-501-2UPN8X-H1141 |
| Description |
Measuring range: 0...250 bar/0...3626 psi
Admissable rel. press.: 625 bar/9065 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G1/4" female thread, rotatable
|
| Product ID |
6832633 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS250R-502-2UPN8X-H1141 |
| Description |
Measuring range: 0...250 bar/0...3626 psi
Admissable rel. press.: 625 bar/9065 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: 1/4"-18NPT female thread, rotatable
|
| Product ID |
6832650 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS250R-503-2UPN8X-H1141 |
| Description |
Measuring range: 0...250 bar/0...3626 psi
Admissable rel. press.: 625 bar/9065 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: 1/4"-18NPT male thread, rotatable
|
| Product ID |
6832667 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS250R-504-2UPN8X-H1141 |
| Description |
Measuring range: 0...250 bar/0...3626 psi
Admissable rel. press.: 625 bar/9065 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G1/4" male thread, rotatable
|
| Product ID |
6832684 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS250R-505-2UPN8X-H1141 |
| Description |
Measuring range: 0...250 bar/0...3626 psi
Admissable rel. press.: 625 bar/9065 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: 7/16" UNF male thread, rotatable
|
| Product ID |
6832701 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS250R-508-2UPN8X-H1141 |
| Description |
Measuring range: 0...250 bar/0...3626 psi
Admissable rel. press.: 625 bar/9065 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G1/2" male thread manometer connection, rotatable
|
| Product ID |
6832718 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS250R-510-2UPN8X-H1141 |
| Description |
Measuring range: 0...250 bar/0...3626 psi
Admissable rel. press.: 625 bar/9065 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: R1/4" male thread, rotatable
|
| Product ID |
6832888 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS250R-511-2UPN8X-H1141 |
| Description |
Measuring range: 0...250 bar/0...3626 psi
Admissable rel. press.: 625 bar/9065 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: R1/4" female thread, rotatable
|
| Product ID |
6832939 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS250R-609-2UPN8X-H1141 |
| Description |
Measuring range: 0...250 bar/0...3626 psi
Admissable rel. press.: 625 bar/9065 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G1/2" male thread front flush, pressure membrane fitting
|
| Product ID |
6833025 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS250R-606-2UPN8X-H1141 |
| Description |
Measuring range: 0...250 bar/0...3626 psi
Admissable rel. press.: 625 bar/9065 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G3/4" male thread front flush, pressure membrane fitting
|
| Product ID |
6833063 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS250R-607-2UPN8X-H1141 |
| Description |
Measuring range: 0...250 bar/0...3626 psi
Admissable rel. press.: 625 bar/9065 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: 1 1/2" tri-clamp, pressure membrane fitting
|
| Product ID |
6833074 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS250R-500-2UPN8X-H1141 |
| Description |
Measuring range: 0...250 bar/0...3626 psi
Admissable rel. press.: 625 bar/9065 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: custom made, rotatable
|
| Product ID |
6833107 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS250R-301-2UPN8X-H1141 |
| Description |
Measuring range: 0...250 bar/0...3626 psi
Admissable rel. press.: 625 bar/9065 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G1/4" female thread
|
| Product ID |
6833321 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS250R-302-2UPN8X-H1141 |
| Description |
Measuring range: 0...250 bar/0...3626 psi
Admissable rel. press.: 625 bar/9065 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: 1/4"-18NPT female thread
|
| Product ID |
6833357 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS250R-303-2UPN8X-H1141 |
| Description |
Measuring range: 0...250 bar/0...3626 psi
Admissable rel. press.: 625 bar/9065 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: 1/4"-18NPT male thread
|
| Product ID |
6833423 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS250R-304-2UPN8X-H1141 |
| Description |
Measuring range: 0...250 bar/0...3626 psi
Admissable rel. press.: 625 bar/9065 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G1/4" male thread
|
| Product ID |
6833459 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS250R-310-2UPN8X-H11141 |
| Description |
Measuring range: 0...250 bar/0...3626 psi
Admissable rel. press.: 625 bar/9065 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: R1/4" male thread
|
| Product ID |
6833525 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS250R-311-2UPN8X-H11141 |
| Description |
Measuring range: 0...250 bar/0...3626 psi
Admissable rel. press.: 625 bar/9065 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: R1/4" female thread
|
| Product ID |
6833561 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PSJ250R-310-2UPN8X-H1141 |
| Description |
Measuring range: 0...250 bar/0...3626 psi
Admissable rel. press.: 625 bar/9065 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: R1/4" male thread
|
| Product ID |
6833629 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PSJ250R-311-2UPN8X-H1141 |
| Description |
Measuring range: 0...250 bar/0...3626 psi
Admissable rel. press.: 625 bar/9065 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: R1/4" female thread
|
| Product ID |
6833665 |
| Device Icon |
 |
| Device Symbol |
 |
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.004521205 + 0 bar, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.06557451 + 0 psi, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.0004521204 + 0 MPa, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.1512582 + 0 ftH2O (4°C), ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.1338751 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.1335112 + 0 inHg (0°C), ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.04614884 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.04610318 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.004610272 + 0 kgf/cm², ro Dec |
| V_displayProgrammingLock, ro |
|
| outputs |
| V_pn, ro |
| V_dap * 0.01 + 0 s, ro Dec |
|
If V_unit = 0:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.004521205 + -23.14857 bar, ro Dec |
| V_sprp1.Release point * 0.004521205 + -23.14857 bar, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 1:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.06557451 + -335.7415 psi, ro Dec |
| V_sprp1.Release point * 0.06557451 + -335.7415 psi, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 3:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.0004521204 + -2.314857 MPa, ro Dec |
| V_sprp1.Release point * 0.0004521204 + -2.314857 MPa, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 8:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.1512582 + -774.4423 ftH2O (4°C), ro Dec |
| V_sprp1.Release point * 0.1512582 + -774.4423 ftH2O (4°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 9:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.1338751 + -685.4406, ro Dec |
| V_sprp1.Release point * 0.1338751 + -685.4406, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 10:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.1335112 + -683.5771 inHg (0°C), ro Dec |
| V_sprp1.Release point * 0.1335112 + -683.5771 inHg (0°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 11:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.04614884 + -236.282, ro Dec |
| V_sprp1.Release point * 0.04614884 + -236.282, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 12:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.04610318 + -236.0482, ro Dec |
| V_sprp1.Release point * 0.04610318 + -236.0482, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 13:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.004610272 + -23.60459 kgf/cm², ro Dec |
| V_sprp1.Release point * 0.004610272 + -23.60459 kgf/cm², ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 0:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.004521205 + -23.14857 bar, ro Dec |
| V_sprp2.Release point * 0.004521205 + -23.14857 bar, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 1:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.06557451 + -335.7415 psi, ro Dec |
| V_sprp2.Release point * 0.06557451 + -335.7415 psi, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 3:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.0004521204 + -2.314857 MPa, ro Dec |
| V_sprp2.Release point * 0.0004521204 + -2.314857 MPa, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 8:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.1512582 + -774.4423 ftH2O (4°C), ro Dec |
| V_sprp2.Release point * 0.1512582 + -774.4423 ftH2O (4°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 9:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.1338751 + -685.4406, ro Dec |
| V_sprp2.Release point * 0.1338751 + -685.4406, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 10:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.1335112 + -683.5771 inHg (0°C), ro Dec |
| V_sprp2.Release point * 0.1335112 + -683.5771 inHg (0°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 11:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.04614884 + -236.282, ro Dec |
| V_sprp2.Release point * 0.04614884 + -236.282, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 12:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.04610318 + -236.0482, ro Dec |
| V_sprp2.Release point * 0.04610318 + -236.0482, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 13:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.004610272 + -23.60459 kgf/cm², ro Dec |
| V_sprp2.Release point * 0.004610272 + -23.60459 kgf/cm², ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
| Observation Menu |
| Observation |
If V_unit = 0:
| Process value |
| V_ProcessDataIn.1 * 0.0180858 + -23.14982 bar, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 1:
| Process value |
| V_ProcessDataIn.1 * 0.2623123 + -335.7597 psi, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 3:
| Process value |
| V_ProcessDataIn.1 * 0.00180858 + -2.314982 MPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 8:
| Process value |
| V_ProcessDataIn.1 * 0.6050658 + -774.4843 ftH2O (4°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 9:
| Process value |
| V_ProcessDataIn.1 * 0.5355296 + -685.4778, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 10:
| Process value |
| V_ProcessDataIn.1 * 0.5340737 + -683.6143 inHg (0°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 11:
| Process value |
| V_ProcessDataIn.1 * 0.1846054 + -236.2949, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 12:
| Process value |
| V_ProcessDataIn.1 * 0.1844227 + -236.0611, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 13:
| Process value |
| V_ProcessDataIn.1 * 0.01844209 + -23.60588 kgf/cm², ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.004521205 + 0 bar, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.06557451 + 0 psi, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0004521204 + 0 MPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.1512582 + 0 ftH2O (4°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.1338751 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.1335112 + 0 inHg (0°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.04614884 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.04610318 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.004610272 + 0 kgf/cm², rw Dec |
| V_displayProgrammingLock, rw |
|
| outputs |
| V_pn, rw |
| V_dap * 0.01 + 0 s, rw Dec |
|
If V_unit = 0:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.004521205 + -23.14857 bar, rw Dec |
| V_sprp1.Release point * 0.004521205 + -23.14857 bar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 1:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.06557451 + -335.7415 psi, rw Dec |
| V_sprp1.Release point * 0.06557451 + -335.7415 psi, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 3:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0004521204 + -2.314857 MPa, rw Dec |
| V_sprp1.Release point * 0.0004521204 + -2.314857 MPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 8:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.1512582 + -774.4423 ftH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.1512582 + -774.4423 ftH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 9:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.1338751 + -685.4406, rw Dec |
| V_sprp1.Release point * 0.1338751 + -685.4406, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 10:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.1335112 + -683.5771 inHg (0°C), rw Dec |
| V_sprp1.Release point * 0.1335112 + -683.5771 inHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 11:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.04614884 + -236.282, rw Dec |
| V_sprp1.Release point * 0.04614884 + -236.282, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 12:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.04610318 + -236.0482, rw Dec |
| V_sprp1.Release point * 0.04610318 + -236.0482, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 13:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.004610272 + -23.60459 kgf/cm², rw Dec |
| V_sprp1.Release point * 0.004610272 + -23.60459 kgf/cm², rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 0:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.004521205 + -23.14857 bar, rw Dec |
| V_sprp2.Release point * 0.004521205 + -23.14857 bar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 1:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.06557451 + -335.7415 psi, rw Dec |
| V_sprp2.Release point * 0.06557451 + -335.7415 psi, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 3:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0004521204 + -2.314857 MPa, rw Dec |
| V_sprp2.Release point * 0.0004521204 + -2.314857 MPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 8:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.1512582 + -774.4423 ftH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.1512582 + -774.4423 ftH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 9:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.1338751 + -685.4406, rw Dec |
| V_sprp2.Release point * 0.1338751 + -685.4406, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 10:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.1335112 + -683.5771 inHg (0°C), rw Dec |
| V_sprp2.Release point * 0.1335112 + -683.5771 inHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 11:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.04614884 + -236.282, rw Dec |
| V_sprp2.Release point * 0.04614884 + -236.282, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 12:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.04610318 + -236.0482, rw Dec |
| V_sprp2.Release point * 0.04610318 + -236.0482, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 13:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.004610272 + -23.60459 kgf/cm², rw Dec |
| V_sprp2.Release point * 0.004610272 + -23.60459 kgf/cm², rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
| Observation Menu |
| Observation |
If V_unit = 0:
| Process value |
| V_ProcessDataIn.1 * 0.0180858 + -23.14982 bar, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 1:
| Process value |
| V_ProcessDataIn.1 * 0.2623123 + -335.7597 psi, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 3:
| Process value |
| V_ProcessDataIn.1 * 0.00180858 + -2.314982 MPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 8:
| Process value |
| V_ProcessDataIn.1 * 0.6050658 + -774.4843 ftH2O (4°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 9:
| Process value |
| V_ProcessDataIn.1 * 0.5355296 + -685.4778, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 10:
| Process value |
| V_ProcessDataIn.1 * 0.5340737 + -683.6143 inHg (0°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 11:
| Process value |
| V_ProcessDataIn.1 * 0.1846054 + -236.2949, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 12:
| Process value |
| V_ProcessDataIn.1 * 0.1844227 + -236.0611, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 13:
| Process value |
| V_ProcessDataIn.1 * 0.01844209 + -23.60588 kgf/cm², ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
| Diagnosis Menu |
| Diagnosis |
If V_unit = 0:
| |
| V_lo * 0.004521205 + -23.14857 bar, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.004521205 + -23.14857 bar, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 1:
| |
| V_lo * 0.06557451 + -335.7415 psi, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.06557451 + -335.7415 psi, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 3:
| |
| V_lo * 0.0004521204 + -2.314857 MPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0004521204 + -2.314857 MPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 8:
| |
| V_lo * 0.1512582 + -774.4423 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.1512582 + -774.4423 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 9:
| |
| V_lo * 0.1338751 + -685.4406, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.1338751 + -685.4406, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 10:
| |
| V_lo * 0.1335112 + -683.5771 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.1335112 + -683.5771 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 11:
| |
| V_lo * 0.04614884 + -236.282, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.04614884 + -236.282, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 12:
| |
| V_lo * 0.04610318 + -236.0482, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.04610318 + -236.0482, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 13:
| |
| V_lo * 0.004610272 + -23.60459 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.004610272 + -23.60459 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.004521205 + 0 bar, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.06557451 + 0 psi, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0004521204 + 0 MPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.1512582 + 0 ftH2O (4°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.1338751 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.1335112 + 0 inHg (0°C), rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.04614884 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.04610318 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.004610272 + 0 kgf/cm², rw Dec |
| V_displayProgrammingLock, rw |
|
| outputs |
| V_pn, rw |
| V_dap * 0.01 + 0 s, rw Dec |
|
If V_unit = 0:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.004521205 + -23.14857 bar, rw Dec |
| V_sprp1.Release point * 0.004521205 + -23.14857 bar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 1:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.06557451 + -335.7415 psi, rw Dec |
| V_sprp1.Release point * 0.06557451 + -335.7415 psi, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 3:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0004521204 + -2.314857 MPa, rw Dec |
| V_sprp1.Release point * 0.0004521204 + -2.314857 MPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 8:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.1512582 + -774.4423 ftH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.1512582 + -774.4423 ftH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 9:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.1338751 + -685.4406, rw Dec |
| V_sprp1.Release point * 0.1338751 + -685.4406, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 10:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.1335112 + -683.5771 inHg (0°C), rw Dec |
| V_sprp1.Release point * 0.1335112 + -683.5771 inHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 11:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.04614884 + -236.282, rw Dec |
| V_sprp1.Release point * 0.04614884 + -236.282, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 12:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.04610318 + -236.0482, rw Dec |
| V_sprp1.Release point * 0.04610318 + -236.0482, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 13:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.004610272 + -23.60459 kgf/cm², rw Dec |
| V_sprp1.Release point * 0.004610272 + -23.60459 kgf/cm², rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 0:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.004521205 + -23.14857 bar, rw Dec |
| V_sprp2.Release point * 0.004521205 + -23.14857 bar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 1:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.06557451 + -335.7415 psi, rw Dec |
| V_sprp2.Release point * 0.06557451 + -335.7415 psi, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 3:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0004521204 + -2.314857 MPa, rw Dec |
| V_sprp2.Release point * 0.0004521204 + -2.314857 MPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 8:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.1512582 + -774.4423 ftH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.1512582 + -774.4423 ftH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 9:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.1338751 + -685.4406, rw Dec |
| V_sprp2.Release point * 0.1338751 + -685.4406, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 10:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.1335112 + -683.5771 inHg (0°C), rw Dec |
| V_sprp2.Release point * 0.1335112 + -683.5771 inHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 11:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.04614884 + -236.282, rw Dec |
| V_sprp2.Release point * 0.04614884 + -236.282, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 12:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.04610318 + -236.0482, rw Dec |
| V_sprp2.Release point * 0.04610318 + -236.0482, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 13:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.004610272 + -23.60459 kgf/cm², rw Dec |
| V_sprp2.Release point * 0.004610272 + -23.60459 kgf/cm², rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
| Observation Menu |
| Observation |
If V_unit = 0:
| Process value |
| V_ProcessDataIn.1 * 0.0180858 + -23.14982 bar, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 1:
| Process value |
| V_ProcessDataIn.1 * 0.2623123 + -335.7597 psi, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 3:
| Process value |
| V_ProcessDataIn.1 * 0.00180858 + -2.314982 MPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 8:
| Process value |
| V_ProcessDataIn.1 * 0.6050658 + -774.4843 ftH2O (4°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 9:
| Process value |
| V_ProcessDataIn.1 * 0.5355296 + -685.4778, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 10:
| Process value |
| V_ProcessDataIn.1 * 0.5340737 + -683.6143 inHg (0°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 11:
| Process value |
| V_ProcessDataIn.1 * 0.1846054 + -236.2949, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 12:
| Process value |
| V_ProcessDataIn.1 * 0.1844227 + -236.0611, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 13:
| Process value |
| V_ProcessDataIn.1 * 0.01844209 + -23.60588 kgf/cm², ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
| Diagnosis Menu |
| Diagnosis |
If V_unit = 0:
| |
| V_lo * 0.004521205 + -23.14857 bar, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.004521205 + -23.14857 bar, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 1:
| |
| V_lo * 0.06557451 + -335.7415 psi, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.06557451 + -335.7415 psi, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 3:
| |
| V_lo * 0.0004521204 + -2.314857 MPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0004521204 + -2.314857 MPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 8:
| |
| V_lo * 0.1512582 + -774.4423 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.1512582 + -774.4423 ftH2O (4°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 9:
| |
| V_lo * 0.1338751 + -685.4406, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.1338751 + -685.4406, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 10:
| |
| V_lo * 0.1335112 + -683.5771 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.1335112 + -683.5771 inHg (0°C), ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 11:
| |
| V_lo * 0.04614884 + -236.282, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.04614884 + -236.282, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 12:
| |
| V_lo * 0.04610318 + -236.0482, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.04610318 + -236.0482, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 13:
| |
| V_lo * 0.004610272 + -23.60459 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.004610272 + -23.60459 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.