| PS Series |
| Vendor ID |
317 (0x013d) |
 |
| Vendor Name |
Turck |
| Vendor Text |
Turck |
| Vendor URL |
http://www.turck.com |
| Device ID |
65551 (0x01000f) |
| Communication |
| IO-Link Revision |
V1.0 |
| Transmission Rate | 38400 bit/s (COM2) |
| Minimum Cycle Time |
2 ms |
| SIO Mode Supported |
yes |
| Device Variant |
PS400R-401-2UPN8X-H1141 |
| Description |
Measuring range: 0...400 bar/0...5802 psi
Admissable rel. press.: 900 bar/13053 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G1/4" female thread
|
| Product ID |
6832470 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS400R-402-2UPN8X-H1141 |
| Description |
Measuring range: 0...400 bar/0...5802 psi
Admissable rel. press.: 900 bar/13053 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: 1/4"-18NPT female thread
|
| Product ID |
6832487 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS400R-403-2UPN8X-H1141 |
| Description |
Measuring range: 0...400 bar/0...5802 psi
Admissable rel. press.: 900 bar/13053 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: 1/4"-18NPT male thread
|
| Product ID |
6832504 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS400R-404-2UPN8X-H1141 |
| Description |
Measuring range: 0...400 bar/0...5802 psi
Admissable rel. press.: 900 bar/13053 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G1/4" male thread
|
| Product ID |
6832521 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS400R-501-2UPN8X-H1141 |
| Description |
Measuring range: 0...400 bar/0...5802 psi
Admissable rel. press.: 900 bar/13053 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G1/4" female thread, rotatable
|
| Product ID |
6832634 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS400R-502-2UPN8X-H1141 |
| Description |
Measuring range: 0...400 bar/0...5802 psi
Admissable rel. press.: 900 bar/13053 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: 1/4"-18NPT female thread, rotatable
|
| Product ID |
6832651 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS400R-503-2UPN8X-H1141 |
| Description |
Measuring range: 0...400 bar/0...5802 psi
Admissable rel. press.: 900 bar/13053 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: 1/4"-18NPT male thread, rotatable
|
| Product ID |
6832668 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS400R-504-2UPN8X-H1141 |
| Description |
Measuring range: 0...400 bar/0...5802 psi
Admissable rel. press.: 900 bar/13053 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G1/4" male thread, rotatable
|
| Product ID |
6832685 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS400R-505-2UPN8X-H1141 |
| Description |
Measuring range: 0...400 bar/0...5802 psi
Admissable rel. press.: 900 bar/13053 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: 7/16" UNF male thread, rotatable
|
| Product ID |
6832702 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS400R-508-2UPN8X-H1141 |
| Description |
Measuring range: 0...400 bar/0...5802 psi
Admissable rel. press.: 900 bar/13053 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G1/2" male thread manometer connection, rotatable
|
| Product ID |
6832719 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS400R-510-2UPN8X-H1141 |
| Description |
Measuring range: 0...400 bar/0...5802 psi
Admissable rel. press.: 900 bar/13053 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: R1/4" male thread, rotatable
|
| Product ID |
6832889 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS400R-511-2UPN8X-H1141 |
| Description |
Measuring range: 0...400 bar/0...5802 psi
Admissable rel. press.: 900 bar/13053 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: R1/4" female thread, rotatable
|
| Product ID |
6832940 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS400R-609-2UPN8X-H1141 |
| Description |
Measuring range: 0...400 bar/0...5802 psi
Admissable rel. press.: 900 bar/13053 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G1/2" male thread front flush, pressure membrane fitting
|
| Product ID |
6833026 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS400R-606-2UPN8X-H1141 |
| Description |
Measuring range: 0...400 bar/0...5802 psi
Admissable rel. press.: 900 bar/13053 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G3/4" male thread front flush, pressure membrane fitting
|
| Product ID |
6833064 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS400R-607-2UPN8X-H1141 |
| Description |
Measuring range: 0...400 bar/0...5802 psi
Admissable rel. press.: 900 bar/13053 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: 1 1/2" tri-clamp, pressure membrane fitting
|
| Product ID |
6833075 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS400R-500-2UPN8X-H1141 |
| Description |
Measuring range: 0...400 bar/0...5802 psi
Admissable rel. press.: 900 bar/13053 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: custom made, rotatable
|
| Product ID |
6833108 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS400R-301-2UPN8X-H1141 |
| Description |
Measuring range: 0...400 bar/0...5802 psi
Admissable rel. press.: 900 bar/13053 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G1/4" female thread
|
| Product ID |
6833322 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS400R-302-2UPN8X-H1141 |
| Description |
Measuring range: 0...400 bar/0...5802 psi
Admissable rel. press.: 900 bar/13053 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: 1/4"-18NPT female thread
|
| Product ID |
6833358 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS400R-303-2UPN8X-H1141 |
| Description |
Measuring range: 0...400 bar/0...5802 psi
Admissable rel. press.: 900 bar/13053 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: 1/4"-18NPT male thread
|
| Product ID |
6833424 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS400R-304-2UPN8X-H1141 |
| Description |
Measuring range: 0...400 bar/0...5802 psi
Admissable rel. press.: 900 bar/13053 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: G1/4" male thread
|
| Product ID |
6833460 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS400R-310-2UPN8X-H11141 |
| Description |
Measuring range: 0...400 bar/0...5802 psi
Admissable rel. press.: 900 bar/13053 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: R1/4" male thread
|
| Product ID |
6833526 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PS400R-311-2UPN8X-H11141 |
| Description |
Measuring range: 0...400 bar/0...5802 psi
Admissable rel. press.: 900 bar/13053 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: R1/4" female thread
|
| Product ID |
6833562 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PSJ400R-310-2UPN8X-H1141 |
| Description |
Measuring range: 0...400 bar/0...5802 psi
Admissable rel. press.: 900 bar/13053 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: R1/4" male thread
|
| Product ID |
6833630 |
| Device Icon |
 |
| Device Symbol |
 |
| Device Variant |
PSJ400R-311-2UPN8X-H1141 |
| Description |
Measuring range: 0...400 bar/0...5802 psi
Admissable rel. press.: 900 bar/13053 psi
Outputs: 2 pnp/npn switching outputs
Housing/pressure connection: R1/4" female thread
|
| Product ID |
6833666 |
| Device Icon |
 |
| Device Symbol |
 |
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.007233927 + 0 bar, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.1049192 + 0 psi, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.0007233927 + 0 MPa, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.07383814 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.07376508 + 0, ro Dec |
| V_displayProgrammingLock, ro |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, ro |
| V_dis, ro |
| V_unit, ro |
| V_cof * 0.007376436 + 0 kgf/cm², ro Dec |
| V_displayProgrammingLock, ro |
|
| outputs |
| V_pn, ro |
| V_dap * 0.01 + 0 s, ro Dec |
|
If V_unit = 0:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.007233927 + -37.03771 bar, ro Dec |
| V_sprp1.Release point * 0.007233927 + -37.03771 bar, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 1:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.1049192 + -537.1864 psi, ro Dec |
| V_sprp1.Release point * 0.1049192 + -537.1864 psi, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 3:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.0007233927 + -3.703771 MPa, ro Dec |
| V_sprp1.Release point * 0.0007233927 + -3.703771 MPa, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 11:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.07383814 + -378.0513, ro Dec |
| V_sprp1.Release point * 0.07383814 + -378.0513, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 12:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.07376508 + -377.6772, ro Dec |
| V_sprp1.Release point * 0.07376508 + -377.6772, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 13:
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.007376436 + -37.76735 kgf/cm², ro Dec |
| V_sprp1.Release point * 0.007376436 + -37.76735 kgf/cm², ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
If V_unit = 0:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.007233927 + -37.03771 bar, ro Dec |
| V_sprp2.Release point * 0.007233927 + -37.03771 bar, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 1:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.1049192 + -537.1864 psi, ro Dec |
| V_sprp2.Release point * 0.1049192 + -537.1864 psi, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 3:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.0007233927 + -3.703771 MPa, ro Dec |
| V_sprp2.Release point * 0.0007233927 + -3.703771 MPa, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 11:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.07383814 + -378.0513, ro Dec |
| V_sprp2.Release point * 0.07383814 + -378.0513, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 12:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.07376508 + -377.6772, ro Dec |
| V_sprp2.Release point * 0.07376508 + -377.6772, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
If V_unit = 13:
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.007376436 + -37.76735 kgf/cm², ro Dec |
| V_sprp2.Release point * 0.007376436 + -37.76735 kgf/cm², ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
| Observation Menu |
| Observation |
If V_unit = 0:
| Process value |
| V_ProcessDataIn.1 * 0.02893728 + -37.03971 bar, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 1:
| Process value |
| V_ProcessDataIn.1 * 0.4196996 + -537.2155 psi, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 3:
| Process value |
| V_ProcessDataIn.1 * 0.002893728 + -3.703972 MPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 11:
| Process value |
| V_ProcessDataIn.1 * 0.2953686 + -378.0718, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 12:
| Process value |
| V_ProcessDataIn.1 * 0.2950763 + -377.6977, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 13:
| Process value |
| V_ProcessDataIn.1 * 0.02950734 + -37.7694 kgf/cm², ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.007233927 + 0 bar, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.1049192 + 0 psi, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0007233927 + 0 MPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.07383814 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.07376508 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.007376436 + 0 kgf/cm², rw Dec |
| V_displayProgrammingLock, rw |
|
| outputs |
| V_pn, rw |
| V_dap * 0.01 + 0 s, rw Dec |
|
If V_unit = 0:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.007233927 + -37.03771 bar, rw Dec |
| V_sprp1.Release point * 0.007233927 + -37.03771 bar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 1:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.1049192 + -537.1864 psi, rw Dec |
| V_sprp1.Release point * 0.1049192 + -537.1864 psi, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 3:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0007233927 + -3.703771 MPa, rw Dec |
| V_sprp1.Release point * 0.0007233927 + -3.703771 MPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 11:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.07383814 + -378.0513, rw Dec |
| V_sprp1.Release point * 0.07383814 + -378.0513, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 12:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.07376508 + -377.6772, rw Dec |
| V_sprp1.Release point * 0.07376508 + -377.6772, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 13:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.007376436 + -37.76735 kgf/cm², rw Dec |
| V_sprp1.Release point * 0.007376436 + -37.76735 kgf/cm², rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 0:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.007233927 + -37.03771 bar, rw Dec |
| V_sprp2.Release point * 0.007233927 + -37.03771 bar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 1:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.1049192 + -537.1864 psi, rw Dec |
| V_sprp2.Release point * 0.1049192 + -537.1864 psi, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 3:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0007233927 + -3.703771 MPa, rw Dec |
| V_sprp2.Release point * 0.0007233927 + -3.703771 MPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 11:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.07383814 + -378.0513, rw Dec |
| V_sprp2.Release point * 0.07383814 + -378.0513, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 12:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.07376508 + -377.6772, rw Dec |
| V_sprp2.Release point * 0.07376508 + -377.6772, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 13:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.007376436 + -37.76735 kgf/cm², rw Dec |
| V_sprp2.Release point * 0.007376436 + -37.76735 kgf/cm², rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
| Observation Menu |
| Observation |
If V_unit = 0:
| Process value |
| V_ProcessDataIn.1 * 0.02893728 + -37.03971 bar, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 1:
| Process value |
| V_ProcessDataIn.1 * 0.4196996 + -537.2155 psi, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 3:
| Process value |
| V_ProcessDataIn.1 * 0.002893728 + -3.703972 MPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 11:
| Process value |
| V_ProcessDataIn.1 * 0.2953686 + -378.0718, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 12:
| Process value |
| V_ProcessDataIn.1 * 0.2950763 + -377.6977, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 13:
| Process value |
| V_ProcessDataIn.1 * 0.02950734 + -37.7694 kgf/cm², ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
| Diagnosis Menu |
| Diagnosis |
If V_unit = 0:
| |
| V_lo * 0.007233927 + -37.03771 bar, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.007233927 + -37.03771 bar, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 1:
| |
| V_lo * 0.1049192 + -537.1864 psi, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.1049192 + -537.1864 psi, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 3:
| |
| V_lo * 0.0007233927 + -3.703771 MPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0007233927 + -3.703771 MPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 11:
| |
| V_lo * 0.07383814 + -378.0513, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.07383814 + -378.0513, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 12:
| |
| V_lo * 0.07376508 + -377.6772, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.07376508 + -377.6772, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 13:
| |
| V_lo * 0.007376436 + -37.76735 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.007376436 + -37.76735 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.007233927 + 0 bar, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.1049192 + 0 psi, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.0007233927 + 0 MPa, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.07383814 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.07376508 + 0, rw Dec |
| V_displayProgrammingLock, rw |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, rw |
| V_MySystemCommand, wo Button:=0 |
| V_MySystemCommand, wo Button:=3 |
| V_dis, rw |
| V_unit, rw |
| V_cof * 0.007376436 + 0 kgf/cm², rw Dec |
| V_displayProgrammingLock, rw |
|
| outputs |
| V_pn, rw |
| V_dap * 0.01 + 0 s, rw Dec |
|
If V_unit = 0:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.007233927 + -37.03771 bar, rw Dec |
| V_sprp1.Release point * 0.007233927 + -37.03771 bar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 1:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.1049192 + -537.1864 psi, rw Dec |
| V_sprp1.Release point * 0.1049192 + -537.1864 psi, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 3:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0007233927 + -3.703771 MPa, rw Dec |
| V_sprp1.Release point * 0.0007233927 + -3.703771 MPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 11:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.07383814 + -378.0513, rw Dec |
| V_sprp1.Release point * 0.07383814 + -378.0513, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 12:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.07376508 + -377.6772, rw Dec |
| V_sprp1.Release point * 0.07376508 + -377.6772, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 13:
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.007376436 + -37.76735 kgf/cm², rw Dec |
| V_sprp1.Release point * 0.007376436 + -37.76735 kgf/cm², rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
If V_unit = 0:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.007233927 + -37.03771 bar, rw Dec |
| V_sprp2.Release point * 0.007233927 + -37.03771 bar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 1:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.1049192 + -537.1864 psi, rw Dec |
| V_sprp2.Release point * 0.1049192 + -537.1864 psi, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 3:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0007233927 + -3.703771 MPa, rw Dec |
| V_sprp2.Release point * 0.0007233927 + -3.703771 MPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 11:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.07383814 + -378.0513, rw Dec |
| V_sprp2.Release point * 0.07383814 + -378.0513, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 12:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.07376508 + -377.6772, rw Dec |
| V_sprp2.Release point * 0.07376508 + -377.6772, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
If V_unit = 13:
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.007376436 + -37.76735 kgf/cm², rw Dec |
| V_sprp2.Release point * 0.007376436 + -37.76735 kgf/cm², rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
| Observation Menu |
| Observation |
If V_unit = 0:
| Process value |
| V_ProcessDataIn.1 * 0.02893728 + -37.03971 bar, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 1:
| Process value |
| V_ProcessDataIn.1 * 0.4196996 + -537.2155 psi, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 3:
| Process value |
| V_ProcessDataIn.1 * 0.002893728 + -3.703972 MPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 11:
| Process value |
| V_ProcessDataIn.1 * 0.2953686 + -378.0718, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 12:
| Process value |
| V_ProcessDataIn.1 * 0.2950763 + -377.6977, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 13:
| Process value |
| V_ProcessDataIn.1 * 0.02950734 + -37.7694 kgf/cm², ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
| Diagnosis Menu |
| Diagnosis |
If V_unit = 0:
| |
| V_lo * 0.007233927 + -37.03771 bar, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.007233927 + -37.03771 bar, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 1:
| |
| V_lo * 0.1049192 + -537.1864 psi, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.1049192 + -537.1864 psi, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 3:
| |
| V_lo * 0.0007233927 + -3.703771 MPa, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.0007233927 + -3.703771 MPa, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 11:
| |
| V_lo * 0.07383814 + -378.0513, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.07383814 + -378.0513, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 12:
| |
| V_lo * 0.07376508 + -377.6772, ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.07376508 + -377.6772, ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
If V_unit = 13:
| |
| V_lo * 0.007376436 + -37.76735 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=2 |
| V_hi * 0.007376436 + -37.76735 kgf/cm², ro Dec |
| V_MySystemCommand, wo Button:=1 |
|
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.