| Version: V1.1 | Release Date: 2012-07-06 |
| DF-G1 | ||
|---|---|---|
| Vendor ID | 451 (0x01c3) | ![]() |
| Vendor Name | Banner Engineering Corporation | |
| Vendor Text | More Sensors. More Solutions. | |
| Vendor URL | http://www.bannerengineering.com/io-link | |
| Device ID | 196609 (0x030001) | |
| DeviceFamily | DF Series | |
| Features | ||
| Block Parameter | yes | |
| Data Storage | yes | |
| Profile Characteristic | 0x0001 (Device Profile: Smart Sensor), 0x8000 (Function Class: Device Identification), 0x8001 (Function Class: Binary Data Channel), 0x8002 (Function Class: Process Data Variables), 0x8003 (Function Class: Device Diagnosis), 0x8004 (Function Class: Teach-In Commands) | |
| Supported Access Locks | Parameter: yes, Data Storage: yes, Local Parameterization: yes, Local User Interface: yes | |
| Communication | ||
| IO-Link Revision | V1.1 | |
| Transmission Rate | 38400 bit/s (COM2) | |
| Minimum Cycle Time | 2.6 ms | |
| SIO Mode Supported | yes | |
| M-Sequence Capability | PREOPERATE = TYPE_0 with 1 octet on-request data OPERATE = TYPE_2_2 with 1 octet on-request data ISDU supported | |
| Device Variant | DF-G1-KS-Q5 | |
| Description | Dual Display Fiber Amplifier | |
| Product ID | DF-G1-KS-Q5 | |
| Device Icon | ||
| Device Symbol | ![]() | |
| Connection Type | M12-4 connector | |
| - pin 1 | brown; L+ | |
| - pin 2 | white; Other | |
| - pin 3 | (light) blue; L- | |
| - pin 4 | black; C/Q | |
| Device Variant | DF-G1-KS-Q7 | |
| Description | Dual Display Fiber Amplifier | |
| Product ID | DF-G1-KS-Q7 | |
| Device Icon | ||
| Device Symbol | ![]() | |
| Connection Type | M8 connector | |
| - pin 1 | brown; L+ | |
| - pin 2 | white; Other | |
| - pin 3 | (light) blue; L- | |
| - pin 4 | black; C/Q | |
| Device Variant | DF-G1-KS-Q3 | |
| Description | Dual Display Fiber Amplifier | |
| Product ID | DF-G1-KS-Q3 | |
| Device Icon | ||
| Device Symbol | ![]() | |
| Connection Type | M8 connector | |
| - pin 1 | brown; L+ | |
| - pin 2 | white; Other | |
| - pin 3 | (light) blue; L- | |
| - pin 4 | black; C/Q | |
| Device Variant | DF-G1-KS-2M | |
| Description | Dual Display Fiber Amplifier | |
| Product ID | DF-G1-KS-2M | |
| Device Icon | ||
| Device Symbol | ![]() | |
| Connection Type | No connector (just the cable) | |
| - wire 1 | brown; L+; Brown | |
| - wire 2 | white; Other; White | |
| - wire 3 | (light) blue; L-; Blue | |
| - wire 4 | black; C/Q; Black | |
| Device Variant | DF-G1-KS-9M | |
| Description | Dual Display Fiber Amplifier | |
| Product ID | DF-G1-KS-9M | |
| Device Icon | ||
| Device Symbol | ![]() | |
| Connection Type | No connector (just the cable) | |
| - wire 1 | brown; L+; Brown | |
| - wire 2 | white; Other; White | |
| - wire 3 | (light) blue; L-; Blue | |
| - wire 4 | black; C/Q; Black | |
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 0 | Boolean | false = Inactive, true = Active | Output State (Q) | State of the primary discrete output | ||||
| 2 | 1 | Boolean | false = Inactive, true = Active | Hard Alarm State | If active, the sensor's threshold(s) cannot be optimized, and the sensor's output will stop functioning | ||||
| 3 | 2 | 14-bit UInteger | Measurement |
| bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| subindex | 3 | |||||||
| element bit | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 |
| bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | 3 | 2 | 1 | |||||
| element bit | 5 | 4 | 3 | 2 | 1 | 0 | ||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 120 | 8-bit UInteger | ro | Reserved | |||||
| 2 | 112 | 8-bit UInteger | ro | Master Cycle Time | |||||
| 3 | 104 | 8-bit UInteger | ro | Min Cycle Time | |||||
| 4 | 96 | 8-bit UInteger | ro | M-Sequence Capability | |||||
| 5 | 88 | 8-bit UInteger | 17 | ro | IO-Link Version ID | ||||
| 6 | 80 | 8-bit UInteger | ro | Process Data Input Length | |||||
| 7 | 72 | 8-bit UInteger | ro | Process Data Output Length | |||||
| 8 | 64 | 8-bit UInteger | ro | Vendor ID 1 | |||||
| 9 | 56 | 8-bit UInteger | ro | Vendor ID 2 | |||||
| 10 | 48 | 8-bit UInteger | ro | Device ID 1 | |||||
| 11 | 40 | 8-bit UInteger | ro | Device ID 2 | |||||
| 12 | 32 | 8-bit UInteger | ro | Device ID 3 | |||||
| 13 | 24 | 8-bit UInteger | ro | Reserved | |||||
| 14 | 16 | 8-bit UInteger | ro | Reserved | |||||
| 15 | 8 | 8-bit UInteger | ro | Reserved | |||||
| 16 | 0 | 8-bit UInteger | 65 = SP1 Single Value Teach, 67 = SP1 Two Value Teach TP1, 68 = SP1 Two Value Teach TP2, 71 = SP1 Dynamic Teach Start, 72 = SP1 Dynamic Teach Stop, 79 = S1 Exit Teach, 130 = Restore Factory Settings, 160 = Disable Emitter, 161 = Enable Emitter | wo | X | Standard Command |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
| element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| subindex | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 |
| element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 120 | 8-bit UInteger | Device Specific Parameter 1 | ||||||
| 2 | 112 | 8-bit UInteger | Device Specific Parameter 2 | ||||||
| 3 | 104 | 8-bit UInteger | Device Specific Parameter 3 | ||||||
| 4 | 96 | 8-bit UInteger | Device Specific Parameter 4 | ||||||
| 5 | 88 | 8-bit UInteger | Device Specific Parameter 5 | ||||||
| 6 | 80 | 8-bit UInteger | Device Specific Parameter 6 | ||||||
| 7 | 72 | 8-bit UInteger | Device Specific Parameter 7 | ||||||
| 8 | 64 | 8-bit UInteger | Device Specific Parameter 8 | ||||||
| 9 | 56 | 8-bit UInteger | Device Specific Parameter 9 | ||||||
| 10 | 48 | 8-bit UInteger | Device Specific Parameter 10 | ||||||
| 11 | 40 | 8-bit UInteger | Device Specific Parameter 11 | ||||||
| 12 | 32 | 8-bit UInteger | Device Specific Parameter 12 | ||||||
| 13 | 24 | 8-bit UInteger | Device Specific Parameter 13 | ||||||
| 14 | 16 | 8-bit UInteger | Device Specific Parameter 14 | ||||||
| 15 | 8 | 8-bit UInteger | Device Specific Parameter 15 | ||||||
| 16 | 0 | 8-bit UInteger | Device Specific Parameter 16 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
| element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| subindex | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 |
| element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 0 | Boolean | Parameter (write) Access Lock | ||||||
| 2 | 1 | Boolean | Data Storage Lock | ||||||
| 3 | 2 | Boolean | Local Parameterization Lock | ||||||
| 4 | 3 | Boolean | Local User Interface Lock |
| bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 4 | 3 | 2 | 1 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
| octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
| bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
| octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
| bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
| octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
| octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
| bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
| octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
| bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
| octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
| octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
| bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
| octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
| bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
| octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
| octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
| bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
| octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
| bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
| octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
| octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
| bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
| octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
| bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
| octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
| octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
| bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
| octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
| bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
| octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 143 - 136 | 135 - 128 | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 |
| subindex | 1 | 1 | 1 | 2 | 2 | 2 | 3 | 3 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 79 - 72 | 71 - 64 | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 |
| subindex | 3 | 4 | 4 | 4 | 5 | 5 | 5 | 6 |
| octet | 16 | 17 | ||||||
| bit offset | 15 - 8 | 7 - 0 | ||||||
| subindex | 6 | 6 | ||||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 0 | 4-bit UInteger | 0 = Idle, 1 = SP1 Success, 2 = SP2 Success, 3 = SP12 Success, 4 = Wait for Command, 5 = Busy, 7 = Error | Teach State | Provides feedback on the status and the results of the teach-in activities | ||||
| 2 | 4 | Boolean | SP1 TP1 Flag | ||||||
| 3 | 5 | Boolean | SP1 TP2 Flag | ||||||
| 4 | 6 | Boolean | SP2 TP2 Flag | ||||||
| 6 | 7 | Boolean | SP2 TP2 Flag |
| bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | 6 | 4 | 3 | 2 | 1 | |||
| element bit | 3 | 2 | 1 | 0 | ||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 16 | 16-bit Integer | 0 | SP1 | Switch point | ||||
| 2 | 0 | 16-bit Integer | 4000 | SP2 | Unused |
| octet | 0 | 1 | 2 | 3 | ||||
| bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
| subindex | 1 | 1 | 2 | 2 | ||||
| element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | ||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 24 | 8-bit UInteger | 0 = Light Operate, 1 = Dark Operate, 128 = Switch Select | BDC Logic | Override behavior of LO/DO Switch | ||||
| 2 | 16 | 8-bit UInteger | 1 = Single Point, 128 = Banner Window SET, 129 = Banner Light SET, 130 = Banner Dark SET | BDC Mode | Defines how the binary switching information is created depending on Setpoint parameters (SP1, SP2) and the current measurement value | ||||
| 3 | 0 | 16-bit UInteger | 0 = 1.0x, 1 = 1.5x, 2 = 2.5x | Hysteresis | User selectable hysteresis. Selectable as a multiple of the minimum possible hysteresis level |
| octet | 0 | 1 | 2 | 3 | ||||
| bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
| subindex | 1 | 2 | 3 | 3 | ||||
| element bit | 7 - 0 | 7 - 0 | 15 - 8 | 7 - 0 | ||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 11 | 48 | Boolean | false = Numeric, true = Percentage | Signal/Threshold Readout | Numeric (1234) or % (123P) | ||||
| 12 | 49 | Boolean | false = Disabled, true = Enabled | ECO Mode | Dims the displays to reduce current consumption by 25% | ||||
| 13 | 50 | Boolean | false = Normal, true = Flipped | Display Orientation | The display orientation can be reversed to accomidate any mounting orientation | ||||
| 16 | 56 | 6-bit UInteger | 0 = Gain 1, 1 = Gain 2, 2 = Gain 3, 3 = Gain 4, 4 = Gain 5, 5 = Gain 6, 6 = Gain 7, 7 = Gain 8 | Gain Level | Current gain setting. In auto-gain this will be changed to reflect the optimal gain found during the TEACH/SET method | ||||
| 17 | 62 | 2-bit UInteger | 0 = Fixed Gain, 2 = Auto Gain | Gain Mode | In Auto Gain, the DF-G1 optimizes the gain during a TEACH/SET method for the presented condition(s) | ||||
| 18 | 64 | 8-bit UInteger | 0 = 200 µS, 1 = 500 µS, 2 = 2000 µS, 3 = 5000 µS | Response Speed | The smallest sensing event the sensor is guaranteed to register | ||||
| 19 | 72 | 8-bit UInteger | 0 = Two-Point TEACH, 1 = Dynamic TEACH, 2 = Banner Window SET, 3 = Banner Light SET, 4 = Banner Dark SET, 5 = Cal SET | TEACH Selection | The teach method to be used for a TEACH/SET performed from from the front panel | ||||
| 30 | 150 | 2-bit UInteger | 0 = Disabled, 3 = Enabled | Auto Threshold | The Auto Thresholds algorithm continuously tracks slow changes in the taught condition(s) and optimizes the threshold(s) to provide for reliable sensing | ||||
| 33 | 168 | 16-bit UInteger | Offset Percent | Used during the Window, Light, or Dark SET methods. The threshold(s) are positioned a programmable % offset from the taught condition | |||||
| 34 | 200 | 8-bit UInteger | 14 = 2.5 s, 15 = 5.0 s, 16 = 10.0 s, 17 = 20.0 s | Auto-Threshold Response Time | (used in Light/Dark/Window SET only) | ||||
| 35 | 208 | 16-bit UInteger | Process Data Filter Update Time | Amount of time to collect averaged sample for process data (defaults to 2.6 ms - min cycle time) | |||||
| 41 | 236 | 4-bit UInteger | 0 = Off-On Delay, 3 = Off Oneshot, 12 = On Oneshot | Delay Mode | Select the type of delay to be used. Controls the meaning of the On and Off Delay values | ||||
| 43 | 240 | 16-bit UInteger | 0..9999 | On Delay/Off Oneshot Time | This value controls the Off Oneshot Time if Delay Mode = Off Oneshot, otherwise it controls the On Delay | ||||
| 44 | 256 | 16-bit UInteger | 0..9999 | Off Delay/On Oneshot Time | This value controls the On Oneshot Time if Delay Mode = On Oneshot, otherwise it controls the Off Delay |
| bit offset | 287 | 286 | 285 | 284 | 283 | 282 | 281 | 280 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 279 | 278 | 277 | 276 | 275 | 274 | 273 | 272 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 271 | 270 | 269 | 268 | 267 | 266 | 265 | 264 |
| subindex | 44 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 263 | 262 | 261 | 260 | 259 | 258 | 257 | 256 |
| subindex | 44 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 255 | 254 | 253 | 252 | 251 | 250 | 249 | 248 |
| subindex | 43 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 247 | 246 | 245 | 244 | 243 | 242 | 241 | 240 |
| subindex | 43 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 239 | 238 | 237 | 236 | 235 | 234 | 233 | 232 |
| subindex | 41 | / / / / / / | / / / / / / | / / / / / / | / / / / / / | |||
| element bit | 3 | 2 | 1 | 0 | ||||
| bit offset | 231 | 230 | 229 | 228 | 227 | 226 | 225 | 224 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 223 | 222 | 221 | 220 | 219 | 218 | 217 | 216 |
| subindex | 35 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 215 | 214 | 213 | 212 | 211 | 210 | 209 | 208 |
| subindex | 35 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 207 | 206 | 205 | 204 | 203 | 202 | 201 | 200 |
| subindex | 34 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 199 | 198 | 197 | 196 | 195 | 194 | 193 | 192 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 191 | 190 | 189 | 188 | 187 | 186 | 185 | 184 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 183 | 182 | 181 | 180 | 179 | 178 | 177 | 176 |
| subindex | 33 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 175 | 174 | 173 | 172 | 171 | 170 | 169 | 168 |
| subindex | 33 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 167 | 166 | 165 | 164 | 163 | 162 | 161 | 160 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 159 | 158 | 157 | 156 | 155 | 154 | 153 | 152 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 151 | 150 | 149 | 148 | 147 | 146 | 145 | 144 |
| subindex | 30 | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | |
| element bit | 1 | 0 | ||||||
| bit offset | 143 | 142 | 141 | 140 | 139 | 138 | 137 | 136 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 135 | 134 | 133 | 132 | 131 | 130 | 129 | 128 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 127 | 126 | 125 | 124 | 123 | 122 | 121 | 120 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 119 | 118 | 117 | 116 | 115 | 114 | 113 | 112 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 111 | 110 | 109 | 108 | 107 | 106 | 105 | 104 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 103 | 102 | 101 | 100 | 99 | 98 | 97 | 96 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 95 | 94 | 93 | 92 | 91 | 90 | 89 | 88 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 87 | 86 | 85 | 84 | 83 | 82 | 81 | 80 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 79 | 78 | 77 | 76 | 75 | 74 | 73 | 72 |
| subindex | 19 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 71 | 70 | 69 | 68 | 67 | 66 | 65 | 64 |
| subindex | 18 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 63 | 62 | 61 | 60 | 59 | 58 | 57 | 56 |
| subindex | 17 | 16 | ||||||
| element bit | 1 | 0 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 55 | 54 | 53 | 52 | 51 | 50 | 49 | 48 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 13 | 12 | 11 |
| bit offset | 47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 2 | 16 | 16-bit Integer | Upper Threshold | ||||||
| 3 | 32 | 16-bit Integer | Upper Hysteresis | ||||||
| 5 | 64 | 16-bit Integer | Reference | ||||||
| 6 | 80 | 16-bit Integer | Lower Threshold | ||||||
| 7 | 96 | 16-bit Integer | Lower Hysteresis | ||||||
| 17 | 121 | Boolean | false = Dark Operate, true = Light Operate | Output Mode |
| bit offset | 143 | 142 | 141 | 140 | 139 | 138 | 137 | 136 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 135 | 134 | 133 | 132 | 131 | 130 | 129 | 128 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 127 | 126 | 125 | 124 | 123 | 122 | 121 | 120 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 17 | / / / / / / |
| bit offset | 119 | 118 | 117 | 116 | 115 | 114 | 113 | 112 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 111 | 110 | 109 | 108 | 107 | 106 | 105 | 104 |
| subindex | 7 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 103 | 102 | 101 | 100 | 99 | 98 | 97 | 96 |
| subindex | 7 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 95 | 94 | 93 | 92 | 91 | 90 | 89 | 88 |
| subindex | 6 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 87 | 86 | 85 | 84 | 83 | 82 | 81 | 80 |
| subindex | 6 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 79 | 78 | 77 | 76 | 75 | 74 | 73 | 72 |
| subindex | 5 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 71 | 70 | 69 | 68 | 67 | 66 | 65 | 64 |
| subindex | 5 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 63 | 62 | 61 | 60 | 59 | 58 | 57 | 56 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 55 | 54 | 53 | 52 | 51 | 50 | 49 | 48 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 |
| subindex | 3 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
| subindex | 3 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| subindex | 2 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| subindex | 2 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 0 | 16-bit Integer | Number of Samples | Number of samples present in Sum and Sum-Squared | |||||
| 2 | 16 | 32-bit Integer | Sum | Sum of Signals in Counts | |||||
| 3 | 48 | 64-bit Integer | Sum Squared | Sum of Signals Squared in Counts | |||||
| 4 | 112 | 16-bit Integer | Min | Minimal signal measured since last read | |||||
| 5 | 128 | 16-bit Integer | Max | Maximum signal measured since last read | |||||
| 6 | 144 | 16-bit Integer | Light->Dark Transition Count | Number of times sensor's sensing state transitioned from the light to the dark state (will not incorporate on/off delays) | |||||
| 7 | 160 | 16-bit Integer | Dark->Light Transition Count | Number of times sensor's sensing state transitioned from the dark to the light state (will not incorporate on/off delays) |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 | 127 - 120 | 119 - 112 |
| subindex | 7 | 7 | 6 | 6 | 5 | 5 | 4 | 4 |
| element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 | 63 - 56 | 55 - 48 |
| subindex | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 |
| element bit | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | ||
| bit offset | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||
| subindex | 2 | 2 | 2 | 2 | 1 | 1 | ||
| element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | ||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 0 | 16-bit UInteger | Min Teachable Reference | ||||||
| 2 | 16 | 16-bit UInteger | Max Teachable Reference | ||||||
| 3 | 32 | 16-bit UInteger | Min Adjustable Reference | ||||||
| 4 | 48 | 16-bit Integer | Max Adjustable Reference |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| subindex | 4 | 4 | 3 | 3 | 2 | 2 | 1 | 1 |
| element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
| Code | Type | Name | Description |
|---|---|---|---|
| 36096 (0x8d00) | Warning | IOL_THRESHOLD_ALERT_EVENT_CODE | The threshold(s) cannot be optimized, but the sensor's output will still continue to function |
| 36097 (0x8d01) | Error | IOL_THRESHOLD_ERROR_EVENT_CODE | The threshold(s) cannot be optimized, and the sensor's output will stop functioning |
| 36098 (0x8d02) | Error | IOL_TEACH_FAILED_EVENT_CODE | The latest TEACH/SET method failed. |
| 36112 (0x8d10) | Error | IOL_EEPROM_ERROR_EVENT_CODE | The sensor's internal eeprom had a critical failure |
| Identification Menu |
|---|
| V_VendorName |
| V_ProductName |
| V_ApplicationSpecificTag |
| Observation Menu |
|---|
| V_ProcessDataInput |
| V_MicroStatus |
| Identification Menu |
|---|
| V_VendorName |
| V_VendorText |
| V_ProductName |
| V_ProductID |
| V_ProductText |
| V_SerialNumber |
| V_FirmwareRevision |
| V_ApplicationSpecificTag |
| Parameter Menu |
|---|
| V_DeviceAccessLocks |
| V_Configuration.Signal/Threshold Readout |
| V_Configuration.ECO Mode |
| V_Configuration.Display Orientation |
| V_Configuration.Gain Level |
| V_Configuration.Gain Mode |
| V_Configuration.Response Speed |
| V_Configuration.TEACH Selection |
| V_Configuration.Auto Threshold |
| V_Configuration.Offset Percent * 0.1 % |
| V_Configuration.Auto-Threshold Response Time |
| V_Configuration.Process Data Filter Update Time * 0.1 ms |
| V_Configuration.Delay Mode |
| V_Configuration.On Delay/Off Oneshot Time ms |
| V_Configuration.Off Delay/On Oneshot Time ms |
| V_BDC1_Setpoints |
| V_BDC1_Configuration |
| V_SystemCommand, Button:=65 |
| V_SystemCommand, Button:=130 |
| V_SystemCommand, Button:=67 |
| V_SystemCommand, Button:=68 |
| V_SystemCommand, Button:=71 |
| V_SystemCommand, Button:=72 |
| V_SystemCommand, Button:=79 |
| V_SystemCommand, Button:=160 |
| V_SystemCommand, Button:=161 |
| Observation Menu |
|---|
| V_ProcessDataInput |
| V_MicroStatus |
| Diagnosis Menu |
|---|
| V_DeviceStatus |
| V_DetailedDeviceStatus |
| V_Statistics |
| V_TeachLimits |
| V_TeachStatus |
| Identification Menu |
|---|
| V_VendorName |
| V_VendorText |
| V_ProductName |
| V_ProductID |
| V_ProductText |
| V_SerialNumber |
| V_FirmwareRevision |
| V_ApplicationSpecificTag |
| Parameter Menu |
|---|
| V_DeviceAccessLocks |
| V_Configuration.Signal/Threshold Readout |
| V_Configuration.ECO Mode |
| V_Configuration.Display Orientation |
| V_Configuration.Gain Level |
| V_Configuration.Gain Mode |
| V_Configuration.Response Speed |
| V_Configuration.TEACH Selection |
| V_Configuration.Auto Threshold |
| V_Configuration.Offset Percent * 0.1 % |
| V_Configuration.Auto-Threshold Response Time |
| V_Configuration.Process Data Filter Update Time * 0.1 ms |
| V_Configuration.Delay Mode |
| V_Configuration.On Delay/Off Oneshot Time ms |
| V_Configuration.Off Delay/On Oneshot Time ms |
| V_BDC1_Setpoints |
| V_BDC1_Configuration |
| V_SystemCommand, Button:=65 |
| V_SystemCommand, Button:=130 |
| V_SystemCommand, Button:=67 |
| V_SystemCommand, Button:=68 |
| V_SystemCommand, Button:=71 |
| V_SystemCommand, Button:=72 |
| V_SystemCommand, Button:=79 |
| V_SystemCommand, Button:=160 |
| V_SystemCommand, Button:=161 |
| Observation Menu |
|---|
| V_ProcessDataInput |
| V_MicroStatus |
| Diagnosis Menu |
|---|
| V_DeviceStatus |
| V_DetailedDeviceStatus |
| V_Statistics |
| V_TeachLimits |
| V_TeachStatus |
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.