| Version: V1.0 | Release Date: 2011-06-01 |
| A-GAGE Measuring Array Sensors Family | ||
|---|---|---|
| Vendor ID | 451 (0x01c3) | ![]() |
| Vendor Name | Banner Engineering Corporation | |
| Vendor Text | Banner Engineering Corporation | |
| Vendor URL | http://www.bannerengineering.com/en-US/ | |
| Device ID | 65540 (0x010004) | |
| Communication | ||
| IO-Link Revision | V1.0 | |
| Transmission Rate | 230400 bit/s (COM3) | |
| Minimum Cycle Time | 43.2 ms | |
| SIO Mode Supported | yes | |
| Device Variant | EZ-Array IO-Link, 750 mm Array Length | |
| Description | EZ-Array IO-Link | |
| Product ID | EA5R750XKQ | |
| Device Icon | ||
| Device Symbol | ![]() | |
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 0 | 12-bit UInteger | Measurement |
| bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 1 | |||
| element bit | 11 | 10 | 9 | 8 | ||||
| bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | 1 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 120 | 8-bit UInteger | Reserved | ||||||
| 2 | 112 | 8-bit UInteger | Master Cycle Time | ||||||
| 3 | 104 | 8-bit UInteger | Min Cycle Time | ||||||
| 4 | 96 | 8-bit UInteger | Frame Capability | ||||||
| 5 | 88 | 8-bit UInteger | 16 | IO-Link Version ID | |||||
| 6 | 80 | 8-bit UInteger | Process Data Input Length | ||||||
| 7 | 72 | 8-bit UInteger | Process Data Output Length | ||||||
| 8 | 64 | 8-bit UInteger | Vendor ID 1 | ||||||
| 9 | 56 | 8-bit UInteger | Vendor ID 2 | ||||||
| 10 | 48 | 8-bit UInteger | Device ID 1 | ||||||
| 11 | 40 | 8-bit UInteger | Device ID 2 | ||||||
| 12 | 32 | 8-bit UInteger | Device ID 3 | ||||||
| 13 | 24 | 8-bit UInteger | Reserved | ||||||
| 14 | 16 | 8-bit UInteger | Reserved | ||||||
| 15 | 8 | 8-bit UInteger | Reserved | ||||||
| 16 | 0 | 8-bit UInteger | Reserved |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
| element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| subindex | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 |
| element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 120 | 8-bit UInteger | Device Specific Parameter 1 | ||||||
| 2 | 112 | 8-bit UInteger | Device Specific Parameter 2 | ||||||
| 3 | 104 | 8-bit UInteger | Device Specific Parameter 3 | ||||||
| 4 | 96 | 8-bit UInteger | Device Specific Parameter 4 | ||||||
| 5 | 88 | 8-bit UInteger | Device Specific Parameter 5 | ||||||
| 6 | 80 | 8-bit UInteger | Device Specific Parameter 6 | ||||||
| 7 | 72 | 8-bit UInteger | Device Specific Parameter 7 | ||||||
| 8 | 64 | 8-bit UInteger | Device Specific Parameter 8 | ||||||
| 9 | 56 | 8-bit UInteger | Device Specific Parameter 9 | ||||||
| 10 | 48 | 8-bit UInteger | Device Specific Parameter 10 | ||||||
| 11 | 40 | 8-bit UInteger | Device Specific Parameter 11 | ||||||
| 12 | 32 | 8-bit UInteger | Device Specific Parameter 12 | ||||||
| 13 | 24 | 8-bit UInteger | Offset Time | ||||||
| 14 | 16 | 8-bit UInteger | Reserved | ||||||
| 15 | 8 | 8-bit UInteger | Reserved | ||||||
| 16 | 0 | 8-bit UInteger | Reserved |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
| element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| subindex | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 |
| element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
| octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
| bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
| octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
| bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
| octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
| octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
| bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
| octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
| bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
| octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | 1 | ||||||
| bit offset | 15 - 8 | 7 - 0 | ||||||
| element bit | 15 - 8 | 7 - 0 | ||||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 16 | 8-bit UInteger | Event Qualifier | ||||||
| 2 | 0 | 16-bit UInteger | Event Code |
| octet | 0 | 1 | 2 | |||||
| bit offset | 23 - 16 | 15 - 8 | 7 - 0 | |||||
| subindex | 1 | 2 | 2 | |||||
| element bit | 7 - 0 | 15 - 8 | 7 - 0 | |||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 16 | 16-bit UInteger | Measurement 1 | ||||||
| 2 | 0 | 16-bit UInteger | Measurement 2 |
| octet | 0 | 1 | 2 | 3 | ||||
| bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
| subindex | 1 | 1 | 2 | 2 | ||||
| element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | ||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 144 | 16-bit UInteger | Channel 1 to 16 | ||||||
| 2 | 128 | 16-bit UInteger | Channel 17 to 32 | ||||||
| 3 | 112 | 16-bit UInteger | Channel 33 to 48 | ||||||
| 4 | 96 | 16-bit UInteger | Channel 49 to 64 | ||||||
| 5 | 80 | 16-bit UInteger | Channel 65 to 80 | ||||||
| 6 | 64 | 16-bit UInteger | Channel 81 to 96 | ||||||
| 7 | 48 | 16-bit UInteger | Channel 97 to 112 | ||||||
| 8 | 32 | 16-bit UInteger | Channel 113 to 128 | ||||||
| 9 | 16 | 16-bit UInteger | Channel 129 to 144 | ||||||
| 10 | 0 | 16-bit UInteger | Channel 145 to 150 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 |
| subindex | 1 | 1 | 2 | 2 | 3 | 3 | 4 | 4 |
| element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 |
| subindex | 5 | 5 | 6 | 6 | 7 | 7 | 8 | 8 |
| element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
| octet | 16 | 17 | 18 | 19 | ||||
| bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
| subindex | 9 | 9 | 10 | 10 | ||||
| element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | ||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 128 | 16-bit UInteger | Number of Emitter Channels | ||||||
| 2 | 112 | 16-bit UInteger | 0..150 | Emitter First Bad Channel | |||||
| 3 | 96 | 16-bit UInteger | Number of Receiver Channels | ||||||
| 5 | 72 | Boolean | false = ON, true = OFF | Dip Switch 6 | |||||
| 6 | 73 | Boolean | false = ON, true = OFF | Dip Switch 5 | |||||
| 7 | 74 | Boolean | false = ON, true = OFF | Dip Switch 4 | |||||
| 8 | 75 | Boolean | false = ON, true = OFF | Dip Switch 3 | |||||
| 9 | 76 | Boolean | false = ON, true = OFF | Dip Switch 2 | |||||
| 10 | 77 | Boolean | false = ON, true = OFF | Dip Switch 1 | |||||
| 12 | 64 | 8-bit UInteger | 0 = System OK, 1 = Receiver EEPROM Hard Failure, 2 = Receiver Alignment/Blanking Configuration Error, 3 = Reserved for Factory 3, 4 = Emitter or Wiring Problem, 5 = Emitter Channel Error, 6 = Reserved for Factory 6, 7 = Reserved for Factory 7, 8 = Reserved for Factory 8, 9 = Reserved for Factory 9, 10 = Incompatible Scan and Measurement Mode | Error Code | |||||
| 13 | 56 | 8-bit UInteger | 0 = Failed, 1 = Success | 1 | Alignment Status | ||||
| 14 | 48 | Boolean | false = Off, true = On | Discrete Output 1 | |||||
| 15 | 49 | Boolean | false = Off, true = On | Discrete Output 2 | |||||
| 17 | 32 | 16-bit UInteger | 0..4095 | Analog Output 1 DAC Value | |||||
| 18 | 16 | 16-bit UInteger | 0..4095 | Analog Output 2 DAC Value |
| bit offset | 143 | 142 | 141 | 140 | 139 | 138 | 137 | 136 |
| subindex | 1 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 135 | 134 | 133 | 132 | 131 | 130 | 129 | 128 |
| subindex | 1 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 127 | 126 | 125 | 124 | 123 | 122 | 121 | 120 |
| subindex | 2 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 119 | 118 | 117 | 116 | 115 | 114 | 113 | 112 |
| subindex | 2 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 111 | 110 | 109 | 108 | 107 | 106 | 105 | 104 |
| subindex | 3 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 103 | 102 | 101 | 100 | 99 | 98 | 97 | 96 |
| subindex | 3 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 95 | 94 | 93 | 92 | 91 | 90 | 89 | 88 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 87 | 86 | 85 | 84 | 83 | 82 | 81 | 80 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 79 | 78 | 77 | 76 | 75 | 74 | 73 | 72 |
| subindex | / / / / / / | / / / / / / | 10 | 9 | 8 | 7 | 6 | 5 |
| bit offset | 71 | 70 | 69 | 68 | 67 | 66 | 65 | 64 |
| subindex | 12 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 63 | 62 | 61 | 60 | 59 | 58 | 57 | 56 |
| subindex | 13 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 55 | 54 | 53 | 52 | 51 | 50 | 49 | 48 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 15 | 14 |
| bit offset | 47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 |
| subindex | 17 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
| subindex | 17 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| subindex | 18 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| subindex | 18 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 384 | 16-bit UInteger | First Beam Blocked | ||||||
| 2 | 368 | 16-bit UInteger | Last Beam Blocked | ||||||
| 3 | 352 | 16-bit UInteger | Total Beam Blocked | ||||||
| 4 | 336 | 16-bit UInteger | Transitions | ||||||
| 5 | 320 | 16-bit UInteger | Contignous Beam Blocked | ||||||
| 6 | 304 | 16-bit UInteger | First Beam Made | ||||||
| 7 | 288 | 16-bit UInteger | Last Beam Made | ||||||
| 8 | 272 | 16-bit UInteger | Total Beam Made | ||||||
| 9 | 256 | 16-bit UInteger | Contignous Beam Made | ||||||
| 10 | 240 | 16-bit UInteger | Middle Beam Blocked | ||||||
| 11 | 224 | 16-bit UInteger | Outer Diameter | ||||||
| 12 | 208 | 16-bit UInteger | Inner Diameter | ||||||
| 13 | 192 | 16-bit UInteger | Contignous First Beam Blocked | ||||||
| 14 | 176 | 16-bit UInteger | Contignous Last Beam Blocked | ||||||
| 15 | 160 | 16-bit UInteger | Object 1 First Beam Blocked | ||||||
| 16 | 144 | 16-bit UInteger | Object 1 Last Beam Blocked | ||||||
| 17 | 128 | 16-bit UInteger | Object 2 First Beam Blocked | ||||||
| 18 | 112 | 16-bit UInteger | Object 2 Last Beam Blocked | ||||||
| 19 | 96 | 16-bit UInteger | Object 3 First Beam Blocked | ||||||
| 20 | 80 | 16-bit UInteger | Object 3 Last Beam Blocked | ||||||
| 21 | 64 | 16-bit UInteger | Carpet Nap | ||||||
| 22 | 48 | 16-bit UInteger | Analog 1 Latched | ||||||
| 23 | 32 | 16-bit UInteger | Analog 2 Latched | ||||||
| 24 | 16 | 16-bit UInteger | Carpet Edge |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 399 - 392 | 391 - 384 | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 |
| subindex | 1 | 1 | 2 | 2 | 3 | 3 | 4 | 4 |
| element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 335 - 328 | 327 - 320 | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 |
| subindex | 5 | 5 | 6 | 6 | 7 | 7 | 8 | 8 |
| element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 271 - 264 | 263 - 256 | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 |
| subindex | 9 | 9 | 10 | 10 | 11 | 11 | 12 | 12 |
| element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 207 - 200 | 199 - 192 | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 |
| subindex | 13 | 13 | 14 | 14 | 15 | 15 | 16 | 16 |
| element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
| octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
| bit offset | 143 - 136 | 135 - 128 | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 |
| subindex | 17 | 17 | 18 | 18 | 19 | 19 | 20 | 20 |
| element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
| octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
| bit offset | 79 - 72 | 71 - 64 | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 |
| subindex | 21 | 21 | 22 | 22 | 23 | 23 | 24 | 24 |
| element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
| octet | 48 | 49 | ||||||
| bit offset | 15 - 8 | 7 - 0 | ||||||
| subindex | / / / / / / | / / / / / / | ||||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 64 | 32-bit UInteger | 125799 | Receiver Firmware Part Number | |||||
| 2 | 56 | 8-bit UInteger | Receiver Firmware Version | ||||||
| 4 | 16 | 32-bit UInteger | 125798 | Emitter Firmware Part Number | |||||
| 5 | 8 | 8-bit UInteger | Emitter Firmware Version |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 |
| subindex | 1 | 1 | 1 | 1 | 2 | / / / / / / | 4 | 4 |
| element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 7 - 0 | 31 - 24 | 23 - 16 |
| octet | 8 | 9 | 10 | 11 | ||||
| bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
| subindex | 4 | 4 | 5 | / / / / / / | ||||
| element bit | 15 - 8 | 7 - 0 | 7 - 0 | |||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 16 | 32-bit UInteger | 150420 | Part Number | |||||
| 2 | 8 | 8-bit UInteger | Version |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | ||
| bit offset | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||
| subindex | 1 | 1 | 1 | 1 | 2 | / / / / / / | ||
| element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 7 - 0 | |||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 8 | 8-bit UInteger | 1 = Straight, 2 = Single Edge, 3 = Double Edge - Step 1, 4 = Double Edge - Step 2, 5 = Double Edge - Step 4, 6 = Double Edge - Step 8, 7 = Double Edge - Step 16, 8 = Double Edge - Step 32, 10 = Carpet Nap | 1 | Scan Type | ||||
| 2 | 0 | 8-bit UInteger | 0 = Disabled, 1 = Remote Teach, 2 = Only Alignment, Blanking, Sensitivity., 3 = Gate - Active High, 4 = Gate - Active Low, 5 = Gate - Rising Edge, 6 = Gate - Rising Edge | 1 | Remote Teach |
| octet | 0 | 1 | ||||||
| bit offset | 15 - 8 | 7 - 0 | ||||||
| subindex | 1 | 2 | ||||||
| element bit | 7 - 0 | 7 - 0 | ||||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 144 | 16-bit UInteger | Channel 1 to 16 | ||||||
| 2 | 128 | 16-bit UInteger | Channel 17 to 32 | ||||||
| 3 | 112 | 16-bit UInteger | Channel 33 to 48 | ||||||
| 4 | 96 | 16-bit UInteger | Channel 49 to 64 | ||||||
| 5 | 80 | 16-bit UInteger | Channel 65 to 80 | ||||||
| 6 | 64 | 16-bit UInteger | Channel 81 to 96 | ||||||
| 7 | 48 | 16-bit UInteger | Channel 97 to 112 | ||||||
| 8 | 32 | 16-bit UInteger | Channel 113 to 128 | ||||||
| 9 | 16 | 16-bit UInteger | Channel 129 to 144 | ||||||
| 10 | 0 | 16-bit UInteger | Channel 145 to 150 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 |
| subindex | 1 | 1 | 2 | 2 | 3 | 3 | 4 | 4 |
| element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 |
| subindex | 5 | 5 | 6 | 6 | 7 | 7 | 8 | 8 |
| element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
| octet | 16 | 17 | 18 | 19 | ||||
| bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
| subindex | 9 | 9 | 10 | 10 | ||||
| element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | ||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 56 | Boolean | false = Negative, true = Positive | true | Slope | ||||
| 2 | 57 | Boolean | false = Measurement 2, true = Measurement 1 | true | Measurement | ||||
| 3 | 58 | 2-bit UInteger | 0 = Hold, 1 = Minimum, 2 = Maximum | 1 | Zero Value | ||||
| 4 | 60 | Boolean | false = Disabled, true = Enabled | false | Peak Detect | ||||
| 5 | 61 | Boolean | false = Maximum, true = Minimum | false | Peak Detection Direction | ||||
| 6 | 62 | Boolean | false = Disabled, true = Enabled | true | Status | ||||
| 7 | 63 | Boolean | false = Auto, true = External Communication | false | Peak Detect Reset | ||||
| 9 | 40 | 8-bit UInteger | 0 = Fast, 1 = Medium, 3 = Slow | 0 | Filter Speed | ||||
| 11 | 16 | 16-bit UInteger | 0..4095 | 0 | NULL Output | ||||
| 12 | 0 | 16-bit UInteger | 0..4095 | 4095 | SPAN Output |
| bit offset | 63 | 62 | 61 | 60 | 59 | 58 | 57 | 56 |
| subindex | 7 | 6 | 5 | 4 | 3 | 2 | 1 | |
| element bit | 1 | 0 | ||||||
| bit offset | 55 | 54 | 53 | 52 | 51 | 50 | 49 | 48 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 |
| subindex | 9 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| subindex | 11 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| subindex | 11 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| subindex | 12 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | 12 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 56 | Boolean | false = Negative, true = Positive | true | Slope | ||||
| 2 | 57 | Boolean | false = Measurement 2, true = Measurement 1 | false | Measurement | ||||
| 3 | 58 | 2-bit UInteger | 0 = Hold, 1 = Minimum, 2 = Maximum | 1 | Zero Value | ||||
| 4 | 60 | Boolean | false = Disabled, true = Enabled | false | Peak Detect | ||||
| 5 | 61 | Boolean | false = Maximum, true = Minimum | false | Peak Detection Direction | ||||
| 6 | 62 | Boolean | false = Disabled, true = Enabled | true | Status | ||||
| 7 | 63 | Boolean | false = Auto, true = External Communication | false | Peak Detect Reset | ||||
| 9 | 40 | 8-bit UInteger | 0 = Fast, 1 = Medium, 3 = Slow | 0 | Filter Speed | ||||
| 11 | 16 | 16-bit UInteger | 0..4095 | 0 | NULL Output | ||||
| 12 | 0 | 16-bit UInteger | 0..4095 | 4095 | SPAN Output |
| bit offset | 63 | 62 | 61 | 60 | 59 | 58 | 57 | 56 |
| subindex | 7 | 6 | 5 | 4 | 3 | 2 | 1 | |
| element bit | 1 | 0 | ||||||
| bit offset | 55 | 54 | 53 | 52 | 51 | 50 | 49 | 48 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 |
| subindex | 9 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| subindex | 11 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| subindex | 11 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| subindex | 12 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | 12 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 88 | Boolean | false = Disabled, true = Enabled | true | Status | ||||
| 2 | 89 | Boolean | false = Measurement, true = Alarm Or Health | false | Type | ||||
| 4 | 91 | Boolean | false = Normally Closed (Alarm), true = Normally Open (Health) | true | Mode | ||||
| 5 | 92 | Boolean | false = Measurement 2, true = Measurement 1 | true | Measurement | ||||
| 7 | 64 | 16-bit UInteger | 1..250 | 1 | Scan Response | ||||
| 8 | 48 | 16-bit UInteger | 1..150 | 1 | Hysteresis LOW | ||||
| 9 | 32 | 16-bit UInteger | 1..150 | 150 | Hysteresis HIGH | ||||
| 10 | 16 | 16-bit UInteger | 1..150 | 1 | Threshold LOW | ||||
| 11 | 0 | 16-bit UInteger | 1..150 | 150 | Threshold HIGH |
| bit offset | 95 | 94 | 93 | 92 | 91 | 90 | 89 | 88 |
| subindex | / / / / / / | / / / / / / | / / / / / / | 5 | 4 | / / / / / / | 2 | 1 |
| bit offset | 87 | 86 | 85 | 84 | 83 | 82 | 81 | 80 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 79 | 78 | 77 | 76 | 75 | 74 | 73 | 72 |
| subindex | 7 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 71 | 70 | 69 | 68 | 67 | 66 | 65 | 64 |
| subindex | 7 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 63 | 62 | 61 | 60 | 59 | 58 | 57 | 56 |
| subindex | 8 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 55 | 54 | 53 | 52 | 51 | 50 | 49 | 48 |
| subindex | 8 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 |
| subindex | 9 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
| subindex | 9 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| subindex | 10 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| subindex | 10 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| subindex | 11 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | 11 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 88 | Boolean | false = Disabled, true = Enabled | true | Status | ||||
| 2 | 89 | Boolean | false = Measurement, true = Alarm Or Health | false | Type | ||||
| 3 | 90 | Boolean | false = PNP, true = NPN | false | Polarity | ||||
| 4 | 91 | Boolean | false = Normally Closed (Alarm), true = Normally Open (Health) | false | Mode | ||||
| 5 | 92 | Boolean | false = Measurement 2, true = Measurement 1 | true | Measurement | ||||
| 7 | 64 | 16-bit UInteger | 1..250 | 1 | Scan Response | ||||
| 8 | 48 | 16-bit UInteger | 1..150 | 1 | Hysteresis LOW | ||||
| 9 | 32 | 16-bit UInteger | 1..150 | 150 | Hysteresis HIGH | ||||
| 10 | 16 | 16-bit UInteger | 1..150 | 1 | Threshold LOW | ||||
| 11 | 0 | 16-bit UInteger | 1..150 | 150 | Threshold HIGH |
| bit offset | 95 | 94 | 93 | 92 | 91 | 90 | 89 | 88 |
| subindex | / / / / / / | / / / / / / | / / / / / / | 5 | 4 | 3 | 2 | 1 |
| bit offset | 87 | 86 | 85 | 84 | 83 | 82 | 81 | 80 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 79 | 78 | 77 | 76 | 75 | 74 | 73 | 72 |
| subindex | 7 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 71 | 70 | 69 | 68 | 67 | 66 | 65 | 64 |
| subindex | 7 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 63 | 62 | 61 | 60 | 59 | 58 | 57 | 56 |
| subindex | 8 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 55 | 54 | 53 | 52 | 51 | 50 | 49 | 48 |
| subindex | 8 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 |
| subindex | 9 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
| subindex | 9 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| subindex | 10 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| subindex | 10 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| subindex | 11 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | 11 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 104 | 8-bit UInteger | 1..11 | 11 | Emitter Power | ||||
| 2 | 96 | 8-bit UInteger | 1 = High-Excess, 2 = Low Contrast | 1 | Gain Method | ||||
| 3 | 88 | 8-bit UInteger | 0 = 10% below aligned signal, 1 = 15% below aligned signal, 2 = 20% below aligned signal, 3 = 25% below aligned signal, 4 = 30% below aligned signal, 5 = 35% below aligned signal, 6 = 40% below aligned signal, 7 = 45% below aligned signal, 8 = 50% below aligned signal | 4 | Low-Contrast Sensitivity | ||||
| 4 | 80 | Boolean | false = Normal Orientation, true = Inverted Orientation | false | Display Orientation | ||||
| 5 | 81 | Boolean | false = Dip Switch Control, true = Advanced Control | false | Configuration Type | ||||
| 6 | 82 | Boolean | false = Enabled, true = Disabled | false | Sensitivity Button | ||||
| 7 | 83 | Boolean | false = Enabled, true = Disabled | false | Align/Blank Button | ||||
| 9 | 72 | 8-bit UInteger | 0 = Measurement Disabled, 1 = FBB, 2 = LBB, 3 = TBB, 4 = TRN, 5 = CBB, 6 = FBM, 7 = LBM, 8 = TBM, 9 = CBM, 10 = MBB, 11 = OD, 12 = ID, 13 = CFBB, 14 = CLBB, 15 = O1 FBB, 16 = O1 LBB, 17 = O2 FBB, 18 = O2 LBB, 19 = O3 FBB, 20 = O3 LBB, 21 = CARPET NAP, 24 = CARPET EDGE | 3 | Measurement 1 | ||||
| 10 | 64 | 8-bit UInteger | 0 = Measurement Disabled, 1 = FBB, 2 = LBB, 3 = TBB, 4 = TRN, 5 = CBB, 6 = FBM, 7 = LBM, 8 = TBM, 9 = CBM, 10 = MBB, 11 = OD, 12 = ID, 13 = CFBB, 14 = CLBB, 15 = O1 FBB, 16 = O1 LBB, 17 = O2 FBB, 18 = O2 LBB, 19 = O3 FBB, 20 = O3 LBB, 21 = CARPET NAP, 24 = CARPET EDGE | 1 | Measurement 2 | ||||
| 12 | 32 | 16-bit UInteger | 1..150 | 1 | Number of Dirty Channels | ||||
| 13 | 0 | 32-bit UInteger | 0 | Time of Service(hrs) |
| bit offset | 111 | 110 | 109 | 108 | 107 | 106 | 105 | 104 |
| subindex | 1 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 103 | 102 | 101 | 100 | 99 | 98 | 97 | 96 |
| subindex | 2 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 95 | 94 | 93 | 92 | 91 | 90 | 89 | 88 |
| subindex | 3 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 87 | 86 | 85 | 84 | 83 | 82 | 81 | 80 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 7 | 6 | 5 | 4 |
| bit offset | 79 | 78 | 77 | 76 | 75 | 74 | 73 | 72 |
| subindex | 9 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 71 | 70 | 69 | 68 | 67 | 66 | 65 | 64 |
| subindex | 10 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 63 | 62 | 61 | 60 | 59 | 58 | 57 | 56 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 55 | 54 | 53 | 52 | 51 | 50 | 49 | 48 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 |
| subindex | 12 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
| subindex | 12 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| subindex | 13 | |||||||
| element bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| bit offset | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| subindex | 13 | |||||||
| element bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| subindex | 13 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | 13 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 8 | 8-bit UInteger | 0 = Status: Idle Mode, 1 = Enter Alignment State, 2 = Status: Aligment Mode, 3 = Exit Alignment State, 4 = Enter Blanking State, 5 = Status: Blanking Mode, 6 = Exit Blanking Mode | 0 | Alignment\Blanking |
| octet | 0 | 1 | ||||||
| bit offset | 15 - 8 | 7 - 0 | ||||||
| subindex | 1 | / / / / / / | ||||||
| element bit | 7 - 0 | |||||||
| Code | Type | Name | Description |
|---|---|---|---|
| 24576 (0x6000) | Message | Slave Software | Retry sending Request! |
| 32802 (0x8022) | Error | Write Protection | Write Protection Parameter! |
| 32897 (0x8081) | Error | Write Protection | Write Protection Parameter! |
| 36112 (0x8d10) | Error | IO-Link EEPROM Failure | REPLACE RECEIVER |
| 36336 (0x8df0) | Error | Application Stress | Application Stressed-Out! |
| 65425 (0xff91) | Warning | Parameter Storage | In process of storing parameter! |
| Identification Menu |
|---|
| V_VendorName |
| V_ProductName |
| V_ApplicationSpecificName |
| Parameter Menu |
|---|
| V_GeneralConfiguration |
| V_DiscreteOutput1 |
| V_DiscreteOutput2 |
| Observation Menu |
|---|
| V_ProcessDataIn |
| V_ChannelStates, Bin |
| V_BlankingConfiguration, Bin |
| V_SystemMode |
| V_Measurements |
| Diagnosis Menu |
|---|
| V_LastEvent, Hex |
| V_SystemInfoStatus |
| Identification Menu |
|---|
| V_VendorName |
| V_ProductName |
| V_ApplicationSpecificName |
| Parameter Menu |
|---|
| V_ScanConfiguration |
| V_GeneralConfiguration |
| V_AnalogOutput1 |
| V_AnalogOutput2 |
| V_DiscreteOutput1 |
| V_DiscreteOutput2 |
| V_BlankingConfiguration, Bin |
| Observation Menu |
|---|
| V_ProcessDataIn |
| V_ChannelStates, Bin |
| V_BlankingConfiguration, Bin |
| V_SystemMode |
| V_Measurements |
| Diagnosis Menu |
|---|
| V_LastEvent, Hex |
| V_SystemInfoStatus |
| Identification Menu |
|---|
| V_VendorName |
| V_ProductName |
| V_ApplicationSpecificName |
| Parameter Menu |
|---|
| V_ScanConfiguration |
| V_GeneralConfiguration |
| V_AnalogOutput1 |
| V_AnalogOutput2 |
| V_DiscreteOutput1 |
| V_DiscreteOutput2 |
| V_BlankingConfiguration, Bin |
| Observation Menu |
|---|
| V_ProcessDataIn |
| V_ChannelStates, Bin |
| V_BlankingConfiguration, Bin |
| V_SystemMode |
| V_Measurements |
| Diagnosis Menu |
|---|
| V_LastEvent, Hex |
| V_SystemInfoStatus |
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.