Version: V1.0Release Date: 2011-06-01


A-GAGE Measuring Array Sensors Family
Vendor ID 451 (0x01c3) Vendor Logo
Vendor Name Banner Engineering Corporation
Vendor Text Banner Engineering Corporation
Vendor URL http://www.bannerengineering.com/en-US/
Device ID 65546 (0x01000a)
Communication
IO-Link Revision V1.0
Transmission Rate230400 bit/s (COM3)
Minimum Cycle Time 94.4 ms
SIO Mode Supported yes
Device Variant EZ-Array IO-Link, 1800 mm Array Length
Description EZ-Array IO-Link
Product ID EA5R1800XKQ
Device Icon Device Icon
Device Symbol Device Symbol

ProcessData id=PD_ProcessData

ProcessDataIn "Channel Measurement" id=PD_ProcessDataIn

bit length: 16
data type: 16-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 12-bit UInteger Measurement
Octet 0
bit offset 15 14 13 12 11 10 9 8
subindex / / / / / / / / / / / / / / / / / / / / / / / / 1
element bit         11 10 9 8
Octet 1
bit offset 7 6 5 4 3 2 1 0
subindex 1
element bit 7 6 5 4 3 2 1 0

Standard Variable "Direct Parameters 1" index=0 id=V_DirectParameters_1

data type: 128-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger Reserved
2 112 8-bit UInteger Master Cycle Time
3 104 8-bit UInteger Min Cycle Time
4 96 8-bit UInteger Frame Capability
5 88 8-bit UInteger 16 IO-Link Version ID
6 80 8-bit UInteger Process Data Input Length
7 72 8-bit UInteger Process Data Output Length
8 64 8-bit UInteger Vendor ID 1
9 56 8-bit UInteger Vendor ID 2
10 48 8-bit UInteger Device ID 1
11 40 8-bit UInteger Device ID 2
12 32 8-bit UInteger Device ID 3
13 24 8-bit UInteger Reserved
14 16 8-bit UInteger Reserved
15 8 8-bit UInteger Reserved
16 0 8-bit UInteger Reserved

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 1 2 3 4 5 6 7 8
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 9 10 11 12 13 14 15 16
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

Standard Variable "Direct Parameters 2" index=1 id=V_DirectParameters_2

data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger Device Specific Parameter 1
2 112 8-bit UInteger Device Specific Parameter 2
3 104 8-bit UInteger Device Specific Parameter 3
4 96 8-bit UInteger Device Specific Parameter 4
5 88 8-bit UInteger Device Specific Parameter 5
6 80 8-bit UInteger Device Specific Parameter 6
7 72 8-bit UInteger Device Specific Parameter 7
8 64 8-bit UInteger Device Specific Parameter 8
9 56 8-bit UInteger Device Specific Parameter 9
10 48 8-bit UInteger Device Specific Parameter 10
11 40 8-bit UInteger Device Specific Parameter 11
12 32 8-bit UInteger Device Specific Parameter 12
13 24 8-bit UInteger Offset Time
14 16 8-bit UInteger Reserved
15 8 8-bit UInteger Reserved
16 0 8-bit UInteger Reserved

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 1 2 3 4 5 6 7 8
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 9 10 11 12 13 14 15 16
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

Standard Variable "Vendor Name" index=16 id=V_VendorName

data type: 64-octet String UTF-8
default value: "Banner Engineering Corporation"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Name" index=18 id=V_ProductName

data type: 64-octet String UTF-8
default value: "A-Gage EZ-Array IO-Link"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Application Specific Name" index=24 id=V_ApplicationSpecificName

data type: 32-octet String UTF-8
default value: "more sensors, more solutions"
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Error Count" index=32 id=V_ErrorCount

data type: 16-bit UInteger
access rights: ro
dynamic

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Standard Variable "Last Event" index=33 id=V_LastEvent

data type: 24-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 8-bit UInteger Event Qualifier
2 0 16-bit UInteger Event Code

octet 0 1 2  
bit offset 23 - 16 15 - 8 7 - 0  
subindex 1 2 2  
element bit 7 - 0 15 - 8 7 - 0  

Standard Variable "Process Data Input" index=40 id=V_ProcessDataIn

data type: see ProcessDataIn!
access rights: ro
dynamic

Variable "Active Measurement" index=64 id=V_ActiveMeasurements

data type: 32-bit Record (subindex access not supported)
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 16-bit UInteger Measurement 1
2 0 16-bit UInteger Measurement 2

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2  
element bit 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "Channel States" index=65 id=V_ChannelStates

data type: 368-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 352 16-bit UInteger Channel 1 to 16
2 336 16-bit UInteger Channel 17 to 32
3 320 16-bit UInteger Channel 33 to 48
4 304 16-bit UInteger Channel 49 to 64
5 288 16-bit UInteger Channel 65 to 80
6 272 16-bit UInteger Channel 81 to 96
7 256 16-bit UInteger Channel 97 to 112
8 240 16-bit UInteger Channel 113 to 128
9 224 16-bit UInteger Channel 129 to 144
10 208 16-bit UInteger Channel 145 to 160
11 192 16-bit UInteger Channel 161 to 176
12 176 16-bit UInteger Channel 177 to 192
13 160 16-bit UInteger Channel 193 to 208
14 144 16-bit UInteger Channel 209 to 224
15 128 16-bit UInteger Channel 225 to 240
16 112 16-bit UInteger Channel 241 to 256
17 96 16-bit UInteger Channel 257 to 272
18 80 16-bit UInteger Channel 273 to 288
19 64 16-bit UInteger Channel 289 to 304
20 48 16-bit UInteger Channel 305 to 320
21 32 16-bit UInteger Channel 321 to 336
22 16 16-bit UInteger Channel 337 to 352
23 0 16-bit UInteger Channel 353 to 360

octet 0 1 2 3 4 5 6 7
bit offset 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320 319 - 312 311 - 304
subindex 1 1 2 2 3 3 4 4
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256 255 - 248 247 - 240
subindex 5 5 6 6 7 7 8 8
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 16 17 18 19 20 21 22 23
bit offset 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192 191 - 184 183 - 176
subindex 9 9 10 10 11 11 12 12
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 24 25 26 27 28 29 30 31
bit offset 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112
subindex 13 13 14 14 15 15 16 16
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 32 33 34 35 36 37 38 39
bit offset 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48
subindex 17 17 18 18 19 19 20 20
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 40 41 42 43 44 45  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 21 21 22 22 23 23  
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "System Info Status" index=66 id=V_SystemInfoStatus

data type: 144-bit Record (subindex access not supported)
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 128 16-bit UInteger Number of Emitter Channels
2 112 16-bit UInteger 0..360 Emitter First Bad Channel
3 96 16-bit UInteger Number of Receiver Channels
5 72 Boolean false = ON, true = OFF Dip Switch 6
6 73 Boolean false = ON, true = OFF Dip Switch 5
7 74 Boolean false = ON, true = OFF Dip Switch 4
8 75 Boolean false = ON, true = OFF Dip Switch 3
9 76 Boolean false = ON, true = OFF Dip Switch 2
10 77 Boolean false = ON, true = OFF Dip Switch 1
12 64 8-bit UInteger 0 = System OK, 1 = Receiver EEPROM Hard Failure, 2 = Receiver Alignment/Blanking Configuration Error, 3 = Reserved for Factory 3, 4 = Emitter or Wiring Problem, 5 = Emitter Channel Error, 6 = Reserved for Factory 6, 7 = Reserved for Factory 7, 8 = Reserved for Factory 8, 9 = Reserved for Factory 9, 10 = Incompatible Scan and Measurement Mode Error Code
13 56 8-bit UInteger 0 = Failed, 1 = Success 1 Alignment Status
14 48 Boolean false = Off, true = On Discrete Output 1
15 49 Boolean false = Off, true = On Discrete Output 2
17 32 16-bit UInteger 0..4095 Analog Output 1 DAC Value
18 16 16-bit UInteger 0..4095 Analog Output 2 DAC Value
Octet 0
bit offset 143 142 141 140 139 138 137 136
subindex 1
element bit 15 14 13 12 11 10 9 8
Octet 1
bit offset 135 134 133 132 131 130 129 128
subindex 1
element bit 7 6 5 4 3 2 1 0
Octet 2
bit offset 127 126 125 124 123 122 121 120
subindex 2
element bit 15 14 13 12 11 10 9 8
Octet 3
bit offset 119 118 117 116 115 114 113 112
subindex 2
element bit 7 6 5 4 3 2 1 0
Octet 4
bit offset 111 110 109 108 107 106 105 104
subindex 3
element bit 15 14 13 12 11 10 9 8
Octet 5
bit offset 103 102 101 100 99 98 97 96
subindex 3
element bit 7 6 5 4 3 2 1 0
Octet 6
bit offset 95 94 93 92 91 90 89 88
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 7
bit offset 87 86 85 84 83 82 81 80
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 8
bit offset 79 78 77 76 75 74 73 72
subindex / / / / / / / / / / / / 10 9 8 7 6 5
Octet 9
bit offset 71 70 69 68 67 66 65 64
subindex 12
element bit 7 6 5 4 3 2 1 0
Octet 10
bit offset 63 62 61 60 59 58 57 56
subindex 13
element bit 7 6 5 4 3 2 1 0
Octet 11
bit offset 55 54 53 52 51 50 49 48
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 15 14
Octet 12
bit offset 47 46 45 44 43 42 41 40
subindex 17
element bit 15 14 13 12 11 10 9 8
Octet 13
bit offset 39 38 37 36 35 34 33 32
subindex 17
element bit 7 6 5 4 3 2 1 0
Octet 14
bit offset 31 30 29 28 27 26 25 24
subindex 18
element bit 15 14 13 12 11 10 9 8
Octet 15
bit offset 23 22 21 20 19 18 17 16
subindex 18
element bit 7 6 5 4 3 2 1 0
Octet 16
bit offset 15 14 13 12 11 10 9 8
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 17
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /

Variable "Measurements" index=67 id=V_Measurements

data type: 400-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 384 16-bit UInteger First Beam Blocked
2 368 16-bit UInteger Last Beam Blocked
3 352 16-bit UInteger Total Beam Blocked
4 336 16-bit UInteger Transitions
5 320 16-bit UInteger Contignous Beam Blocked
6 304 16-bit UInteger First Beam Made
7 288 16-bit UInteger Last Beam Made
8 272 16-bit UInteger Total Beam Made
9 256 16-bit UInteger Contignous Beam Made
10 240 16-bit UInteger Middle Beam Blocked
11 224 16-bit UInteger Outer Diameter
12 208 16-bit UInteger Inner Diameter
13 192 16-bit UInteger Contignous First Beam Blocked
14 176 16-bit UInteger Contignous Last Beam Blocked
15 160 16-bit UInteger Object 1 First Beam Blocked
16 144 16-bit UInteger Object 1 Last Beam Blocked
17 128 16-bit UInteger Object 2 First Beam Blocked
18 112 16-bit UInteger Object 2 Last Beam Blocked
19 96 16-bit UInteger Object 3 First Beam Blocked
20 80 16-bit UInteger Object 3 Last Beam Blocked
21 64 16-bit UInteger Carpet Nap
22 48 16-bit UInteger Analog 1 Latched
23 32 16-bit UInteger Analog 2 Latched
24 16 16-bit UInteger Carpet Edge

octet 0 1 2 3 4 5 6 7
bit offset 399 - 392 391 - 384 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336
subindex 1 1 2 2 3 3 4 4
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 335 - 328 327 - 320 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272
subindex 5 5 6 6 7 7 8 8
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 16 17 18 19 20 21 22 23
bit offset 271 - 264 263 - 256 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208
subindex 9 9 10 10 11 11 12 12
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 24 25 26 27 28 29 30 31
bit offset 207 - 200 199 - 192 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144
subindex 13 13 14 14 15 15 16 16
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 32 33 34 35 36 37 38 39
bit offset 143 - 136 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80
subindex 17 17 18 18 19 19 20 20
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 40 41 42 43 44 45 46 47
bit offset 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16
subindex 21 21 22 22 23 23 24 24
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 48 49  
bit offset 15 - 8 7 - 0  
subindex / / / / / / / / / / / /  

Variable "Receiver-Emitter Info" index=68 id=V_TxRxInfo

data type: 96-bit Record (subindex access not supported)
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 64 32-bit UInteger 125799 Receiver Firmware Part Number
2 56 8-bit UInteger Receiver Firmware Version
4 16 32-bit UInteger 125798 Emitter Firmware Part Number
5 8 8-bit UInteger Emitter Firmware Version

octet 0 1 2 3 4 5 6 7
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32
subindex 1 1 1 1 2 / / / / / / 4 4
element bit 31 - 24 23 - 16 15 - 8 7 - 0 7 - 0   31 - 24 23 - 16

octet 8 9 10 11  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 4 4 5 / / / / / /  
element bit 15 - 8 7 - 0 7 - 0    

Variable "Communication Firmware" index=69 id=V_CommMicroInfo

data type: 48-bit Record (subindex access not supported)
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 32-bit UInteger 150420 Part Number
2 8 8-bit UInteger Version

octet 0 1 2 3 4 5  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 1 1 2 / / / / / /  
element bit 31 - 24 23 - 16 15 - 8 7 - 0 7 - 0    

Variable "Scan Configuration" index=80 id=V_ScanConfiguration

data type: 16-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 8 8-bit UInteger 1 = Straight, 2 = Single Edge, 3 = Double Edge - Step 1, 4 = Double Edge - Step 2, 5 = Double Edge - Step 4, 6 = Double Edge - Step 8, 7 = Double Edge - Step 16, 8 = Double Edge - Step 32, 10 = Carpet Nap 1 Scan Type
2 0 8-bit UInteger 0 = Disabled, 1 = Remote Teach, 2 = Only Alignment, Blanking, Sensitivity., 3 = Gate - Active High, 4 = Gate - Active Low, 5 = Gate - Rising Edge, 6 = Gate - Rising Edge 1 Remote Teach

octet 0 1  
bit offset 15 - 8 7 - 0  
subindex 1 2  
element bit 7 - 0 7 - 0  

Variable "Blanked Channels" index=81 id=V_BlankingConfiguration

data type: 368-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 352 16-bit UInteger Channel 1 to 16
2 336 16-bit UInteger Channel 17 to 32
3 320 16-bit UInteger Channel 33 to 48
4 304 16-bit UInteger Channel 49 to 64
5 288 16-bit UInteger Channel 65 to 80
6 272 16-bit UInteger Channel 81 to 96
7 256 16-bit UInteger Channel 97 to 112
8 240 16-bit UInteger Channel 113 to 128
9 224 16-bit UInteger Channel 129 to 144
10 208 16-bit UInteger Channel 145 to 160
11 192 16-bit UInteger Channel 161 to 176
12 176 16-bit UInteger Channel 177 to 192
13 160 16-bit UInteger Channel 193 to 208
14 144 16-bit UInteger Channel 209 to 224
15 128 16-bit UInteger Channel 225 to 240
16 112 16-bit UInteger Channel 241 to 256
17 96 16-bit UInteger Channel 257 to 272
18 80 16-bit UInteger Channel 273 to 288
19 64 16-bit UInteger Channel 289 to 304
20 48 16-bit UInteger Channel 305 to 320
21 32 16-bit UInteger Channel 321 to 336
22 16 16-bit UInteger Channel 337 to 352
23 0 16-bit UInteger Channel 353 to 360

octet 0 1 2 3 4 5 6 7
bit offset 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320 319 - 312 311 - 304
subindex 1 1 2 2 3 3 4 4
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256 255 - 248 247 - 240
subindex 5 5 6 6 7 7 8 8
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 16 17 18 19 20 21 22 23
bit offset 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192 191 - 184 183 - 176
subindex 9 9 10 10 11 11 12 12
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 24 25 26 27 28 29 30 31
bit offset 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112
subindex 13 13 14 14 15 15 16 16
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 32 33 34 35 36 37 38 39
bit offset 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48
subindex 17 17 18 18 19 19 20 20
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 40 41 42 43 44 45  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 21 21 22 22 23 23  
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "Analog Output 1" index=82 id=V_AnalogOutput1

data type: 64-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 56 Boolean false = Negative, true = Positive true Slope
2 57 Boolean false = Measurement 2, true = Measurement 1 true Measurement
3 58 2-bit UInteger 0 = Hold, 1 = Minimum, 2 = Maximum 1 Zero Value
4 60 Boolean false = Disabled, true = Enabled false Peak Detect
5 61 Boolean false = Maximum, true = Minimum false Peak Detection Direction
6 62 Boolean false = Disabled, true = Enabled true Status
7 63 Boolean false = Auto, true = External Communication false Peak Detect Reset
9 40 8-bit UInteger 0 = Fast, 1 = Medium, 3 = Slow 0 Filter Speed
11 16 16-bit UInteger 0..4095 0 NULL Output
12 0 16-bit UInteger 0..4095 4095 SPAN Output
Octet 0
bit offset 63 62 61 60 59 58 57 56
subindex 7 6 5 4 3 2 1
element bit         1 0    
Octet 1
bit offset 55 54 53 52 51 50 49 48
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 2
bit offset 47 46 45 44 43 42 41 40
subindex 9
element bit 7 6 5 4 3 2 1 0
Octet 3
bit offset 39 38 37 36 35 34 33 32
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 4
bit offset 31 30 29 28 27 26 25 24
subindex 11
element bit 15 14 13 12 11 10 9 8
Octet 5
bit offset 23 22 21 20 19 18 17 16
subindex 11
element bit 7 6 5 4 3 2 1 0
Octet 6
bit offset 15 14 13 12 11 10 9 8
subindex 12
element bit 15 14 13 12 11 10 9 8
Octet 7
bit offset 7 6 5 4 3 2 1 0
subindex 12
element bit 7 6 5 4 3 2 1 0

Variable "Analog Output 2" index=83 id=V_AnalogOutput2

data type: 64-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 56 Boolean false = Negative, true = Positive true Slope
2 57 Boolean false = Measurement 2, true = Measurement 1 false Measurement
3 58 2-bit UInteger 0 = Hold, 1 = Minimum, 2 = Maximum 1 Zero Value
4 60 Boolean false = Disabled, true = Enabled false Peak Detect
5 61 Boolean false = Maximum, true = Minimum false Peak Detection Direction
6 62 Boolean false = Disabled, true = Enabled true Status
7 63 Boolean false = Auto, true = External Communication false Peak Detect Reset
9 40 8-bit UInteger 0 = Fast, 1 = Medium, 3 = Slow 0 Filter Speed
11 16 16-bit UInteger 0..4095 0 NULL Output
12 0 16-bit UInteger 0..4095 4095 SPAN Output
Octet 0
bit offset 63 62 61 60 59 58 57 56
subindex 7 6 5 4 3 2 1
element bit         1 0    
Octet 1
bit offset 55 54 53 52 51 50 49 48
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 2
bit offset 47 46 45 44 43 42 41 40
subindex 9
element bit 7 6 5 4 3 2 1 0
Octet 3
bit offset 39 38 37 36 35 34 33 32
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 4
bit offset 31 30 29 28 27 26 25 24
subindex 11
element bit 15 14 13 12 11 10 9 8
Octet 5
bit offset 23 22 21 20 19 18 17 16
subindex 11
element bit 7 6 5 4 3 2 1 0
Octet 6
bit offset 15 14 13 12 11 10 9 8
subindex 12
element bit 15 14 13 12 11 10 9 8
Octet 7
bit offset 7 6 5 4 3 2 1 0
subindex 12
element bit 7 6 5 4 3 2 1 0

Variable "Discrete Output 1" index=84 id=V_DiscreteOutput1

data type: 96-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 88 Boolean false = Disabled, true = Enabled true Status
2 89 Boolean false = Measurement, true = Alarm Or Health false Type
4 91 Boolean false = Normally Closed (Alarm), true = Normally Open (Health) true Mode
5 92 Boolean false = Measurement 2, true = Measurement 1 true Measurement
7 64 16-bit UInteger 1..250 1 Scan Response
8 48 16-bit UInteger 1..360 1 Hysteresis LOW
9 32 16-bit UInteger 1..360 360 Hysteresis HIGH
10 16 16-bit UInteger 1..360 1 Threshold LOW
11 0 16-bit UInteger 1..360 360 Threshold HIGH
Octet 0
bit offset 95 94 93 92 91 90 89 88
subindex / / / / / / / / / / / / / / / / / / 5 4 / / / / / / 2 1
Octet 1
bit offset 87 86 85 84 83 82 81 80
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 2
bit offset 79 78 77 76 75 74 73 72
subindex 7
element bit 15 14 13 12 11 10 9 8
Octet 3
bit offset 71 70 69 68 67 66 65 64
subindex 7
element bit 7 6 5 4 3 2 1 0
Octet 4
bit offset 63 62 61 60 59 58 57 56
subindex 8
element bit 15 14 13 12 11 10 9 8
Octet 5
bit offset 55 54 53 52 51 50 49 48
subindex 8
element bit 7 6 5 4 3 2 1 0
Octet 6
bit offset 47 46 45 44 43 42 41 40
subindex 9
element bit 15 14 13 12 11 10 9 8
Octet 7
bit offset 39 38 37 36 35 34 33 32
subindex 9
element bit 7 6 5 4 3 2 1 0
Octet 8
bit offset 31 30 29 28 27 26 25 24
subindex 10
element bit 15 14 13 12 11 10 9 8
Octet 9
bit offset 23 22 21 20 19 18 17 16
subindex 10
element bit 7 6 5 4 3 2 1 0
Octet 10
bit offset 15 14 13 12 11 10 9 8
subindex 11
element bit 15 14 13 12 11 10 9 8
Octet 11
bit offset 7 6 5 4 3 2 1 0
subindex 11
element bit 7 6 5 4 3 2 1 0

Variable "Discrete Output 2" index=85 id=V_DiscreteOutput2

data type: 96-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 88 Boolean false = Disabled, true = Enabled true Status
2 89 Boolean false = Measurement, true = Alarm Or Health false Type
3 90 Boolean false = PNP, true = NPN false Polarity
4 91 Boolean false = Normally Closed (Alarm), true = Normally Open (Health) false Mode
5 92 Boolean false = Measurement 2, true = Measurement 1 true Measurement
7 64 16-bit UInteger 1..250 1 Scan Response
8 48 16-bit UInteger 1..360 1 Hysteresis LOW
9 32 16-bit UInteger 1..360 360 Hysteresis HIGH
10 16 16-bit UInteger 1..360 1 Threshold LOW
11 0 16-bit UInteger 1..360 360 Threshold HIGH
Octet 0
bit offset 95 94 93 92 91 90 89 88
subindex / / / / / / / / / / / / / / / / / / 5 4 3 2 1
Octet 1
bit offset 87 86 85 84 83 82 81 80
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 2
bit offset 79 78 77 76 75 74 73 72
subindex 7
element bit 15 14 13 12 11 10 9 8
Octet 3
bit offset 71 70 69 68 67 66 65 64
subindex 7
element bit 7 6 5 4 3 2 1 0
Octet 4
bit offset 63 62 61 60 59 58 57 56
subindex 8
element bit 15 14 13 12 11 10 9 8
Octet 5
bit offset 55 54 53 52 51 50 49 48
subindex 8
element bit 7 6 5 4 3 2 1 0
Octet 6
bit offset 47 46 45 44 43 42 41 40
subindex 9
element bit 15 14 13 12 11 10 9 8
Octet 7
bit offset 39 38 37 36 35 34 33 32
subindex 9
element bit 7 6 5 4 3 2 1 0
Octet 8
bit offset 31 30 29 28 27 26 25 24
subindex 10
element bit 15 14 13 12 11 10 9 8
Octet 9
bit offset 23 22 21 20 19 18 17 16
subindex 10
element bit 7 6 5 4 3 2 1 0
Octet 10
bit offset 15 14 13 12 11 10 9 8
subindex 11
element bit 15 14 13 12 11 10 9 8
Octet 11
bit offset 7 6 5 4 3 2 1 0
subindex 11
element bit 7 6 5 4 3 2 1 0

Variable "General Configuration" index=86 id=V_GeneralConfiguration

data type: 112-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 104 8-bit UInteger 1..11 11 Emitter Power
2 96 8-bit UInteger 1 = High-Excess, 2 = Low Contrast 1 Gain Method
3 88 8-bit UInteger 0 = 10% below aligned signal, 1 = 15% below aligned signal, 2 = 20% below aligned signal, 3 = 25% below aligned signal, 4 = 30% below aligned signal, 5 = 35% below aligned signal, 6 = 40% below aligned signal, 7 = 45% below aligned signal, 8 = 50% below aligned signal 4 Low-Contrast Sensitivity
4 80 Boolean false = Normal Orientation, true = Inverted Orientation false Display Orientation
5 81 Boolean false = Dip Switch Control, true = Advanced Control false Configuration Type
6 82 Boolean false = Enabled, true = Disabled false Sensitivity Button
7 83 Boolean false = Enabled, true = Disabled false Align/Blank Button
9 72 8-bit UInteger 0 = Measurement Disabled, 1 = FBB, 2 = LBB, 3 = TBB, 4 = TRN, 5 = CBB, 6 = FBM, 7 = LBM, 8 = TBM, 9 = CBM, 10 = MBB, 11 = OD, 12 = ID, 13 = CFBB, 14 = CLBB, 15 = O1 FBB, 16 = O1 LBB, 17 = O2 FBB, 18 = O2 LBB, 19 = O3 FBB, 20 = O3 LBB, 21 = CARPET NAP, 24 = CARPET EDGE 3 Measurement 1
10 64 8-bit UInteger 0 = Measurement Disabled, 1 = FBB, 2 = LBB, 3 = TBB, 4 = TRN, 5 = CBB, 6 = FBM, 7 = LBM, 8 = TBM, 9 = CBM, 10 = MBB, 11 = OD, 12 = ID, 13 = CFBB, 14 = CLBB, 15 = O1 FBB, 16 = O1 LBB, 17 = O2 FBB, 18 = O2 LBB, 19 = O3 FBB, 20 = O3 LBB, 21 = CARPET NAP, 24 = CARPET EDGE 1 Measurement 2
12 32 16-bit UInteger 1..360 1 Number of Dirty Channels
13 0 32-bit UInteger 0 Time of Service(hrs)
Octet 0
bit offset 111 110 109 108 107 106 105 104
subindex 1
element bit 7 6 5 4 3 2 1 0
Octet 1
bit offset 103 102 101 100 99 98 97 96
subindex 2
element bit 7 6 5 4 3 2 1 0
Octet 2
bit offset 95 94 93 92 91 90 89 88
subindex 3
element bit 7 6 5 4 3 2 1 0
Octet 3
bit offset 87 86 85 84 83 82 81 80
subindex / / / / / / / / / / / / / / / / / / / / / / / / 7 6 5 4
Octet 4
bit offset 79 78 77 76 75 74 73 72
subindex 9
element bit 7 6 5 4 3 2 1 0
Octet 5
bit offset 71 70 69 68 67 66 65 64
subindex 10
element bit 7 6 5 4 3 2 1 0
Octet 6
bit offset 63 62 61 60 59 58 57 56
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 7
bit offset 55 54 53 52 51 50 49 48
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 8
bit offset 47 46 45 44 43 42 41 40
subindex 12
element bit 15 14 13 12 11 10 9 8
Octet 9
bit offset 39 38 37 36 35 34 33 32
subindex 12
element bit 7 6 5 4 3 2 1 0
Octet 10
bit offset 31 30 29 28 27 26 25 24
subindex 13
element bit 31 30 29 28 27 26 25 24
Octet 11
bit offset 23 22 21 20 19 18 17 16
subindex 13
element bit 23 22 21 20 19 18 17 16
Octet 12
bit offset 15 14 13 12 11 10 9 8
subindex 13
element bit 15 14 13 12 11 10 9 8
Octet 13
bit offset 7 6 5 4 3 2 1 0
subindex 13
element bit 7 6 5 4 3 2 1 0

Variable "System Mode" index=92 id=V_SystemMode

data type: 16-bit Record (subindex access not supported)
access rights: rw
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 8 8-bit UInteger 0 = Status: Idle Mode, 1 = Enter Alignment State, 2 = Status: Aligment Mode, 3 = Exit Alignment State, 4 = Enter Blanking State, 5 = Status: Blanking Mode, 6 = Exit Blanking Mode 0 Alignment\Blanking

octet 0 1  
bit offset 15 - 8 7 - 0  
subindex 1 / / / / / /  
element bit 7 - 0    

Events

CodeTypeNameDescription
24576 (0x6000)MessageSlave SoftwareRetry sending Request!
32802 (0x8022)ErrorWrite ProtectionWrite Protection Parameter!
32897 (0x8081)ErrorWrite ProtectionWrite Protection Parameter!
36112 (0x8d10)ErrorIO-Link EEPROM FailureREPLACE RECEIVER
36336 (0x8df0)ErrorApplication StressApplication Stressed-Out!
65425 (0xff91)WarningParameter StorageIn process of storing parameter!

Observer Menus

Identification Menu
V_VendorName
V_ProductName
V_ApplicationSpecificName

Parameter Menu
V_GeneralConfiguration
V_DiscreteOutput1
V_DiscreteOutput2

Observation Menu
V_ProcessDataIn
V_ChannelStates, Bin
V_BlankingConfiguration, Bin
V_SystemMode
V_Measurements

Diagnosis Menu
V_LastEvent, Hex
V_SystemInfoStatus

Maintenance Menus

Identification Menu
V_VendorName
V_ProductName
V_ApplicationSpecificName

Parameter Menu
V_ScanConfiguration
V_GeneralConfiguration
V_AnalogOutput1
V_AnalogOutput2
V_DiscreteOutput1
V_DiscreteOutput2
V_BlankingConfiguration, Bin

Observation Menu
V_ProcessDataIn
V_ChannelStates, Bin
V_BlankingConfiguration, Bin
V_SystemMode
V_Measurements

Diagnosis Menu
V_LastEvent, Hex
V_SystemInfoStatus

Specialist Menus

Identification Menu
V_VendorName
V_ProductName
V_ApplicationSpecificName

Parameter Menu
V_ScanConfiguration
V_GeneralConfiguration
V_AnalogOutput1
V_AnalogOutput2
V_DiscreteOutput1
V_DiscreteOutput2
V_BlankingConfiguration, Bin

Observation Menu
V_ProcessDataIn
V_ChannelStates, Bin
V_BlankingConfiguration, Bin
V_SystemMode
V_Measurements

Diagnosis Menu
V_LastEvent, Hex
V_SystemInfoStatus

Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.