Version: V01.0000 | Release Date: 2022-02-23 |
RU600D-M30M-LIU8X2-H1141 | ||
---|---|---|
Vendor ID | 317 (0x013d) | ![]() |
Vendor Name | Turck | |
Vendor Text | Turck | |
Vendor URL | www.turck.com | |
Device ID | 277537 (0x043c21) | |
DeviceFamily | RU600D-...LIU... Series | |
Features | ||
Block Parameter | yes | |
Data Storage | yes | |
Profile Characteristic | 0x0001 (Device Profile: Smart Sensor), 0x8000 (Function Class: Device Identification), 0x8001 (Function Class: Binary Data Channel), 0x8002 (Function Class: Process Data Variables), 0x8003 (Function Class: Device Diagnosis), 0x8004 (Function Class: Teach-In Commands) | |
Supported Access Locks | Parameter: yes, Data Storage: yes, Local Parameterization: yes, Local User Interface: no | |
Communication | ||
IO-Link Revision | V1.1 | |
Transmission Rate | 38400 bit/s (COM2) | |
Minimum Cycle Time | 2.3 ms | |
SIO Mode Supported | yes | |
M-Sequence Capability | PREOPERATE = TYPE_1_V with 8 octets on-request data OPERATE = TYPE_2_2 with 1 octet on-request data ISDU supported | |
Device Variant | RU600D-M30M-LIU8X2-H1141 | |
Description | RU600D-...LIU... Series | |
Product ID | 100039015 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M12-4 connector | |
Connection Symbol | ![]() | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; I/U | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 2 | 14-bit UInteger | 0..16383 | ro | Measured value | ||||
2 | 0 | Boolean | false = Inactive, true = Active | ro | Switch state (BDC1, Q1) | ||||
3 | 1 | Boolean | false = Inactive, true = Active | ro | Switch state (BDC2, Q2) |
bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
subindex | 1 | |||||||
element bit | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | 1 | 3 | 2 | |||||
element bit | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 120 | 8-bit UInteger | ro | Reserved | |||||
2 | 112 | 8-bit UInteger | ro | Master Cycle Time | |||||
3 | 104 | 8-bit UInteger | ro | Min Cycle Time | |||||
4 | 96 | 8-bit UInteger | ro | M-Sequence Capability | |||||
5 | 88 | 8-bit UInteger | 17 | ro | IO-Link Version ID | ||||
6 | 80 | 8-bit UInteger | ro | Process Data Input Length | |||||
7 | 72 | 8-bit UInteger | ro | Process Data Output Length | |||||
8 | 64 | 8-bit UInteger | ro | Vendor ID 1 | |||||
9 | 56 | 8-bit UInteger | ro | Vendor ID 2 | |||||
10 | 48 | 8-bit UInteger | ro | Device ID 1 | |||||
11 | 40 | 8-bit UInteger | ro | Device ID 2 | |||||
12 | 32 | 8-bit UInteger | ro | Device ID 3 | |||||
13 | 24 | 8-bit UInteger | ro | Reserved | |||||
14 | 16 | 8-bit UInteger | ro | Reserved | |||||
15 | 8 | 8-bit UInteger | ro | Reserved | |||||
16 | 0 | 8-bit UInteger | 64 = Teach Apply, 65 = Setpoint 1 Single Value Teach, 66 = Setpoint 2 Single Value Teach, 67 = Two Value Teach TP1 SP1, 68 = Two Value Teach TP2 SP1, 69 = Two Value Teach TP1 SP2, 70 = Two Value Teach TP2 SP2, 71 = Setpoint 1 Dynamic Teach Sart, 72 = Setpoint 1 Dynamic Teach Stop, 73 = Setpoint 2 Dynamic Teach Sart, 74 = Setpoint 2 Dynamic Teach Stop, 79 = Teach Cancel, 130 = Restore Factory Settings, 161 = Set Analog Output Lower Limit, 162 = Set Analog Output Upper Limit, 163 = Reset Diagnosis Information, 164 = Stop measurement, 165 = Start measurement, 166 = Single measurement, 240 = IO-Link 1.1 system test command 240, Event 8DFE appears, 241 = IO-Link 1.1 system test command 241, Event 8DFE disappears, 242 = IO-Link 1.1 system test command 242, Event 8DFF appears, 243 = IO-Link 1.1 system test command 243, Event 8DFF disappears | wo | X | Standard Command |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 120 | 8-bit UInteger | Device Specific Parameter 1 | ||||||
2 | 112 | 8-bit UInteger | Device Specific Parameter 2 | ||||||
3 | 104 | 8-bit UInteger | Device Specific Parameter 3 | ||||||
4 | 96 | 8-bit UInteger | Device Specific Parameter 4 | ||||||
5 | 88 | 8-bit UInteger | Device Specific Parameter 5 | ||||||
6 | 80 | 8-bit UInteger | Device Specific Parameter 6 | ||||||
7 | 72 | 8-bit UInteger | Device Specific Parameter 7 | ||||||
8 | 64 | 8-bit UInteger | Device Specific Parameter 8 | ||||||
9 | 56 | 8-bit UInteger | Device Specific Parameter 9 | ||||||
10 | 48 | 8-bit UInteger | Device Specific Parameter 10 | ||||||
11 | 40 | 8-bit UInteger | Device Specific Parameter 11 | ||||||
12 | 32 | 8-bit UInteger | Device Specific Parameter 12 | ||||||
13 | 24 | 8-bit UInteger | Device Specific Parameter 13 | ||||||
14 | 16 | 8-bit UInteger | Device Specific Parameter 14 | ||||||
15 | 8 | 8-bit UInteger | Device Specific Parameter 15 | ||||||
16 | 0 | 8-bit UInteger | Device Specific Parameter 16 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | 0 | Parameter (write) Access Lock | |||||
2 | 1 | Boolean | Data Storage Lock | ||||||
3 | 2 | Boolean | 0 | Local Parameterization Lock | |||||
4 | 3 | Boolean | Local User Interface Lock |
bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 4 | 3 | 2 | 1 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
element bit | 15 - 8 | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
3 | 0 | 4-bit UInteger | 0 = Idle, 1 = Switchpoint Set, 2 = Switchpoint 2 Set, 3 = Switchpoint 1+2 Set, 4 = Wait for Command, 5 = Busy, 6 = Reserved, 7 = Error | 0 | Teach State | indication of the current state of the teach-in procedure |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 3 | |||
element bit | 3 | 2 | 1 | 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit UInteger | 600..6000 | 600 | (1) (BDC1, Q1) | threshold measurement value | |||
2 | 0 | 16-bit UInteger | 600..6000 | 6000 | (2) (BDC1, Q1) | threshold measurement value |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 1 | 2 | 2 | ||||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 24 | 8-bit UInteger | 0 = NO, 1 = NC | 0 | Logic | switching information is transmitted in inverted or not inverted manner | |||
2 | 16 | 8-bit UInteger | 0 = Deactivated, 1 = Single point mode, 2 = Window mode, 3 = Two point mode, 128 = Reflex mode | 2 | Mode | operation mode for binary signal | |||
3 | 0 | 16-bit UInteger | 5..50 | 20 | Hysteresis |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 2 | 3 | 3 | ||||
element bit | 7 - 0 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit UInteger | 600..6000 | 600 | (1) (BDC2, Q2) | threshold measurement value | |||
2 | 0 | 16-bit UInteger | 600..6000 | 6000 | (2) (BDC2, Q2) | threshold measurement value |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 1 | 2 | 2 | ||||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 24 | 8-bit UInteger | 0 = NO, 1 = NC | 0 | Logic | switching information is transmitted in inverted or not inverted manner | |||
2 | 16 | 8-bit UInteger | 0 = Deactivated, 1 = Single point mode, 2 = Window mode, 3 = Two point mode, 128 = Reflex mode | 2 | Mode | operation mode for binary signal | |||
3 | 0 | 16-bit UInteger | 5..50 | 20 | Hysteresis |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 2 | 3 | 3 | ||||
element bit | 7 - 0 | 7 - 0 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
element bit | 15 - 8 | 7 - 0 |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
element bit | 15 - 8 | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit UInteger | 600..6000 | 600 | Lower Limit | ||||
2 | 0 | 16-bit UInteger | 600..6000 | 6000 | Upper Limit |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 1 | 2 | 2 | ||||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit UInteger | ro | TP1 | detected lower limit during teach-in procedure | ||||
2 | 0 | 16-bit UInteger | ro | TP2 | detected upper limit during teach-in procedure |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 1 | 2 | 2 | ||||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit UInteger | ro | TP1 | detected lower limit during teach-in procedure | ||||
2 | 0 | 16-bit UInteger | ro | TP2 | detected upper limit during teach-in procedure |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 1 | 2 | 2 | ||||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit UInteger | ro | TP1 | detected lower limit during teach-in procedure | ||||
2 | 0 | 16-bit UInteger | ro | TP2 | detected upper limit during teach-in procedure |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 1 | 2 | 2 | ||||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit UInteger | ro | TP1 | detected lower limit during teach-in procedure | ||||
2 | 0 | 16-bit UInteger | ro | TP2 | detected upper limit during teach-in procedure |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 1 | 2 | 2 | ||||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit UInteger | ro | lower | lower limit after power-up or reset | ||||
2 | 0 | 16-bit UInteger | ro | upper | upper limit after power-up or reset |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 1 | 2 | 2 | ||||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
element bit | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 8 | 8-bit UInteger | 0 = Master, 1 = Slave | 0 | Role in Network | ||||
2 | 0 | 8-bit UInteger | 1..10 | 1 | Device No. (Master highest No.) |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
subindex | 1 | 2 | ||||||
element bit | 7 - 0 | 7 - 0 |
Code | Additional code | Name | Description |
---|---|---|---|
128 (0x80) | 0 (0x00) | Device application error - no details | Service has been refused by the device application and no detailed information of the incident is available |
128 (0x80) | 17 (0x11) | Index not available | Access occurs to a not existing index |
128 (0x80) | 18 (0x12) | Subindex not available | Access occurs to a not existing subindex |
128 (0x80) | 32 (0x20) | Service temporarily not available | Parameter is not accessible due to the current state of the device application |
128 (0x80) | 35 (0x23) | Access denied | Write access on a read-only parameter |
128 (0x80) | 48 (0x30) | Parameter value out of range | Written parameter value is outside its permitted value range |
128 (0x80) | 49 (0x31) | Parameter value above limit | Written parameter value is above its specified value range |
128 (0x80) | 50 (0x32) | Parameter value below limit | Written parameter value is below its specified value range |
128 (0x80) | 51 (0x33) | Parameter length overrun | Written parameter length is above its predefined length |
128 (0x80) | 52 (0x34) | Parameter length underrun | Written parameter length is below its predefined length |
128 (0x80) | 53 (0x35) | Function not available | Written command is not supported by the device application |
128 (0x80) | 54 (0x36) | Function temporarily unavailable | Written command is not available due to the current state of the device application |
128 (0x80) | 64 (0x40) | Invalid parameter set | Written single parameter collides with other actual parameter settings |
128 (0x80) | 65 (0x41) | Inconsistent parameter set | Parameter inconsistencies were found at the end of block parameter transfer, device plausibility check failed |
128 (0x80) | 130 (0x82) | Application not ready | Read or write service is refused due to a temporarily unavailable application |
Code | Type | Name | Description |
---|---|---|---|
36000 (0x8ca0) | Warning | Set point warning | Set points may be inappropriate |
36350 (0x8dfe) | Warning | Test Event 1 | Event appears by setting index 2 to value 240, Event disappears by setting index 2 to value 241 |
36351 (0x8dff) | Warning | Test Event 2 | Event appears by setting index 2 to value 242, Event disappears by setting index 2 to value 243 |
Formatting for Process Data id=PI_ProcessDataIn |
---|
Subindex 1: mm |
Subindex 2: |
Identification Menu |
---|
Idendification |
V_VendorName |
V_VendorText |
V_ProductName |
V_ProductID |
V_ProductText |
V_Lot |
V_FirmwareRevision |
V_ApplicationSpecificTag |
Parameter Menu |
---|
Parameter |
V_Analog_Range.Lower Limit mm, ro |
V_Analog_Range.Upper Limit mm, ro |
Observation Menu |
---|
Observation |
V_ProcessDataInput.1 mm |
V_ProcessDataInput.2 |
Diagnosis Menu |
---|
Diagnosis |
V_DeviceStatus |
V_Switchcounter |
Identification Menu |
---|
Idendification |
V_VendorName |
V_VendorText |
V_ProductName |
V_ProductID |
V_ProductText |
V_Lot |
V_FirmwareRevision |
V_ApplicationSpecificTag |
Parameter Menu |
---|
Parameter |
V_OutputModeinSIOMode, ro |
V_Analog_Output_Mode, ro |
V_Analog_Range.Lower Limit mm |
V_Analog_Range.Upper Limit mm |
V_SystemCommand, Button:=161 |
V_SystemCommand, Button:=162 |
Observation Menu |
---|
Observation |
V_ProcessDataInput.1 mm |
V_ProcessDataInput.2 |
Diagnosis Menu |
---|
Diagnosis |
V_DeviceStatus |
V_Switchcounter |
Identification Menu |
---|
Idendification |
V_VendorName |
V_VendorText |
V_ProductName |
V_ProductID |
V_ProductText |
V_Lot |
V_FirmwareRevision |
V_ApplicationSpecificTag |
Parameter Menu | |||||||
---|---|---|---|---|---|---|---|
Parameter | |||||||
| |||||||
If V_OutputModeinSIOMode = 0:
| |||||||
If V_OutputModeinSIOMode = 1:
| |||||||
If V_OutputModeinSIOMode = 2:
| |||||||
If V_OutputModeinSIOMode = 3:
| |||||||
If V_OutputModeinSIOMode = 4:
| |||||||
If V_OutputModeinSIOMode = 5:
| |||||||
If V_Analog_Output_Mode = 0:
| |||||||
If V_Analog_Output_Mode = 1:
| |||||||
If V_Analog_Output_Mode = 2:
| |||||||
If V_Analog_Output_Mode = 3:
| |||||||
If V_Analog_Output_Mode = 4:
| |||||||
If V_Analog_Output_Mode = 5:
| |||||||
If V_Analog_Output_Mode = 6:
| |||||||
If V_Analog_Output_Mode = 7:
| |||||||
| |||||||
| |||||||
If V_TeachChannel = 1:
| |||||||
If V_TeachChannel = 2:
| |||||||
If V_Analog_Output_Mode = 1:
| |||||||
If V_Analog_Output_Mode = 2:
| |||||||
If V_Analog_Output_Mode = 3:
| |||||||
| |||||||
|
Observation Menu |
---|
Observation |
V_ProcessDataInput.1 mm |
V_ProcessDataInput.2 |
Diagnosis Menu |
---|
Diagnosis |
V_DeviceStatus |
V_Switchcounter |
V_Temperature °C |
V_ProcessDataLimits.lower mm |
V_ProcessDataLimits.upper mm |
V_SystemCommand, Button:=163 |
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.