Product Nieuws
Ultra-compact Multiprotcol Block I/O - TBEN-S
Turck presents the first ultra-compact, digital block-I/O modules of the new TBEN-S (Small) series. The fully potted IP67 modules are only 32 mm slim and 144 mm short and allow the assembly directly on the machine. With their extended temperature range from -40 °C to +70 °C degrees, the devices are highly versatile in application. Despite the compact design every TBEN-S module can be operated without additional gateways in each of the three Ethernet systems Profinet, Modbus TCP or EtherNet/IP. Thanks to the utilized Turck multiprotocol technology in this series, the devices recognize the used protocol automatically by listening the communication during the start-up phase. An integrated switch allows the use of the devices in line topology.
TerugSelect Country
Turck worldwide

